您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels triplex 1"x17,02mm (16 B-3)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/triplex_plate_wheels_16b_3.prj},{NB=T15055},{NAME=Plate wheel triplex 1\"x17,02mm Z32},{Z=32},{DE=270.7},{DP=259.13},{CNSORDERNO=T15055},{D3=30},{KG=28.78},{B3=79.6},{B1=15.8},{C=2.5},{R3=26},{CNSORDERNO2=203380032}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D3
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T15031
Plate wheel triplex 1"x17...
8
77.9
66.37
T15031
16
1.13
79.6
15.8
2.5
26
T15032
Plate wheel triplex 1"x17...
9
85.8
74.27
T15032
16
1.56
79.6
15.8
2.5
26
T15033
Plate wheel triplex 1"x17...
10
93.8
82.19
T15033
16
2.05
79.6
15.8
2.5
26
T15034
Plate wheel triplex 1"x17...
11
101.7
90.14
T15034
20
2.53
79.6
15.8
2.5
26
T15035
Plate wheel triplex 1"x17...
12
109.7
98.14
T15035
20
3.15
79.6
15.8
2.5
26
T15036
Plate wheel triplex 1"x17...
13
117.7
106.12
T15036
20
3.84
79.6
15.8
2.5
26
T15037
Plate wheel triplex 1"x17...
14
125.7
114.15
T15037
20
4.59
79.6
15.8
2.5
26
T15038
Plate wheel triplex 1"x17...
15
133.7
122.17
T15038
20
5.40
79.6
15.8
2.5
26
T15039
Plate wheel triplex 1"x17...
16
141.8
130.20
T15039
25
6.16
79.6
15.8
2.5
26
T15040
Plate wheel triplex 1"x17...
17
149.8
138.22
T15040
25
7.11
79.6
15.8
2.5
26
T15041
Plate wheel triplex 1"x17...
18
157.8
146.28
T15041
25
8.11
79.6
15.8
2.5
26
T15042
Plate wheel triplex 1"x17...
19
165.9
154.33
T15042
25
9.18
79.6
15.8
2.5
26
T15043
Plate wheel triplex 1"x17...
20
173.9
162.38
T15043
25
10.31
79.6
15.8
2.5
26
T15044
Plate wheel triplex 1"x17...
21
182.0
170.43
T15044
25
11.51
79.6
15.8
2.5
26
T15045
Plate wheel triplex 1"x17...
22
190.1
178.48
T15045
25
12.77
79.6
15.8
2.5
26
T15046
Plate wheel triplex 1"x17...
23
198.1
186.53
T15046
25
14.10
79.6
15.8
2.5
26
T15047
Plate wheel triplex 1"x17...
24
206.2
194.59
T15047
25
14.49
79.6
15.8
2.5
26
T15048
Plate wheel triplex 1"x17...
25
214.2
202.66
T15048
25
16.94
79.6
15.8
2.5
26
T15049
Plate wheel triplex 1"x17...
26
222.3
210.72
T15049
30
18.33
79.6
15.8
2.5
26
T15050
Plate wheel triplex 1"x17...
27
230.4
218.79
T15050
30
19.91
79.6
15.8
2.5
26
T15051
Plate wheel triplex 1"x17...
28
238.4
226.85
T15051
30
21.55
79.6
15.8
2.5
26
T15052
Plate wheel triplex 1"x17...
29
246.5
234.92
T15052
30
23.26
79.6
15.8
2.5
26
T15053
Plate wheel triplex 1"x17...
30
254.6
243.00
T15053
30
25.04
79.6
15.8
2.5
26
T15054
Plate wheel triplex 1"x17...
31
262.6
251.08
T15054
30
26.88
79.6
15.8
2.5
26
T15055
Plate wheel triplex 1"x17...
32
270.7
259.13
T15055
30
28.78
79.6
15.8
2.5
26
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
22266 - Sprockets triplex 1" x 17,02 mm DIN ISO 606
norelem
26.06.2024
Triplex plate wheels 16B-3 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Triplex sprockets 16B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Sprockets duplex 1"x17,02mm (16 B-2)
Haberkorn
19.07.2021
16B-3 (25,4 x 17,02 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
MAE-DKR-DRL-16B-3 - Triple-Strand Plate wheels DRL, ISO 16 B-3, Pitch 1“ x ...
MÄDLER
26.04.2024
Sprockets triplex 1"x17,02mm (16 B-3)
Haberkorn
19.07.2021
16B-3 (25,4 x 17,02 mm) - Taper bored cast iron sprockets (DIN 8187 ISO/R 6...
Sati
11.11.2022
16B-3 (25,4 x 17,02 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
Sprocket 3/4 x 7/16 " - Sprocket 3/4 x 7/16 "for roller chains according to...
Ketten Fuchs
22.09.2021
Plate wheels triplex 1 1/4"x3/4" (20 B-3)
Haberkorn
19.07.2021
MAE-DKR-DRS-16B-3 - Triple-Strand Sprockets DRS with Hub, ISO 16 B-3, Pitch...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表