您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
16B-3 (25,4 x 17,02 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_tripli/sp16b_3.prj},{NB=PT12026},{CODE=PT12026},{P=25.4},{W=17.02},{DR=15.88},{R=26},{C=2.5},{L=15.8},{H3=79.6},{Z=26},{DE=221.6},{DP=210.72},{DD=130},{NOTE=With welded hub: material Fe},{D=30},{H=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
Tooth width
[mm]
H3
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
NOTE
Note
ⁿ/ₐ
D
[mm]
H
[mm]
PT12008
PT12008
25.4
17.02
15.88
26
2.5
15.8
79.6
8
77.0
66.37
42
-
20
95
PT12009
PT12009
25.4
17.02
15.88
26
2.5
15.8
79.6
9
85.0
74.27
50
-
20
95
PT12010
PT12010
25.4
17.02
15.88
26
2.5
15.8
79.6
10
93.0
82.19
56
-
20
95
PT12011
PT12011
25.4
17.02
15.88
26
2.5
15.8
79.6
11
99.5
90.14
64
-
25
100
PT12012
PT12012
25.4
17.02
15.88
26
2.5
15.8
79.6
12
109.0
98.14
72
-
25
100
PT12013
PT12013
25.4
17.02
15.88
26
2.5
15.8
79.6
13
117.0
106.12
80
-
25
100
PT12014
PT12014
25.4
17.02
15.88
26
2.5
15.8
79.6
14
125.0
114.15
88
-
25
100
PT12015
PT12015
25.4
17.02
15.88
26
2.5
15.8
79.6
15
133.0
122.17
96
-
25
100
PT12016
PT12016
25.4
17.02
15.88
26
2.5
15.8
79.6
16
141.0
130.20
104
-
30
100
PT12017
PT12017
25.4
17.02
15.88
26
2.5
15.8
79.6
17
149.0
138.22
112
-
30
100
PT12018
PT12018
25.4
17.02
15.88
26
2.5
15.8
79.6
18
157.0
146.28
120
With welded hub: material...
30
100
PT12019
PT12019
25.4
17.02
15.88
26
2.5
15.8
79.6
19
165.2
154.33
128
With welded hub: material...
30
100
PT12020
PT12020
25.4
17.02
15.88
26
2.5
15.8
79.6
20
173.2
162.38
130
With welded hub: material...
30
100
PT12021
PT12021
25.4
17.02
15.88
26
2.5
15.8
79.6
21
181.2
170.43
130
With welded hub: material...
30
100
PT12022
PT12022
25.4
17.02
15.88
26
2.5
15.8
79.6
22
189.3
178.48
130
With welded hub: material...
30
100
PT12023
PT12023
25.4
17.02
15.88
26
2.5
15.8
79.6
23
197.5
186.53
130
With welded hub: material...
30
100
PT12024
PT12024
25.4
17.02
15.88
26
2.5
15.8
79.6
24
205.5
194.59
130
With welded hub: material...
30
100
PT12025
PT12025
25.4
17.02
15.88
26
2.5
15.8
79.6
25
213.5
202.66
130
With welded hub: material...
30
100
PT12026
PT12026
25.4
17.02
15.88
26
2.5
15.8
79.6
26
221.6
210.72
130
With welded hub: material...
30
100
PT12027
PT12027
25.4
17.02
15.88
26
2.5
15.8
79.6
27
229.6
218.79
130
With welded hub: material...
30
100
PT12028
PT12028
25.4
17.02
15.88
26
2.5
15.8
79.6
28
237.7
226.85
130
With welded hub: material...
30
100
PT12029
PT12029
25.4
17.02
15.88
26
2.5
15.8
79.6
29
245.8
234.92
130
With welded hub: material...
30
100
PT12030
PT12030
25.4
17.02
15.88
26
2.5
15.8
79.6
30
254.0
243.00
130
With welded hub: material...
30
100
PT12031
PT12031
25.4
17.02
15.88
26
2.5
15.8
79.6
31
262.0
251.08
130
With welded hub: material...
30
100
PT12032
PT12032
25.4
17.02
15.88
26
2.5
15.8
79.6
32
270.0
259.13
140
With welded hub: material...
30
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表