目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
RE-03 - Ressort de compression, charges moyennes
LYPSIS
A5-Opening
Powered by
CAD模型選擇
{lypsis/a5-ouverture/re_03.prj},{NB=lypsis_re03_0108713},{CODE=0108713},{D=25},{D1=12.5},{FIL=5.3 x 3.1},{F=3.100},{L=203},{R=15.8},{AN=802},{AM=50.8},{BN=1203},{BM=76.1},{CN=1517},{CM=96}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code Article
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
R
[N/mm]
LYPSIS - RE-03 - 0108660
0108660
10
5.0
25
16
LYPSIS - RE-03 - 0108661
0108661
10
5.0
32
13
LYPSIS - RE-03 - 0108662
0108662
10
5.0
38
11.9
LYPSIS - RE-03 - 0108663
0108663
10
5.0
44
10.3
LYPSIS - RE-03 - 0108664
0108664
10
5.0
51
8.9
LYPSIS - RE-03 - 0108665
0108665
10
5.0
64
7.5
LYPSIS - RE-03 - 0108666
0108666
10
5.0
76
5.3
LYPSIS - RE-03 - 0108667
0108667
10
5.0
305
1.6
LYPSIS - RE-03 - 0108668
0108668
13
6.3
25
30
LYPSIS - RE-03 - 0108669
0108669
13
6.3
32
24.8
LYPSIS - RE-03 - 0108670
0108670
13
6.3
38
21.4
LYPSIS - RE-03 - 0108671
0108671
13
6.3
44
18.5
LYPSIS - RE-03 - 0108672
0108672
13
6.3
51
15.5
LYPSIS - RE-03 - 0108673
0108673
13
6.3
64
12.1
LYPSIS - RE-03 - 0108674
0108674
13
6.3
76
10.2
LYPSIS - RE-03 - 0108675
0108675
13
6.3
89
8.4
LYPSIS - RE-03 - 0108648
0108648
13
6.3
102
7.1
LYPSIS - RE-03 - 0108676
0108676
13
6.3
305
2.1
LYPSIS - RE-03 - 0108677
0108677
16
8.0
25
49.4
LYPSIS - RE-03 - 0108678
0108678
16
8.0
32
37.1
LYPSIS - RE-03 - 0108679
0108679
16
8.0
38
33.9
LYPSIS - RE-03 - 0108680
0108680
16
8.0
44
30
LYPSIS - RE-03 - 0108681
0108681
16
8.0
51
26.4
LYPSIS - RE-03 - 0108682
0108682
16
8.0
64
20.5
LYPSIS - RE-03 - 0108683
0108683
16
8.0
76
17.8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表