您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Anchor rod - Anchor rod MVA-S
Mungo Befestigungstechnik
Chemical Products
Resin Capsule
Powered by
CAD模型選擇
{mungo/chemische_produkte/verbundanker/mva_s.prj},{NB=Mungo MVA-S Ankerstange M8 1650008(400)},{ARTNR=1650008},{LODLEVEL=400},{BN=MVA-S, M8 x 110 / 15, Ankerstange, stahlverzinkt, Stahlqualität 5.8 mit Mutter und U-Scheibe DIN 125A},{HS=Mungo Befestigungstechnik AG},{M=Stahl 5.8},{OF=verzinkt},{DNOM=8},{GEW=M8},{TFIX=15},{L=110},{D0=10},{HEF=80},{DF=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Bar length
[mm]
D0
Drill-hole Ø
[mm]
SW
Nut
ⁿ/ₐ
HEF
Effective anchorage depth
[mm]
DF
Clearance hole in fixture
[mm]
Mungo MVA-S Ankerstange M...
1650008
MVA-S, M8 x 110 / 15, Anc...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
8
M8
15
110
10
13.0
80
9
Mungo MVA-S Ankerstange M...
1651508
MVA-S, M8 x 150 / 55, Anc...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
8
M8
55
150
10
13.0
80
9
Mungo MVA-S Ankerstange M...
1650010
MVA-S, M10 x 130 / 20, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
10
M10
20
130
12
17.0
90
12
Mungo MVA-S Ankerstange M...
1651710
MVA-S, M10 x 170 / 65, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
10
M10
65
170
12
17.0
90
12
Mungo MVA-S Ankerstange M...
1650012
MVA-S, M12 x 160 / 30, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
30
160
14
19.0
110
14
Mungo MVA-S Ankerstange M...
1652212
MVA-S, M12 x 220 / 90, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
90
220
14
19.0
110
14
Mungo MVA-S Ankerstange M...
1652612
MVA-S, M12 x 260 / 130, A...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
130
260
14
19.0
110
14
Mungo MVA-S Ankerstange M...
1653012
MVA-S, M12 x 300 / 170, A...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
170
300
14
19.0
110
14
Mungo MVA-S Ankerstange M...
1650014
MVA-S, M14 x 170 / 40, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
14
M14
40
170
16
22.0
120
16
Mungo MVA-S Ankerstange M...
1650016
MVA-S, M16 x 190 / 40, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
40
190
18
24.0
125
18
Mungo MVA-S Ankerstange M...
1652316
MVA-S, M16 x 230 / 80, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
80
230
18
24.0
125
18
Mungo MVA-S Ankerstange M...
1652616
MVA-S, M16 x 260 / 110, A...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
110
260
18
24.0
125
18
Mungo MVA-S Ankerstange M...
1653016
MVA-S, M16 x 300 / 150, A...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
150
300
18
24.0
125
18
Mungo MVA-S Ankerstange M...
1652020
MVA-S, M20 x 230 / 40, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
20
M20
40
230
25
30.0
170
22
Mungo MVA-S Ankerstange M...
1652026
MVA-S, M20 x 260 / 70, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
20
M20
70
260
25
30.0
170
22
Mungo MVA-S Ankerstange M...
1652430
MVA-S, M24 x 300 / 65, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
24
M24
65
300
28
36.0
210
26
Mungo MVA-S Ankerstange M...
1653038
MVA-S, M30 x 380 / 70, An...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
30
M30
70
380
35
43.0
280
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Anchor rod - Anchor rod MVA-Sr
Mungo Befestigungstechnik
25.04.2023
Anchor rod - Anchor rod MIT-S
Mungo Befestigungstechnik
25.04.2023
BN 21141 - Threaded rod anchors with washers and nuts (Mungo® MVA-S), 5.8, ...
Bossard Catalog
31.10.2023
BN 21145 - Threaded rod anchors with washers and nuts (Mungo® MVA-Sr), stai...
Bossard Catalog
23.05.2022
Anchor rod - Anchor rod MIT-Sr
Mungo Befestigungstechnik
25.04.2023
Anchor rod - Anchor rod MIT-S
Mungo Befestigungstechnik
25.04.2023
Resin Anchor Rod VMU-A - Resin Anchor Rod VMU-A
Sikla
08.04.2024
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 21111 - Threaded rod anchors with washers and nuts (Mungo® MIT-S), 5.8, ...
Bossard Catalog
31.10.2023
Bolt Anchor AN BZ plus A4 - Bolt Anchor AN BZ plus A4
Sikla
08.04.2024
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
Stahlbolzen gerissener Beton Option 1 - Throughbolt m1r stainless steel A4/...
Mungo Befestigungstechnik
25.04.2023
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Anchor Sleeve MIG-M - Anchor Sleeve MIGr-M
Mungo Befestigungstechnik
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表