Anchor rod - Anchor rod MIT-S
Mungo Befestigungstechnik
Chemical Products
Threaded Rod, Anchor Rod, Anchor Sleeve
Powered by
CAD모델 선택
{mungo/chemische_produkte/gewindestange_ankerstange_innengewindehuelse/mit_s.prj},{NB=Mungo MIT-S Ankerstange M12 1721213(400)},{ARTNR=1721213},{LODLEVEL=400},{BN=MIT-S, M12 x 130, Ankerstange, stahlverzinkt, Stahlqualität 5.8 mit Mutter und U-Scheibe DIN 125A},{HS=Mungo Befestigungstechnik AG},{M=Stahl 5.8},{OF=verzinkt},{DNOM=12},{GEW=M12},{L=130},{D0=14}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread
ⁿ/ₐ
L
Bar length
[mm]
D0
Drill Ø
[mm]
Mungo MIT-S Ankerstange M...
1720607
MIT-S, M6 x 70, Anchor Ro...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
6
M6
70
8
Mungo MIT-S Ankerstange M...
1720811
MIT-S, M8 x 110, Anchor R...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
8
M8
110
10
Mungo MIT-S Ankerstange M...
1720813
MIT-S, M8 x 130, Anchor R...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
8
M8
130
10
Mungo MIT-S Ankerstange M...
1720815
MIT-S, M8 x 150, Anchor R...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
8
M8
150
10
Mungo MIT-S Ankerstange M...
1720817
MIT-S, M8 x 170, Anchor R...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
8
M8
170
10
Mungo MIT-S Ankerstange M...
1721011
MIT-S, M10 x 110, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
10
M10
110
12
Mungo MIT-S Ankerstange M...
1721013
MIT-S, M10 x 130, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
10
M10
130
12
Mungo MIT-S Ankerstange M...
1721015
MIT-S, M10 x 150, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
10
M10
150
12
Mungo MIT-S Ankerstange M...
1721017
MIT-S, M10 x 170, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
10
M10
170
12
Mungo MIT-S Ankerstange M...
1721213
MIT-S, M12 x 130, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
130
14
Mungo MIT-S Ankerstange M...
1721217
MIT-S, M12 x 170, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
170
14
Mungo MIT-S Ankerstange M...
1721221
MIT-S, M12 x 210, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
210
14
Mungo MIT-S Ankerstange M...
1721226
MIT-S, M12 x 260, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
12
M12
260
14
Mungo MIT-S Ankerstange M...
1721618
MIT-S, M16 x 180, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
180
18
Mungo MIT-S Ankerstange M...
1721622
MIT-S, M16 x 220, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
220
18
Mungo MIT-S Ankerstange M...
1721626
MIT-S, M16 x 260, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
260
18
Mungo MIT-S Ankerstange M...
1721633
MIT-S, M16 x 330, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
16
M16
330
18
Mungo MIT-S Ankerstange M...
1722027
MIT-S, M20 x 270, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
20
M20
270
22/24
Mungo MIT-S Ankerstange M...
1722030
MIT-S, M20 x 300, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
20
M20
300
22/24
Mungo MIT-S Ankerstange M...
1722432
MIT-S, M24 x 320, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
24
M24
320
28
Mungo MIT-S Ankerstange M...
1722436
MIT-S, M24 x 360, Anchor ...
Mungo Befestigungstechnik...
Steel 5.8
Zinc plated
24
M24
360
28
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성