您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Anchor rod - Anchor rod MIT-S
Mungo Befestigungstechnik
Chemical Products
Threaded Rod, Anchor Rod, Anchor Sleeve
Powered by
CAD模型選擇
{mungo/chemische_produkte/gewindestange_ankerstange_innengewindehuelse/mit_s8.prj},{NB=Mungo MIT-S Ankerstange M12 1791213(400)},{ARTNR=1791213},{LODLEVEL=400},{BN=MIT-S, M12 x 130, Ankerstange, stahlverzinkt, Stahlqualität 8.8 mit Mutter und U-Scheibe DIN 125A},{HS=Mungo Befestigungstechnik AG},{M=Stahl 8.8},{OF=verzinkt},{DNOM=12},{GEW=M12},{L=130},{D0=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread
ⁿ/ₐ
L
Bar length
[mm]
D0
Drill Ø
[mm]
Mungo MIT-S Ankerstange M...
1790607
MIT-S, M6 x 70, Anchor Ro...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
6
M6
70
8
Mungo MIT-S Ankerstange M...
1790811
MIT-S, M8 x 110, Anchor R...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
8
M8
110
10
Mungo MIT-S Ankerstange M...
1790813
MIT-S, M8 x 130, Anchor R...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
8
M8
130
10
Mungo MIT-S Ankerstange M...
1790815
MIT-S, M8 x 150, Anchor R...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
8
M8
150
10
Mungo MIT-S Ankerstange M...
1790817
MIT-S, M8 x 170, Anchor R...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
8
M8
170
10
Mungo MIT-S Ankerstange M...
1791011
MIT-S, M10 x 110, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
10
M10
110
12
Mungo MIT-S Ankerstange M...
1791013
MIT-S, M10 x 130, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
10
M10
130
12
Mungo MIT-S Ankerstange M...
1791015
MIT-S, M10 x 110, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
10
M10
150
12
Mungo MIT-S Ankerstange M...
1791017
MIT-S, M10 x 170, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
10
M10
170
12
Mungo MIT-S Ankerstange M...
1791213
MIT-S, M12 x 130, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
12
M12
130
14
Mungo MIT-S Ankerstange M...
1791217
MIT-S, M12 x 170, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
12
M12
170
14
Mungo MIT-S Ankerstange M...
1791221
MIT-S, M12 x 210, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
12
M12
210
14
Mungo MIT-S Ankerstange M...
1791226
MIT-S, M12 x 260, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
12
M12
260
14
Mungo MIT-S Ankerstange M...
1791618
MIT-S, M16 x 180, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
16
M16
180
18
Mungo MIT-S Ankerstange M...
1791622
MIT-S, M16 x 220, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
16
M16
220
18
Mungo MIT-S Ankerstange M...
1791626
MIT-S, M16 x 260, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
16
M16
260
18
Mungo MIT-S Ankerstange M...
1791633
MIT-S, M16 x 330, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
16
M16
330
18
Mungo MIT-S Ankerstange M...
1792027
MIT-S, M20 x 270, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
20
M20
270
22/24
Mungo MIT-S Ankerstange M...
1792030
MIT-S, M20 x 300, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
20
M20
300
22/24
Mungo MIT-S Ankerstange M...
1792432
MIT-S, M24 x 320, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
24
M24
320
28
Mungo MIT-S Ankerstange M...
1792436
MIT-S, M24 x 360, Anchor ...
Mungo Befestigungstechnik...
Steel 8.8
Zinc plated
24
M24
360
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Anchor rod - Anchor rod MVA-Sr
Mungo Befestigungstechnik
25.04.2023
Anchor rod - Anchor rod MIT-S
Mungo Befestigungstechnik
25.04.2023
Anchor rod - Anchor rod MIT-Sr
Mungo Befestigungstechnik
25.04.2023
B0528 - Button head screws EN ISO 7380
Blohm
03.06.2024
Anchor Sleeve MIG-M - Anchor Sleeve MIGr-M
Mungo Befestigungstechnik
25.04.2023
BN 21111 - Threaded rod anchors with washers and nuts (Mungo® MIT-S), 5.8, ...
Bossard Catalog
31.10.2023
CAA019-020 - Hexagon bolt anti-loosening type
YDFA
26.01.2024
For round holes, with disc, sealed
HellermannTyton
10.11.2022
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
B0101 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
Blohm
03.06.2024
Reference 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
BN 21141 - Threaded rod anchors with washers and nuts (Mungo® MVA-S), 5.8, ...
Bossard Catalog
31.10.2023
Threaded Rod GST - Threaded Rod GST
Sikla
08.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表