您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ZS-276 - Pipe Clamps - Beta Clamps Twin
Reid Supply
Pneumatics & Hydraulics
Hosing & Tubing
Clamps & Straps
Beta Clamps
Powered by
CAD模型選擇
{reidsupply/l1_v00000000/l2_v03000000/l3_v03040000/l4_v03040100/zs-276_asmtab.prj},{NB=ZS-298},{PN=ZS-298},{AMERSID=1075683},{APACID=-},{EMEAID=-},{GROUP=T5},{TS=-},{PS=1 1/4},{A1=2.20},{A2=4.33},{LEN=4.17},{H1=1.25},{H2=2.12},{H3=2.81},{BOLT=5/16-18 x 2 3/8},{MAT=Steel},{WDTH=1.200},{R=0.118},{HT=1.053149606},{TSPS=1.660},{BCANG=45.000},{BC=0.019685039},{TR=0.039370079},{HLDIA=0.3375},{CBDIA=0.610},{CBDTH=0.3125},{PPATH=../p170635/p170635_asm_dir/zs-276/zs-276_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/clamps/zs-298}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
TS
Tube Size
ⁿ/ₐ
PS
Pipe Size
ⁿ/ₐ
A1
A1 Tube Pipe Hole Spacing Center to Center
[Inch]
A2
A2 Outside Width
[Inch]
LEN
A3 Base Width
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
BOLT
Bolt Size
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ZS-276
ZS-276
1075672
-
-
T2
1/2
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-278
ZS-278
1075673
-
-
T2
-
1/4
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-280
ZS-280
1075674
-
-
T2
5/8
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Steel
ZS-282
ZS-282
1075675
-
-
T3
3/4
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-284
ZS-284
1075676
-
-
T3
-
1/2
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-286
ZS-286
1075677
-
-
T3
7/8
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-288
ZS-288
1075678
-
-
T3
1
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Steel
ZS-290
ZS-290
1075679
-
-
T4
-
3/4
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Steel
ZS-292
ZS-292
1075680
-
-
T5
1 1/4
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-294
ZS-294
1075681
-
-
T5
-
1
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-296
ZS-296
1075682
-
-
T5
1 1/2
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-298
ZS-298
1075683
-
-
T5
-
1 1/4
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Steel
ZS-300
ZS-300
1075685
-
-
T2
1/2
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-302
ZS-302
1075686
-
-
T2
-
1/4
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-304
ZS-304
1075687
-
-
T2
5/8
-
1.14
2.16
2.08
0.70
1.02
1.71
5/16-18 x 1 3/8
Stainless
ZS-306
ZS-306
1075688
-
-
T3
3/4
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-308
ZS-308
1075689
-
-
T3
-
1/2
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-310
ZS-310
1075690
-
-
T3
7/8
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-312
ZS-312
1075691
-
-
T3
1
-
1.41
2.75
2.63
0.92
1.45
2.14
5/16-18 x 1 3/4
Stainless
ZS-314
ZS-314
1075692
-
-
T4
-
3/4
1.77
3.34
3.22
1.02
1.65
2.34
5/16-18 x 2
Stainless
ZS-316
ZS-316
1075693
-
-
T5
1 1/4
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
ZS-318
ZS-318
1075694
-
-
T5
-
1
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
ZS-320
ZS-320
1075695
-
-
T5
1 1/2
-
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
ZS-322
ZS-322
1075696
-
-
T5
-
1 1/4
2.20
4.33
4.17
1.25
2.12
2.81
5/16-18 x 2 3/8
Stainless
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表