您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z98-DLC - Auswerferstift (DIN ISO 6751)
STRACK
05. Auswerfer- und Schneidelemente
5.1. Auswerferstifte
Powered by
CAD模型選擇
{strack/as_kat/as_01/sn080075.prj},{NB=Z98-DLC-5.2-315 Auswerferstift (DIN ISO 6751) XL=315},{PDF=PDF},{D1=5.2},{L=315},{XL=315.00},{D2=10},{H=3.0},{R=0.3},{KR=3.3},{SNPR=MIN},{ARTNR=628642}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(D1)
[mm]
L
(L)
[mm]
D2
(D2)
[mm]
H
(H)
[mm]
R
(R)
[mm]
KR
(KR)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z98-DLC-1.6-40 XL=40
1.6
40
3
1.5
0.2
1.7
628491
Z98-DLC-1.6-63 XL=63
1.6
63
3
1.5
0.2
1.7
628492
Z98-DLC-1.6-80 XL=80
1.6
80
3
1.5
0.2
1.7
628493
Z98-DLC-1.6-100 XL=100
1.6
100
3
1.5
0.2
1.7
628486
Z98-DLC-1.6-125 XL=125
1.6
125
3
1.5
0.2
1.7
628487
Z98-DLC-1.6-160 XL=160
1.6
160
3
1.5
0.2
1.7
628488
Z98-DLC-1.6-200 XL=200
1.6
200
3
1.5
0.2
1.7
628489
Z98-DLC-2-40 XL=40
2.0
40
4
2.0
0.2
2.2
628586
Z98-DLC-2-63 XL=63
2.0
63
4
2.0
0.2
2.2
628590
Z98-DLC-2-80 XL=80
2.0
80
4
2.0
0.2
2.2
628591
Z98-DLC-2-100 XL=100
2.0
100
4
2.0
0.2
2.2
628580
Z98-DLC-2-125 XL=125
2.0
125
4
2.0
0.2
2.2
628581
Z98-DLC-2-160 XL=160
2.0
160
4
2.0
0.2
2.2
628582
Z98-DLC-2-200 XL=200
2.0
200
4
2.0
0.2
2.2
628583
Z98-DLC-2-250 XL=250
2.0
250
4
2.0
0.2
2.2
628584
Z98-DLC-2.2-100 XL=100
2.2
100
4
2.0
0.2
2.2
628559
Z98-DLC-2.2-125 XL=125
2.2
125
4
2.0
0.2
2.2
628560
Z98-DLC-2.2-160 XL=160
2.2
160
4
2.0
0.2
2.2
628561
Z98-DLC-2.2-200 XL=200
2.2
200
4
2.0
0.2
2.2
628562
Z98-DLC-2.2-250 XL=250
2.2
250
4
2.0
0.2
2.2
628563
Z98-DLC-2.5-40 XL=40
2.5
40
5
2.0
0.3
2.3
628571
Z98-DLC-2.5-63 XL=63
2.5
63
5
2.0
0.3
2.3
628573
Z98-DLC-2.5-80 XL=80
2.5
80
5
2.0
0.3
2.3
628574
Z98-DLC-2.5-100 XL=100
2.5
100
5
2.0
0.3
2.3
628566
Z98-DLC-2.5-125 XL=125
2.5
125
5
2.0
0.3
2.3
628567
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
220. - Punch DIN 9844, Shape A
FIBRO
21.07.2023
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
17.06.2024
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
17.06.2024
2300.2 - Ejector pins with cylindrical head, unnitrided
Kern
26.02.2019
2300.1 - Ejector pins with cylindrical head, nitrided, oxidized
Kern
26.02.2019
N275 Form D - Ejector pins according to DIN 1530 / ISO 6751 N275 form D
Intercom
15.07.2022
2301 - Ejector pins with cylindrical head, hardened
Kern
26.02.2019
2300 - Ejector pins with cylindrical head, clear nitrided
Kern
26.02.2019
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
17.06.2024
2131.36. - Double vortice hook
FIBRO
18.04.2023
2131.22. - Ring block with position lock
FIBRO
21.07.2023
H9 - Clamping plate flush
STRACK
21.07.2022
2131.16. - Hoisting snap link
FIBRO
18.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表