您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4 POS01 - Klinkengehäuse
STRACK
07. Entformungselemente - indirekt
7.1. Klinkenzuege
7.1.1. Ersatzteile fuer Klinkenzuege
Powered by
CAD模型選擇
{strack/entin_kat/entin_01/entin_01_01/sn160007.prj},{NB=Z4-15-01-25-41 Klinkengehaeuse},{TYP=15},{POS=01},{L=25},{T=41},{A=30},{A1=20},{A2=9},{A3=8},{B=75},{B1=65},{B2=45},{B3=20},{B4=56},{C=21},{C1=12},{C2=12},{D1=8.5},{T2=6.0},{D2=13.5},{D3=5},{L2=28},{F1=1},{F2=0.5},{R1=4.0},{R2=1.0},{A11=0},{B6=0.0},{B7=0.0},{B8=0},{C8=0},{D4=0.0},{T5=0.0},{D5=0.0},{VAR=2},{KGST=18.3},{SNPR=MIN},{ARTNR=69905}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
(Typ)
ⁿ/ₐ
POS
(Pos)
ⁿ/ₐ
L
(L)
ⁿ/ₐ
T
(T)
ⁿ/ₐ
A
(A)
[mm]
A1
(A1)
[mm]
A2
(A2)
[mm]
A3
(A3)
[mm]
B
(B)
[mm]
B1
(B1)
[mm]
B2
(B2)
[mm]
B3
(B3)
[mm]
B4
(B4)
[mm]
C
(C)
[mm]
C1
(C1)
[mm]
C2
(C2)
[mm]
D1
(D1)
[mm]
T2
(T2)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
L2
(L2)
[mm]
F1
(F1)
[mm]
F2
(F2)
[mm]
R1
(R1)
[mm]
R2
(R2)
[mm]
A11
(A11)
[mm]
B6
(B6)
[mm]
B7
(B7)
[mm]
B8
(B8)
[mm]
C8
(C8)
[mm]
D4
(D4)
[mm]
T5
(T5)
[mm]
D5
(D5)
[mm]
VAR
(VAR)
ⁿ/ₐ
KGST
(KGST)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4-1-01-0-0
1
01
0
0
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-25-0
1
01
25
0
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-50-0
1
01
50
0
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-75-0
1
01
75
0
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-0-41
1
01
0
41
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-25-41
1
01
25
41
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-50-41
1
01
50
41
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-75-41
1
01
75
41
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-1-01-1-0
1
01
1
0
20
10
6
5
50
40
30
15
0
16
9
9
4.3
4.5
7.5
5
20
1
0.5
2.5
0.5
0
0.0
0.0
0
0
0.0
0.0
0.0
1
13.3
62024
Z4-15-01-0-0
15
01
0
0
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-25-0
15
01
25
0
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-50-0
15
01
50
0
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-75-0
15
01
75
0
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-0-41
15
01
0
41
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-25-41
15
01
25
41
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-50-41
15
01
50
41
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-75-41
15
01
75
41
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-15-01-1-0
15
01
1
0
30
20
9
8
75
65
45
20
56
21
12
12
8.5
6.0
13.5
5
28
1
0.5
4.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
18.3
69905
Z4-2-01-0-0
2
01
0
0
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
Z4-2-01-25-0
2
01
25
0
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
Z4-2-01-50-0
2
01
50
0
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
Z4-2-01-75-0
2
01
75
0
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
Z4-2-01-0-41
2
01
0
41
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
Z4-2-01-25-41
2
01
25
41
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
Z4-2-01-50-41
2
01
50
41
36
25
12
10
90
74
60
25
74
27
15
15
8.5
6.0
13.5
6
35
1
0.5
5.0
1.0
0
0.0
0.0
0
0
0.0
0.0
0.0
2
22.5
62039
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4_POS06 - Catch
STRACK
17.08.2022
Z4 - Latch lock two stage ejector, with dowel pin (Type=1-0)
STRACK
17.08.2022
Z4_POS02 - Control plate
STRACK
19.08.2022
Z4 - Latch lock with dowel pin (Type=0/25/50/75-0)
STRACK
17.08.2022
Z4_POS03/325/350/375 - Latch bar
STRACK
13.10.2022
Z51 - Centring element
STRACK
03.11.2023
Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
STRACK
21.07.2022
Z3 - Round latch lock
STRACK
17.08.2022
Z4 - Latch lock with dowel pin, long steady (Type=0/25/50/75-41)
STRACK
17.08.2022
Z95 - Ejector pin (DIN ISO 6751)
STRACK
13.10.2022
SN2580 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
Z4_POS05 - Catch stop
STRACK
17.08.2022
Z5 - Latch lock
STRACK
17.08.2022
Z4_POS10 - Reverse latch bar
STRACK
13.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表