您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z3 POS04 - Sicherungsbuchse
STRACK
07. Entformungselemente - indirekt
7.1. Klinkenzuege
7.1.1. Ersatzteile fuer Klinkenzuege
Powered by
CAD模型選擇
{strack/entin_kat/entin_01/entin_01_01/sn160126.prj},{NB=Z3-1-04 Sicherungsbuchse},{TYPE=1},{POS=04},{L=13.0},{L1=3.65},{L2=10.0},{D=11},{D1=5.5},{D2=10.0},{D3=3.0},{D4=6.0},{F1=0.10},{F2=0.5},{F3=1.5},{F4=0.2},{SNPR=MIN},{ARTNR=5676}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
(Type)
ⁿ/ₐ
POS
(Pos)
[mm]
L
(L)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D
(D)
[mm]
D1
(D1)
[mm]
D2
(D2)
[mm]
D3
(D3)
[mm]
D4
(D4)
[mm]
F1
(F1)
[mm]
F2
(F2)
[mm]
F3
(F3)
[mm]
F4
(F4)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z3-1-04
1
04
13.0
3.65
10.0
11
5.5
10.0
3.0
6.0
0.10
0.5
1.5
0.2
5676
Z3-2-04
2
04
15.0
3.30
9.5
15
8.5
13.6
5.0
9.0
0.20
1.5
1.5
0.2
140811
Z3-3-04
3
04
18.5
4.20
12.0
18
10.5
16.3
6.2
10.7
0.25
2.0
2.0
0.2
142272
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z3_POS01 - Latch bar
STRACK
17.08.2022
Z3_POS03 - Piston
STRACK
17.08.2022
Z3_POS05 - Catch
STRACK
17.08.2022
Z3_POS06 - Driver
STRACK
17.08.2022
N270 form D - Standard punches according to DIN 9861 / ISO 6752 form D N27...
Intercom
15.07.2022
0712107 - TCP 0,1A
PHOENIX CONTACT
07.12.2023
GZ15-V4A to GZ40-VA - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
Z4085 - Guide bush
STRACK
02.11.2023
Z3_POS10 - Counter bearing
STRACK
17.08.2022
Z3_POS09 - Guide bush
STRACK
17.08.2022
Z3_POS11_12 - Distance washer
STRACK
17.08.2022
Z3 - Round latch lock
STRACK
17.08.2022
SN4322 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表