您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
ESWV-..LR-WD/SR-WD - Banjo elbow connectors, sealing with restraining FKM seal ring
EXMAR
Connectors
Banjo connectors
Powered by
CAD模型選擇
{exmar/bodies/banjo_bodies/xeswv_lr_wd_sr_wd.prj},{NB=XESWV-28LR 1.1 WD 707.2851.850.20},{TYPE=XESWV-28LR 1.1 WD},{MATNR=707.2851.850.20},{SERIE=L},{PN=250},{D1=28},{G=1},{M1=36x2.0},{D=40.0},{L=39.5},{L2=32.0},{L3=60.0},{L4=30.5},{L5=18.0},{SW2=41},{SW3=46},{E=20.0},{KG=776}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
[mm]
M1
Thread
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XESWV-06LLR 1.8 WD 707.28...
XESWV-06LLR 1.8 WD
707.2851.100.10
LL
100
6
1/8
10x1.0
15.0
15.5
10.0
21.0
10.0
8.0
14
15
4.5
36
XESWV-08LLR 1.8 WD 707.28...
XESWV-08LLR 1.8 WD
707.2851.160.10
LL
100
8
1/8
12x1.0
15.0
16.5
11.0
21.0
10.0
8.0
14
15
4.5
44
XESWV-06LR 1.8 WD 707.285...
XESWV-06LR 1.8 WD
707.2851.100.20
L
500
6
1/8
12x1.5
15.0
19.0
12.0
21.0
10.5
8.0
14
17
4.5
48
XESWV-06LR 1.4 WD 707.285...
XESWV-06LR 1.4 WD
707.2851.110.20
L
500
6
1/4
12x1.5
19.0
19.0
12.0
30.0
14.0
12.0
19
19
6.0
48
XESWV-08LR 1.4 WD 707.285...
XESWV-08LR 1.4 WD
707.2851.170.20
L
500
8
1/4
14x1.5
19.0
21.5
14.5
30.0
14.0
12.0
19
22
6.0
76
XESWV-10LR 1.4 WD 707.285...
XESWV-10LR 1.4 WD
707.2851.270.20
L
500
10
1/4
16x1.5
19.0
22.5
15.5
30.0
14.0
12.0
19
22
6.0
81
XESWV-12LR 1.4 WD 707.285...
XESWV-12LR 1.4 WD
707.2851.380.20
L
500
12
1/4
18x1.5
19.0
25.0
18.0
30.0
14.0
12.0
19
22
6.0
129
XESWV-12LR 3.8 WD 707.285...
XESWV-12LR 3.8 WD
707.2851.390.20
L
500
12
3/8
18x1.5
22.0
25.0
18.0
34.5
16.5
12.0
22
27
7.5
130
XESWV-15LR 1.2 WD 707.285...
XESWV-15LR 1.2 WD
707.2851.534.20
L
500
15
1/2
22x1.5
27.0
28.5
21.5
44.0
21.5
14.0
27
32
10.5
237
XESWV-18LR 1.2 WD 707.285...
XESWV-18LR 1.2 WD
707.2851.646.20
L
400
18
1/2
26x1.5
27.0
28.5
21.5
44.0
21.5
14.0
27
32
10.5
251
XESWV-22LR 3.4 WD 707.285...
XESWV-22LR 3.4 WD
707.2851.768.20
L
250
22
3/4
30x2.0
33.0
35.0
27.5
49.0
24.0
16.0
32
41
16.0
395
XESWV-28LR 1.1 WD 707.285...
XESWV-28LR 1.1 WD
707.2851.850.20
L
250
28
1
36x2.0
40.0
39.5
32.0
60.0
30.5
18.0
41
46
20.0
776
XESWV-35LR 5.4 WD 707.285...
XESWV-35LR 5.4 WD
707.2851.944.20
L
250
35
1 1/4
45x2.0
50.0
46.5
36.0
74.0
35.5
20.0
50
55
26.0
1345
XESWV-42LR 3.2 WD 707.285...
XESWV-42LR 3.2 WD
707.2851.992.20
L
250
42
1 1/2
52x2.0
56.0
51.5
40.5
84.0
40.5
22.0
55
65
32.0
2088
XESWV-06SR 1.4 WD 707.285...
XESWV-06SR 1.4 WD
707.2851.110.30
S
800
6
1/4
14x1.5
19.0
23.5
16.5
30.0
14.0
12.0
19
22
6.0
68
XESWV-08SR 1.4 WD 707.285...
XESWV-08SR 1.4 WD
707.2851.170.30
S
800
8
1/4
16x1.5
19.0
23.5
16.5
30.0
14.0
12.0
19
22
6.0
81
XESWV-10SR 3.8 WD 707.285...
XESWV-10SR 3.8 WD
707.2851.280.30
S
800
10
3/8
18x1.5
22.0
26.0
18.5
34.5
16.5
12.0
22
27
7.5
136
XESWV-12SR 3.8 WD 707.285...
XESWV-12SR 3.8 WD
707.2851.390.30
S
630
12
3/8
20x1.5
22.0
26.0
18.5
34.5
16.5
12.0
22
27
7.5
142
XESWV-14SR 1.2 WD 707.285...
XESWV-14SR 1.2 WD
707.2851.504.30
S
630
14
1/2
22x1.5
27.0
30.5
22.5
44.0
21.5
14.0
27
32
10.5
246
XESWV-16SR 1.2 WD 707.285...
XESWV-16SR 1.2 WD
707.2851.566.30
S
630
16
1/2
24x1.5
27.0
30.5
22.0
44.0
21.5
14.0
27
32
10.5
245
XESWV-20SR 3.4 WD 707.285...
XESWV-20SR 3.4 WD
707.2851.704.30
S
420
20
3/4
30x2.0
33.0
37.0
26.5
49.0
24.0
16.0
32
41
16.0
405
XESWV-25SR 1.1 WD 707.285...
XESWV-25SR 1.1 WD
707.2851.810.30
S
420
25
1
36x2.0
40.0
43.5
31.5
60.0
30.5
18.0
41
46
20.0
805
XESWV-30SR 5.4 WD 707.285...
XESWV-30SR 5.4 WD
707.2851.902.30
S
420
30
1 1/4
42x2.0
50.0
50.5
37.0
74.0
35.5
20.0
50
55
26.0
1389
XESWV-38SR 3.2 WD 707.285...
XESWV-38SR 3.2 WD
707.2851.953.30
S
420
38
1 1/2
52x2.0
55.0
57.5
41.5
84.0
40.5
22.0
55
65
32.0
2264
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal ri...
EXMAR
03.03.2023
XESWV-..LM-WD/SM-WD - Banjo elbow connectors, sealing with restraining FKM ...
EXMAR
03.03.2023
ESWV-..LM-WD/SM-WD - Banjo elbow fittings, sealing with restraining seal ri...
EXMAR
03.03.2023
Banjo coupling, restrictor-free version with DS - Whitworth tube thread, cy...
VOSS
11.04.2023
XESWV-..LR/SR - Banjo elbow connectors, sealing with metal seal-edge ring
EXMAR
03.03.2023
WEV-..LRK - Male adaptor elbow fittings, taper thread sealing form C acc. D...
EXMAR
28.03.2023
Banjo coupling, normal version with DS - Whitworth tube thread, cylindrical...
VOSS
11.04.2023
NC-ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal...
EXMAR
02.06.2021
SOL 52824 - Single banjo
SERTO
11.03.2024
SO 52824 - Single banjo
SERTO
11.03.2024
XESWV-..LM/SM - Banjo elbow connectors, sealing with metal seal-edge ring
EXMAR
03.03.2023
XEWKO-..L/S M - Adjustable elbow connectors with taper and O-ring, pre-asse...
EXMAR
28.03.2023
SWVE-R EO - Banjo elbow
Parker
29.02.2024
Elbow coupling, L-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表