您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702577 - WELDING NIPPLE WITH O.R. DIN S SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702577.prj},{NB=X702577-2025},{CODE=X702577-2025},{FILENAME=X702577-2025_00},{F=},{D=},{D1=},{L1=},{L2=},{PN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
D
[mm]
D1
[mm]
L1
[mm]
L2
[mm]
PN
Nominal pressure
[bar]
X702577-1225
X702577-1225
M20x1,5-6g
12
7
31,5
33,5
400 Bar
X702577-1430
X702577-1430
M22x1,5-6g
14
8
38
40
400 Bar
X702577-1620
X702577-1620
X702577-1625
X702577-1625
M24x1,5-6g
16
11
37,5
40,5
315 Bar
X702577-1630
X702577-1630
M24x1,5-6g
16
10
37,5
40,5
400 Bar
X702577-2020
X702577-2020
X702577-2025
X702577-2025
X702577-2030
X702577-2030
M30x2-6g
20
14
43,5
47
315 Bar
X702577-2040
X702577-2040
X702577-2530
X702577-2530
M36x2-6g
25
19
49,5
53,5
250 Bar
X702577-2540
X702577-2540
M36x2-6g
25
17
49,5
53,5
315 Bar
X702577-3040
X702577-3040
M42x2-6g
30
22
52
57,5
400 Bar
X702577-3050
X702577-3050
X702577-3850
X702577-3850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
701070 - NUT L SERIES
FOR Fittings
06.05.2024
701519 - NUT S SERIES
FOR Fittings
06.05.2024
702632 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
711500 - UNION TEE MALE DIN S SERIES
FOR Fittings
06.05.2024
702072 - WELDING NIPPLE WITH O.R. DIN L SERIES
FOR Fittings
06.05.2024
MDKOS 45(ISO 12151-2 (ISO 8434-1)) - Metric Females 24° Cone with O-Ring fo...
VOSS
13.03.2024
711588 - BRANCH TEE MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
707587 - 90° ELBOW MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
703502 - BULKHEAD UNION MALE DIN S SERIES
FOR Fittings
06.05.2024
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
707125 - 90° BANJO ELBOW MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBE...
FOR Fittings
06.05.2024
702764 - CONNECTOR MALE DIN S SERIES - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
707509 - 90° ELBOW UNION MALE DIN S SERIES
FOR Fittings
06.05.2024
701508 - CUTTING RING DIN S SERIES
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表