您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR280-RF - Shrink Disk - 2-part - stainless steel version
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shrink Disks
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shrink_discs/wsr_280_rf_asmtab.prj},{NB=WSR280-RF-18x44_(15)},{SIZE=18x44},{D1=18},{D2=44},{DW=15},{DWX=15,16},{L=19.0},{L1=15},{E=1.5},{S=M6},{SCRX=6.0},{LX=12},{TA=8},{M=0.1},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr_280_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
E
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
S
Screw (ISO 4017 - A4-80)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR280-RF-18x44
18x44
87
19.0
15
1.5
59
M6
8
0.1
Stainless steel
84839089
WSR280-RF-20x47
20x47
118
19.0
15
1.5
62
M6
8
0.2
Stainless steel
84839089
WSR280-RF-24x50
24x50
113
22.0
18
2.0
41
M6
8
0.2
Stainless steel
84839089
WSR280-RF-30x60
30x60
230
24.0
20
2.0
45
M6
8
0.3
Stainless steel
84839089
WSR280-RF-36x72
36x72
451
27.5
22
2.0
58
M8
22
0.5
Stainless steel
84839089
WSR280-RF-44x80
44x80
420
29.5
24
2.0
33
M8
22
0.6
Stainless steel
84839089
WSR280-RF-50x90
50x90
896
31.5
26
2.5
51
M8
22
0.8
Stainless steel
84839089
WSR280-RF-55x100
55x100
1303
34.5
29
3.0
58
M8
22
1.2
Stainless steel
84839089
WSR280-RF-62x110
62x110
1599
34.5
29
3.0
55
M8
22
1.4
Stainless steel
84839089
WSR280-RF-68x115
68x115
1648
34.5
29
3.5
52
M8
22
1.4
Stainless steel
84839089
WSR280-RF-75x138
75x138
322
37.5
31
4.0
8
M10
43
2.3
Stainless steel
84839089
WSR280-RF-80x141
80x141
618
37.5
31
4.0
12
M10
43
2.5
Stainless steel
84839089
WSR280-RF-90x155
90x155
1028
44.5
38
4.0
15
M10
43
3.4
Stainless steel
84839089
WSR280-RF-100x170
100x170
1567
49.5
43
4.5
17
M10
43
4.7
Stainless steel
84839089
WSR280-RF-110x185
110x185
2568
56.5
49
5.5
21
M12
75
6.2
Stainless steel
84839089
WSR280-RF-120x197
120x197
1895
60.5
53
5.5
11
M12
75
7.3
Stainless steel
84839089
WSR280-RF-125x215
125x215
1878
60.5
53
5.5
11
M12
75
9.2
Stainless steel
84839089
WSR280-RF-130x215
130x215
503
60.5
53
5.5
3
M12
75
8.8
Stainless steel
84839089
WSR280-RF-135x230
135x230
1392
67.0
58
6.5
7
M14
89
11.0
Stainless steel
84839089
WSR280-RF-140x230
140x230
2240
67.0
58
7.0
10
M14
89
11.0
Stainless steel
84839089
WSR280-RF-155x263
155x263
5790
71.0
62
7.5
19
M14
89
16.0
Stainless steel
84839089
WSR280-RF-165x290
165x290
12140
78.0
68
7.5
30
M16
180
22.0
Stainless steel
84839089
WSR280-RF-175x300
175x300
16719
78.0
68
8.0
35
M16
180
23.0
Stainless steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
23354-01 - Keyless locking couplings Form D stainless steel
norelem
26.06.2024
HG-KR - AC Servo Motors
IMI Bimba Products
21.06.2024
Stepper motor - Motors and controls
RK Rose+Krieger
18.06.2024
Compact Type - Heavy Load HSR-R
THK CO.,LTD.
23.05.2024
3-Phase Motor
Sumitomo Heavy Industries, Ltd. PTC Group
07.12.2023
Standard
Tsubakimoto Chain Co.
25.08.2011
23200 - Taper clamping bushes
norelem
26.06.2024
WSR270 - Shrink Disk - 3-part
StS Coupling GmbH
10.02.2021
WSR270-RF - Shrink Disk - 3-part - stainless steel version
StS Coupling GmbH
18.02.2021
MAE-SCHRSCHEI-ST - Shrink Disks ST, For very high torques
MÄDLER
10.04.2024
23382 - Shrink discs, Form B
norelem
26.06.2024
WSR280 - Shrink Disk - 2-part
StS Coupling GmbH
10.02.2021
MAE-SCHRSCHEI-ST-R - Shrink Disks ST-R, Stainless Steel 1.4057 (AISI 431) ,...
MÄDLER
10.04.2024
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stuewe
22.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表