您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR280 - Shrink Disk - 2-part
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shrink Disks
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shrink_discs/wsr_280_asmtab.prj},{NB=WSR280-16x41_(13)},{SIZE=16x41},{D1=16},{D2=41},{DW=13},{DWX=13,14},{L=19.0},{L1=15},{E=1.5},{S=M6},{SCRX=6.0},{LX=12},{TA=12},{M=0.1},{MAT=Steel},{CTN=84839089},{PPATH=parts/wsr_280_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
E
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
S
Screw (ISO 4017 - 10.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR280-16x41
16x41
96
19.0
15
1.5
200
M6
12
0.1
Steel
84839089
WSR280-18x44
18x44
121
19.0
15
1.5
190
M6
12
0.1
Steel
84839089
WSR280-20x47
20x47
146
19.0
15
1.5
179
M6
12
0.2
Steel
84839089
WSR280-24x50
24x50
172
22.0
18
2.0
145
M6
12
0.2
Steel
84839089
WSR280-30x60
30x60
297
24.0
20
2.0
137
M6
12
0.3
Steel
84839089
WSR280-36x72
36x72
563
27.5
22
2.0
169
M8
30
0.5
Steel
84839089
WSR280-40x80
40x80
734
29.5
24
2.0
135
M8
30
0.6
Steel
84839089
WSR280-44x80
44x80
736
29.5
24
2.0
133
M8
30
0.6
Steel
84839089
WSR280-50x90
50x90
1230
31.5
26
2.5
166
M8
30
0.8
Steel
84839089
WSR280-55x100
55x100
1640
34.5
29
3.0
172
M8
30
1.2
Steel
84839089
WSR280-62x110
62x110
1940
34.5
29
3.0
156
M8
30
1.4
Steel
84839089
WSR280-68x115
68x115
1810
34.5
29
3.5
134
M8
30
1.4
Steel
84839089
WSR280-75x138
75x138
2770
37.5
31
4.0
156
M10
59
2.3
Steel
84839089
WSR280-80x141
80x141
3200
37.5
31
4.0
151
M10
59
2.5
Steel
84839089
WSR280-90x155
90x155
4730
44.5
38
4.0
159
M10
59
3.4
Steel
84839089
WSR280-100x170
100x170
6440
49.5
43
4.5
164
M10
59
4.7
Steel
84839089
WSR280-110x185
110x185
8810
56.5
49
5.5
170
M12
100
6.2
Steel
84839089
WSR280-120x197
120x197
11000
60.5
53
5.5
154
M12
100
7.3
Steel
84839089
WSR280-125x215
125x215
11600
60.5
53
5.5
163
M12
100
9.2
Steel
84839089
WSR280-130x215
130x215
10600
60.5
53
5.5
149
M12
100
8.8
Steel
84839089
WSR280-135x230
135x230
13000
67.0
58
6.5
148
M14
160
11.0
Steel
84839089
WSR280-140x230
140x230
14300
67.0
58
7.0
146
M14
160
11.0
Steel
84839089
WSR280-155x263
155x263
20900
71.0
62
7.5
161
M14
160
16.0
Steel
84839089
WSR280-165x290
165x290
31700
78.5
68
7.5
182
M16
250
22.0
Steel
84839089
WSR280-175x300
175x300
40000
78.5
68
8.0
194
M16
250
23.0
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSR270 - Shrink Disk - 3-part
StS Coupling GmbH
10.02.2021
WSR280-RF - Shrink Disk - 2-part - stainless steel version
StS Coupling GmbH
10.02.2021
WK-O - bolt coupling
Walther Flender
09.10.2023
Shrink disks HSD series 21 - STUEWE shrink discs HSD series 21
Stuewe
22.03.2024
MAE-SCHRSCHEI-ST - Shrink Disks ST, For very high torques
MÄDLER
10.04.2024
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stuewe
22.03.2024
WSR270-RF - Shrink Disk - 3-part - stainless steel version
StS Coupling GmbH
18.02.2021
23382 - Shrink discs, Form B
norelem
26.06.2024
HG100-2B - for Bearing (Step hole)
KANA (Katayama Chain)
27.06.2023
Shrink Disc Type SDG series 71/72 - STUEWE shrink discs SDG series 71/72
Stuewe
22.03.2024
MAE-SPS-COM-A-ST - Locking Assemblies COM-A
MÄDLER
26.04.2024
MAE-SCHRSCHEI-ST-B - Shrink Disks ST-B, Material steel
MÄDLER
10.04.2024
KBS 19 - Shrink Disc
KBK Antriebstechnik
26.11.2019
Shrink Disc Type SDG Baureihe 91 - STUEWE shrink discs SDG series 91
Stuewe
22.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表