您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-1 Caster Plate Swivel Rigid - Casters Medium Heavy Duty
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Rigid Plate Casters
Rigid Plate Casters
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030201/p100238/wc-5.prj},{NB=WC-35},{PN=WC-35},{AMERSID=1094480},{APACID=-},{EMEAID=-},{CASTERTYPE=Rigid},{WHEELDIAMETERBYW=6 x 2},{WHEELTYPE=Polyurethane},{LOADCAPACITY=700},{OVERALLHEIGHT=7 1/2 },{SWIVELRADIUS=5 1/2 },{TOPPLATESTYLE=A},{HIDDEN=No},{CONFWC51=Default},{CONFWC111=Default},{CONFWC171=WC-35},{STATEWC51=S},{STATEWC111=S},{STATEWC171=R}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WHEELDIAMETERBYW
Wheel Diameter by Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OVERALLHEIGHT
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
TOPPLATESTYLE
Top Plate Style
ⁿ/ₐ
WC-5
WC-5
1094490
-
-
Rigid
4 x 2
TPR Rubber
300
5 5/8
5 1/2
A
WC-6
WC-6
1094488
-
-
Rigid
4 x 2
TPR Rubber
300
5 5/8
5 1/2
B
WC-11
WC-11
1094505
-
-
Rigid
5 x 2
TPR Rubber
350
6 1/2
5 1/2
A
WC-23
WC-23
1094435
-
-
Rigid
4 x 2
Polyurethane
600
5 5/8
5 1/2
A
WC-24
WC-24
1094483
-
-
Rigid
4 x 2
Polyurethane
600
5 5/8
5 1/2
B
WC-29
WC-29
1094487
-
-
Rigid
5 x 2
Polyurethane
650
6 1/2
5 1/2
A
WC-30
WC-30
1094436
-
-
Rigid
5 x 2
Polyurethane
650
6 1/2
5 1/2
B
WC-35
WC-35
1094480
-
-
Rigid
6 x 2
Polyurethane
700
7 1/2
5 1/2
A
WC-36
WC-36
1094405
-
-
Rigid
6 x 2
Polyurethane
700
7 1/2
5 1/2
B
WC-41
WC-41
1094412
-
-
Rigid
4 x 2
Polyolefin
400
5 5/8
5 1/2
A
WC-42
WC-42
1094451
-
-
Rigid
4 x 2
Polyolefin
400
5 5/8
5 1/2
B
WC-47
WC-47
1094467
-
-
Rigid
5 x 2
Polyolefin
450
6 1/2
5 1/2
A
WC-59
WC-59
1094461
-
-
Rigid
4 x 2
Phenolic
600
5 5/8
5 1/2
A
WC-60
WC-60
1094491
-
-
Rigid
4 x 2
Phenolic
600
5 5/8
5 1/2
B
WC-66
WC-66
1094442
-
-
Rigid
5 x 2
Phenolic
650
6 1/2
5 1/2
B
WC-71
WC-71
1094472
-
-
Rigid
6 x 2
Phenolic
700
7 1/2
5 1/2
A
WC-72
WC-72
1094470
-
-
Rigid
6 x 2
Phenolic
700
7 1/2
5 1/2
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WC-1 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
57 Series Casters - Kingpinless Style Casters
Caster Concepts
28.07.2023
WC-3 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
WC-304 - Rigid Plate Casters
Essentra Components
06.08.2014
NFC-27127 - Rigid Plate Casters
Essentra Components
06.08.2014
NFC-29920 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
NFC-25082 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
WC-219 - Rigid Plate Casters
Essentra Components
06.08.2014
51 Series Casters Standards - Kingpinless Style Casters
Caster Concepts
24.03.2023
80 Series Casters Standards - Extra Heavy Duty Casters
Caster Concepts
12.04.2022
27 Series Casters Standards - Medium Duty
Caster Concepts
12.04.2022
NFC-46111 - Rigid Plate Casters
Essentra Components
06.08.2014
NFC-25111 - Rigid Plate Casters
Essentra Components
06.08.2014
Freedom 68 Series Casters - Heavy Duty Maintenance Free Casters
RWM Casters
13.06.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表