您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
VR30, VRX30, VRX33 (Super X) - 3/2, 5/2 or 5/3 Manual and mechanical actuated spool valves
IMI Norgren
Rail Products
Rail Valves
Powered by
CAD模型選擇
{imi_precision/rail_products/rail_valves/super_x_vr30_asmtab.prj},{NB=VR03040002},{CNSORDERNO=VR03040002},{DRAW=1},{DRAW1=1},{DRAW2=1},{DESC=RW_en_5_3_560_030_X30_SUPER_X.pdf},{BEST=VR03040002},{SYM=super_vr30_x_1_1.png},{VTX=1},{VT=G1/8\" 3/2 Mechanical Valves},{PS=G 1/8},{F=3/2},{AX=1},{A=Plunger / spring},{MP=-},{C=-},{SK=VR03840802},{CNSMASSEXACT=0.14},{CNSMAT=Diecast aluminum alloy body},{INFOWWW=Link},{PPATH=assemblies/super_vr30_x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VT
Valve Type
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
F
Function
ⁿ/ₐ
A
Actuation
ⁿ/ₐ
MP
Mid Position
ⁿ/ₐ
C
Color
ⁿ/ₐ
SK
Service kits
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
VR03040002
VR03040002
G1/8" 3/2 Mechanical Valv...
G 1/8
3/2
Plunger / spring
-
-
VR03840802
0.14
Diecast aluminum alloy bo...
VR03040022
VR03040022
1/8" PTF 3/2 Mechanical V...
1/8 PTF
3/2
Plunger / spring
-
-
VR03840802
0.14
Diecast aluminum alloy bo...
VR03060002
VR03060002
G1/4" 3/2 Mechanical Valv...
G 1/4
3/2
Plunger / spring
-
-
VR03860202
0.34
Diecast aluminum alloy bo...
VR03060022
VR03060022
1/4" PTF 3/2 Mechanical V...
1/4 PTF
3/2
Plunger / spring
-
-
VR03860202
0.34
Diecast aluminum alloy bo...
VR03040202
VR03040202
G1/8" 3/2 Mechanical Valv...
G 1/8
3/2
Roller / spring
-
-
VR03840802
0.14
Diecast aluminum alloy bo...
VR03040222
VR03040222
1/8" PTF 3/2 Mechanical V...
1/8 PTF
3/2
Roller / spring
-
-
VR03840802
0.14
Diecast aluminum alloy bo...
VR03060202
VR03060202
G1/4" 3/2 Mechanical Valv...
G 1/4
3/2
Roller / spring
-
-
VR03860202
0.34
Diecast aluminum alloy bo...
VR03060222
VR03060222
1/4" PTF 3/2 Mechanical V...
1/4 PTF
3/2
Roller / spring
-
-
VR03860202
0.34
Diecast aluminum alloy bo...
VR03029302
VR03029302
G1/8" 3/2 Mechanical Valv...
G 1/8
3/2
Roller lever / spring
-
-
VR03840802
0.21
Diecast aluminum alloy bo...
VR03029322
VR03029322
1/8" PTF 3/2 Mechanical V...
1/8 PTF
3/2
Roller lever / spring
-
-
VR03840802
0.21
Diecast aluminum alloy bo...
VRX3044002
VRX3044002
G1/8" 5/2 Mechanical Valv...
G 1/8
5/2
Plunger / spring
-
-
VR03840802
0.25
Diecast aluminum alloy bo...
VRX3044022
VRX3044022
1/8" PTF 5/2 Mechanical V...
1/8 PTF
5/2
Plunger / spring
-
-
VR03840802
0.25
Diecast aluminum alloy bo...
VRX3064002
VRX3064002
G1/4" 5/2 Mechanical Valv...
G 1/4
5/2
Plunger / spring
-
-
VR03860202
0.46
Diecast aluminum alloy bo...
VRX3064022
VRX3064022
1/4" PTF 5/2 Mechanical V...
1/4 PTF
5/2
Plunger / spring
-
-
VR03860202
0.46
Diecast aluminum alloy bo...
VRX3044202
VRX3044202
G1/8" 5/2 Mechanical Valv...
G 1/8
5/2
Roller / spring
-
-
VR03840802
0.25
Diecast aluminum alloy bo...
VRX3044222
VRX3044222
1/8" PTF 5/2 Mechanical V...
1/8 PTF
5/2
Roller / spring
-
-
VR03840802
0.25
Diecast aluminum alloy bo...
VRX3064202
VRX3064202
G1/4" 5/2 Mechanical Valv...
G 1/4
5/2
Roller / spring
-
-
VR03860202
0.46
Diecast aluminum alloy bo...
VRX3064222
VRX3064222
1/4" PTF 5/2 Mechanical V...
1/4 PTF
5/2
Roller / spring
-
-
VR03860202
0.46
Diecast aluminum alloy bo...
VRX3039302
VRX3039302
G1/8" 5/2 Mechanical Valv...
G 1/8
5/2
Roller lever (heavy duty)...
-
-
VR03840802
0.29
Diecast aluminum alloy bo...
VRX3039322
VRX3039322
1/8" PTF 5/2 Mechanical V...
1/8 PTF
5/2
Roller lever (heavy duty)...
-
-
VR03840802
0.29
Diecast aluminum alloy bo...
VR03040402
VR03040402
G1/8" 3/2 Manual Valves
G 1/8
3/2
Button / spring
-
Black
VR03840802
0.15
Diecast aluminum alloy bo...
VR03040422
VR03040422
1/8" PTF 3/2 Manual Valve...
1/8 PTF
3/2
Button / spring
-
Black
VR03840802
0.15
Diecast aluminum alloy bo...
VR03040502
VR03040502
G1/8" 3/2 Manual Valves
G 1/8
3/2
Button / spring
-
Green
VR03840802
0.15
Diecast aluminum alloy bo...
VR03040522
VR03040522
1/8" PTF 3/2 Manual Valve...
1/8 PTF
3/2
Button / spring
-
Green
VR03840802
0.15
Diecast aluminum alloy bo...
VR03040602
VR03040602
G1/8" 3/2 Manual Valves
G 1/8
3/2
Button / spring
-
Red
VR03840802
0.15
Diecast aluminum alloy bo...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Nugget 200 - Manual Valves
IMI Norgren
17.11.2023
Super X - Manual & Mechanical spool valves In-line 3/2, 5/2 & 5/3, 1/8" & 1...
IMI Norgren
17.11.2023
V60...V63 - 3/2, 2x3/2, 5/2 or 5/3 Pilot actuated spool valves
IMI Norgren
21.02.2024
Nugget 200 - Mechanical Operated Valves
IMI Norgren
17.11.2023
T65 - Shuttle valve ('OR' Logic valve )
IMI Norgren
17.11.2023
T40 series - Sintered bronze silencers
IMI Norgren
17.11.2023
R82G, R82R - Excelon Plus Modular, System Pressure Regulators
IMI Norgren
18.01.2024
Super X - Inline 3/2 and 5/2 Spool valves, solenoid and pilot actuated
IMI Norgren
21.02.2024
E-AHP performance
AHP Merkle
28.03.2024
MVHB-260 - Hand valve
MEDAN
23.11.2021
Distributeur à levier raccord G3/8
Sopra-Pneumatic
27.02.2020
VUWS - pneumatic valve
Festo
30.08.2023
13##.Ø.stroke.02 - Push/pull version "02"
Pneumax
19.02.2024
SÉRIE ID3S - Vérins profilés ISO 15552
Sopra-Pneumatic
09.03.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表