您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
VHM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_vhm.prj},{NB=VHM-68},{PARTID=8015},{PARTNBR=VHM-68},{RINGTYPE=Internal},{DS=1h},{RS=48871},{GY=32146},{NBROFTURNS=1},{AD=68},{MAT=},{GD=69.94},{GDT=(+/-.15)},{GWMIN=0.99},{GWT=(+.08/-.00)},{RD=70.72},{DT=(+.64/-.00)},{RT=0.79},{TT=(+/-.05)},{RRW=4.01},{RRWT=(+/-.10)},{CRIMP=No},{UNITS=metric},{GSO=10},{NE=Spiral Retaining Rings - Light Duty Metric}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Ring Type
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GWMIN
Groove Width - Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
VHM-6
VHM-6
Internal
1
6
6.30
(+/-.05)
0.38
(+.05/-.00)
6.35
(+.25/-.00)
0.30
(+/-.04)
0.51
(+/-.10)
VHM-7
VHM-7
Internal
1
7
7.32
(+/-.05)
0.38
(+.05/-.00)
7.38
(+.25/-.00)
0.30
(+/-.04)
0.51
(+/-.10)
VHM-8
VHM-8
Internal
1
8
8.36
(+/-.05)
0.46
(+.05/-.00)
8.44
(+.25/-.00)
0.38
(+/-.04)
0.64
(+/-.10)
VHM-9
VHM-9
Internal
1
9
9.46
(+/-.05)
0.46
(+.05/-.00)
9.54
(+.25/-.00)
0.38
(+/-.04)
0.76
(+/-.10)
VHM-10
VHM-10
Internal
1
10
10.50
(+/-.05)
0.46
(+.05/-.00)
10.58
(+.30/-.00)
0.38
(+/-.04)
0.76
(+/-.10)
VHM-11
VHM-11
Internal
1
11
11.60
(+/-.05)
0.46
(+.05/-.00)
11.68
(+.30/-.00)
0.38
(+/-.04)
0.89
(+/-.10)
VHM-12
VHM-12
Internal
1
12
12.66
(+/-.05)
0.46
(+.05/-.00)
12.74
(+.30/-.00)
0.38
(+/-.04)
0.89
(+/-.10)
VHM-13
VHM-13
Internal
1
13
13.72
(+/-.05)
0.56
(+.05/-.00)
13.80
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-14
VHM-14
Internal
1
14
14.72
(+/-.05)
0.56
(+.05/-.00)
14.80
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-15
VHM-15
Internal
1
15
15.72
(+/-.05)
0.56
(+.05/-.00)
15.80
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-16
VHM-16
Internal
1
16
16.72
(+/-.05)
0.56
(+.05/-.00)
16.80
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-17
VHM-17
Internal
1
17
17.72
(+/-.05)
0.56
(+.05/-.00)
17.82
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-18
VHM-18
Internal
1
18
18.72
(+/-.05)
0.56
(+.05/-.00)
18.82
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-19
VHM-19
Internal
1
19
19.76
(+/-.05)
0.56
(+.05/-.00)
19.86
(+.33/-.00)
0.46
(+/-.04)
1.14
(+/-.10)
VHM-20
VHM-20
Internal
1
20
21.06
(+/-.08)
0.66
(+.05/-.00)
21.26
(+.33/-.00)
0.53
(+/-.04)
1.65
(+/-.10)
VHM-21
VHM-21
Internal
1
21
22.06
(+/-.08)
0.66
(+.05/-.00)
22.27
(+.33/-.00)
0.53
(+/-.04)
1.65
(+/-.10)
VHM-22
VHM-22
Internal
1
22
23.06
(+/-.08)
0.66
(+.05/-.00)
23.28
(+.33/-.00)
0.53
(+/-.04)
1.65
(+/-.10)
VHM-24
VHM-24
Internal
1
24
25.06
(+/-.08)
0.66
(+.05/-.00)
25.29
(+.33/-.00)
0.53
(+/-.04)
1.65
(+/-.10)
VHM-25
VHM-25
Internal
1
25
26.06
(+/-.08)
0.66
(+.05/-.00)
26.30
(+.33/-.00)
0.53
(+/-.04)
1.65
(+/-.10)
VHM-26
VHM-26
Internal
1
26
27.06
(+/-.10)
0.66
(+.05/-.00)
27.31
(+.33/-.00)
0.53
(+/-.04)
1.65
(+/-.10)
VHM-28
VHM-28
Internal
1
28
29.12
(+/-.10)
0.79
(+.05/-.00)
29.40
(+.38/-.00)
0.64
(+/-.04)
2.24
(+/-.10)
VHM-29
VHM-29
Internal
1
29
30.12
(+/-.10)
0.79
(+.05/-.00)
30.41
(+.38/-.00)
0.64
(+/-.04)
2.24
(+/-.10)
VHM-30
VHM-30
Internal
1
30
31.12
(+/-.10)
0.79
(+.05/-.00)
31.42
(+.38/-.00)
0.64
(+/-.04)
2.24
(+/-.10)
VHM-31
VHM-31
Internal
1
31
32.12
(+/-.10)
0.79
(+.05/-.00)
32.43
(+.38/-.00)
0.64
(+/-.04)
2.24
(+/-.10)
VHM-32
VHM-32
Internal
1
32
33.12
(+/-.10)
0.79
(+.05/-.00)
33.44
(+.38/-.00)
0.64
(+/-.04)
2.24
(+/-.10)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
VSM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
06.06.2024
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
SS Series: Stainless Steel Cylinders
Bimba Products
24.04.2024
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - Nuts
Misumi
03.06.2021
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
B6_ _ _ZZ, SB6_ _ _ZZ - Deep Groove Ball Bearings - Double Shield Type
Misumi
30.06.2021
SSEB, SSEB-MX, SSE2B, SSE2B-MX, RSEB, RSE2B - Miniature Linear Guides Stand...
Misumi
04.04.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
WY, WR, WF, WL, WT, WM, WH, WB - Compression Springs
Misumi
03.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表