您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal compensation, with keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joint shafts
GN 808.2
GN 808.2 K
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/kreuzgelenkwellen/gn808_2/gn808_2_k/gn_808_2_ass.prj},{NB=Kreuzgelenkwelle mit Gleitlager GN 808.2-32-K16-400-230 (0)},{PARTNUMBER=GN 808.2-32-K16-400-230},{NORMNR=GN 808.2},{PPATH=gn_808_2_asmtpl.prj},{WKL=0.000},{WKL2=0.000},{WKR=0.000},{WKR2=0.000},{L2=0},{D1=32},{S=16},{L1=400},{D2=K16},{D3=32},{L2A=230},{L3=40},{L5=68},{T=16},{WEIGHT=1.7300},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
Bore H7
ⁿ/ₐ
D3
[mm]
L3
Guide length
[mm]
L5
[mm]
T
max. assembly length of the shaft
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint shaft wit...
GN 808.2-22-K10-140-30
22
140
K10
22
30
48
12
0.3100
84831050
YES
Universal joint shaft wit...
GN 808.2-22-K10-160-40
22
160
K10
22
30
48
12
0.3680
84831050
YES
Universal joint shaft wit...
GN 808.2-22-K10-180-60
22
180
K10
22
30
48
12
0.4000
84831050
YES
Universal joint shaft wit...
GN 808.2-22-K10-230-100
22
230
K10
22
30
48
12
0.5000
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-160-30
25
160
K12
26
40
56
13
0.5020
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-180-45
25
180
K12
26
40
56
13
0.5540
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-200-70
25
200
K12
26
40
56
13
0.6200
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-250-105
25
250
K12
26
40
56
13
0.7500
84831050
YES
Universal joint shaft wit...
GN 808.2-25-K12-300-150
25
300
K12
26
40
56
13
0.9000
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-170-30
28
170
K14
29
40
60
13
0.6300
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-200-60
28
200
K14
29
40
60
13
0.7190
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-220-80
28
220
K14
29
40
60
13
0.7850
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-280-140
28
280
K14
29
40
60
13
0.9900
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-350-200
28
350
K14
29
40
60
13
1.1400
84831050
YES
Universal joint shaft wit...
GN 808.2-28-K14-400-250
28
400
K14
29
40
60
13
1.3300
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-190-30
32
190
K16
32
40
68
16
0.9000
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-210-40
32
210
K16
32
40
68
16
0.9800
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-240-80
32
240
K16
32
40
68
16
1.0930
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-275-115
32
275
K16
32
40
68
16
1.2450
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-380-210
32
380
K16
32
40
68
16
1.6000
84831050
YES
Universal joint shaft wit...
GN 808.2-32-K16-400-230
32
400
K16
32
40
68
16
1.7300
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-230-50
36
230
K18
37
40
74
17
1.3680
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-270-100
36
270
K18
37
40
74
17
1.5600
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-290-110
36
290
K18
37
40
74
17
1.6650
84831050
YES
Universal joint shaft wit...
GN 808.2-36-K18-400-220
36
400
K18
37
40
74
17
2.2250
84831050
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表