您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
UJS & UJD - Universal Joints - 1/8" to 3/8" Bore - Delrin® - Brass Hub End and Spider
WMBerg
INCH
Couplings and Clutches
Universal Joints
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/universal_joints/h31.prj},{NB=UJS-15},{PN=UJS-15},{DES=Single Universal Joint},{CN=Master Inch/Metric Catalog},{CP=H31},{B1=0.3750},{B2=0.3750},{L=2-21/32},{A=5/8},{C=11/16},{D=},{M=},{SS=#8-32},{AD=30},{MT=239},{NDM=0.1640},{KDM=0.1390},{L1=2.6563},{A1=0.6250},{C1=0.6875},{D1=0.0000},{M1=3.5313},{TYP=1.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B1
Bore B1 (+.001/-.000)
[Inch]
B2
Bore B2 (+.001/-.000)
[Inch]
L
Overall Length
[Inch]
A
Outside Diameter
[Inch]
C
Width
[Inch]
D
Length
[Inch]
M
Length
[Inch]
SS
Set Screw
ⁿ/ₐ
MT
Rated Torque
[OZ.IN.]
UJS-9
UJS-9
Single Universal Joint
Master Inch/Metric Catalo...
0.1250
0.1250
1-1/64
1/4
9/32
#4-40
16
UJS-1
UJS-1
Single Universal Joint
Master Inch/Metric Catalo...
0.1250
0.1250
1-31/64
3/8
7/16
#4-40
55
UJS-2
UJS-2
Single Universal Joint
Master Inch/Metric Catalo...
0.1250
0.1875
1-31/64
3/8
7/16
#4-40
55
UJS-3
UJS-3
Single Universal Joint
Master Inch/Metric Catalo...
0.1875
0.1875
1-31/64
3/8
7/16
#4-40
55
UJS-4
UJS-4
Single Universal Joint
Master Inch/Metric Catalo...
0.1875
0.1875
1-13/16
1/2
9/16
#6-32
151
UJS-5
UJS-5
Single Universal Joint
Master Inch/Metric Catalo...
0.1875
0.2500
1-13/16
1/2
9/16
#6-32
151
UJS-6
UJS-6
Single Universal Joint
Master Inch/Metric Catalo...
0.2500
0.2500
1-13/16
1/2
9/16
#6-32
151
UJS-10
UJS-10
Single Universal Joint
Master Inch/Metric Catalo...
0.2500
0.2500
2-21/32
5/8
11/16
#8-32
239
UJS-11
UJS-11
Single Universal Joint
Master Inch/Metric Catalo...
0.2500
0.3125
2-21/32
5/8
11/16
#8-32
239
UJS-12
UJS-12
Single Universal Joint
Master Inch/Metric Catalo...
0.2500
0.3750
2-21/32
5/8
11/16
#8-32
239
UJS-13
UJS-13
Single Universal Joint
Master Inch/Metric Catalo...
0.3125
0.3125
2-21/32
5/8
11/16
#8-32
239
UJS-14
UJS-14
Single Universal Joint
Master Inch/Metric Catalo...
0.3125
0.3750
2-21/32
5/8
11/16
#8-32
239
UJS-15
UJS-15
Single Universal Joint
Master Inch/Metric Catalo...
0.3750
0.3750
2-21/32
5/8
11/16
#8-32
239
UJD-9
UJD-9
Double Universal Joint
Master Inch/Metric Catalo...
0.1250
0.1250
1-1/64
1/4
9/32
5/16
1-25/64
#4-40
11
UJD-1
UJD-1
Double Universal Joint
Master Inch/Metric Catalo...
0.1250
0.1250
1-31/64
3/8
7/16
33/64
2
#4-40
23
UJD-2
UJD-2
Double Universal Joint
Master Inch/Metric Catalo...
0.1250
0.1875
1-31/64
3/8
7/16
33/64
2
#4-40
23
UJD-3
UJD-3
Double Universal Joint
Master Inch/Metric Catalo...
0.1875
0.1875
1-31/64
3/8
7/16
33/64
2
#4-40
23
UJD-4
UJD-4
Double Universal Joint
Master Inch/Metric Catalo...
0.1875
0.1875
1-13/16
1/2
9/16
5/8
2-7/16
#6-32
83
UJD-5
UJD-5
Double Universal Joint
Master Inch/Metric Catalo...
0.1875
0.2500
1-13/16
1/2
9/16
5/8
2-7/16
#6-32
83
UJD-6
UJD-6
Double Universal Joint
Master Inch/Metric Catalo...
0.2500
0.2500
1-13/16
1/2
9/16
5/8
2-7/16
#6-32
83
UJD-10
UJD-10
Double Universal Joint
Master Inch/Metric Catalo...
0.2500
0.2500
2-21/32
5/8
11/16
7/8
3-17/32
#8-32
183
UJD-11
UJD-11
Double Universal Joint
Master Inch/Metric Catalo...
0.2500
0.3125
2-21/32
5/8
11/16
7/8
3-17/32
#8-32
183
UJD-12
UJD-12
Double Universal Joint
Master Inch/Metric Catalo...
0.2500
0.3750
2-21/32
5/8
11/16
7/8
3-17/32
#8-32
183
UJD-13
UJD-13
Double Universal Joint
Master Inch/Metric Catalo...
0.3125
0.3125
2-21/32
5/8
11/16
7/8
3-17/32
#8-32
183
UJD-14
UJD-14
Double Universal Joint
Master Inch/Metric Catalo...
0.3125
0.3750
2-21/32
5/8
11/16
7/8
3-17/32
#8-32
183
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UJ - Universal Joints - 1/8" to 1/2" Bore - 303 Stainless Steel
WMBerg
06.06.2023
N24 - Internal Gears - 24 Pitch - 2",3" and 4" OD 1/8" Face - AGMA Quality ...
WMBerg
06.06.2023
UJT - Telescopic Universal Joints - 1/8" to 3/8" Bore - Delrin® - Body Bras...
WMBerg
06.06.2023
QVWSSF - Universal joint / double joint type / telescopic type
HEFA
14.06.2024
SA - Shaft Adapters - .1200 to .1873 Bore - 303 Stainless Steel
WMBerg
06.06.2023
UJS-M & UJD-M - Universal Joints - Hubs and Spiders - Brass Body - Delrin® ...
WMBerg
06.06.2023
CANCW - Universal joint type-Double fixed pin type
SRD-FA
11.05.2022
UNKW - Universal Joints - Key Grove - Tapped Type (Double Type)
Misumi
30.06.2021
CC5 - Flex-Thane Couplings - 1/8" to 1/2" Bore - Pins: Polyurethane Ends: 2...
WMBerg
06.06.2023
DIN 808 - Universal joints with friction bearing, Type EG, single, with bor...
Ganter
19.06.2024
Series 047 - Crossbars on a strip - zip-open along the outer radius
igus
06.06.2024
Type UJ - Universal Joint Couplings
OEP Couplings
03.10.2013
CO23 to CO26 - Universal Lateral Couplings - .1200 to .6250 Bore - Set Scre...
WMBerg
06.06.2023
SPJNSC - Flow Rate Controllers - Flow Control Valves with 1-Touch Couplings...
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表