您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
UDE - Depth extension kit
nVent HOFFMAN
Accessories
Wall mounted
Polyester
Modular
Baying
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/polyester/modular/baying/ude_depth_extension_kit_asmtab.prj},{NB=UDE75125(0)},{ITEM=UDE75125},{DETAIL=0},{INFO=Info PDF},{DES=Depth extension, 750x1250},{MAT=-},{H=750},{W=1250},{MASS=14.0},{EAN=8713574101470},{TARRIFN=94037000},{MI=URL},{H1=709},{W1=1209},{VERS=6},{PPATH=assemblies/ude_depth_extension_kit_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
TARRIFN
Tariff number
ⁿ/ₐ
UDE5050
UDE5050
Depth extension, 500x500
500
500
11.0
8713574101425
94037000
UDE5075
UDE5075
Depth extension, 500x750
500
750
14.1
8713574101432
94037000
UDE7550
UDE7550
Depth extension, 750x500
750
500
15.0
8713574101449
94037000
UDE7575
UDE7575
Depth extension, 750x750
750
750
16.6
8713574101456
94037000
UDE75100
UDE75100
Depth extension, 750x1000
750
1000
11.2
8713574101463
94037000
UDE75125
UDE75125
Depth extension, 750x1250
750
1250
14.0
8713574101470
94037000
UDE10050
UDE10050
Depth extension, 1000x500
1000
500
16.9
8713574101487
94037000
UDE10075
UDE10075
Depth extension, 1000x750
1000
750
11.0
8713574101494
94037000
UDE12575
UDE12575
Depth extension, 1250x750
1250
750
21.0
8713574101524
94037000
UDE100100
UDE100100
Depth extension, 1000x100...
1000
1000
22.2
8713574101500
94037000
UDE100125
UDE100125
Depth extension, 1000x125...
1000
1250
25.8
8713574101517
94037000
UDE125100
UDE125100
Depth extension, 1250x100...
1250
1000
15.0
8713574101531
94037000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UAV - Air vents
nVent HOFFMAN
20.11.2023
ALR 3323-L
BMEcat Gesamtausgabe
02.04.2024
MAS - Mild steel, single door enclosure
nVent HOFFMAN
25.03.2024
UMPZ - Steel mounting plate
nVent HOFFMAN
20.11.2023
UDP/UDPT - Polyester Enclosure Modular version
nVent HOFFMAN
25.03.2024
EC - Box with double blank door
ETA
22.05.2024
WM - Carbon Steel - Wallmount Enclosure
Rittal
29.05.2024
WD90 cable box - rectangular
Wichmann
07.05.2024
Single blank door - Box with single blank door
ETA
22.05.2024
SoniFoam cable box - rectangular
Wichmann
07.05.2024
SVi H 12R-g
BMEcat Gesamtausgabe
02.04.2024
SVi LS-gh
BMEcat Gesamtausgabe
02.04.2024
CIWR - 19" Width reducers
nVent HOFFMAN
20.11.2023
Depth stays as installation kit - for mounting angles, 482.6 mm (19'')
Rittal
21.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表