您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 119.3 VK8 - Latches with cabinet "U" handle shape VK8 Operation with square A7F8
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with clamping function
GN119.3
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/verriegelungen_mit_spannfunktion/gn119_3/gn_119_3_vk8_asmtab.prj},{NB=Tuerverriegelung mit Buegelgriff GN119.3-VK8-A5-SW (37-0.5)},{ARTNR=GN119.3-VK8-A5-SW},{PARTNUMBER=GN 119.3-VK8-A5-SW},{NORMNR=GN 119.3},{IDNR=},{FORM=VK8},{A=37.0},{AX=[37:45]},{A1=A5},{OB=SW},{OB2=10},{OB3=9},{L=54.5},{ABSTAND=0.5},{PPATH=gn_119_3_asmtpl.prj},{WEIGHT=0.4656},{CTN=83089000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
FORM
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
L
Length
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tuerverriegelung mit Bueg...
GN119.3-VK8-A1-SW
VK8
SW
34.5
0.4346
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A1-SR
VK8
SR
34.5
0.4214
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A2-SW
VK8
SW
39.5
0.3092
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A2-SR
VK8
SR
39.5
0.4288
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A3-SW
VK8
SW
44.5
0.4428
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A3-SR
VK8
SR
44.5
0.4443
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A4-SW
VK8
SW
49.5
0.4545
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A4-SR
VK8
SR
49.5
0.4354
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A5-SW
VK8
SW
54.5
0.4656
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A5-SR
VK8
SR
54.5
0.4571
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A6-SW
VK8
SW
59.5
0.4758
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A6-SR
VK8
SR
59.5
0.4756
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A7-SW
VK8
SW
64.5
0.4869
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A7-SR
VK8
SR
64.5
0.4863
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A8-SW
VK8
SW
69.5
0.4962
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A8-SR
VK8
SR
69.5
0.4962
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A9-SW
VK8
SW
74.5
0.5094
83089000
YES
Tuerverriegelung mit Bueg...
GN119.3-VK8-A9-SR
VK8
SR
74.5
0.5058
83089000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SK1-9012 - Handle Latch
KUNLONG
10.01.2024
GN 115.9 - Latches with safety function, Operation with operating elements,...
Ganter
19.06.2024
GN 115.7 - Latches with Cabinet U-Handle, Operation with Socket Key, Type V...
Elesa+Ganter
21.06.2024
GN 115.7 - Latches with Cabinet U-Handle, Operation with Socket Key, Type D...
Elesa+Ganter
21.06.2024
GN 119.3 VDE - Latches with Cabinet U-Handle, Operation with Socket Key, Ty...
Ganter
19.06.2024
05000787000 - Locking with U-handle, actuation with square SW37
SToxxparts
31.05.2022
SK1-9009-2R - Handle Latch
KUNLONG
10.01.2024
GN7237 - Stainless Steel-Multiple-joint hinges, Type L, Fixing angle piece ...
Berger Tools
02.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表