您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - NS 1.4310 - Right hand coiling
DIM
SPRING TORSION WITH TERMINALS 180 °
Powered by
CAD模型選擇
{dim/torsion_springs/torsion_springs_4.prj},{NB=TS644D},{PARTNR=TS644D},{MAT=Stainless steel wire to UNI EN 10270.3 - NS 1.4310},{CO=Righthand coiling},{D=1.25},{AN=360},{M=280},{A=60},{N=6},{DM=27.10},{TOL=DIN 2194 Grade 2},{SURFIN=Greasing only for carbon steel springs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CO
Coiling
ⁿ/ₐ
D
Wire diameter
[mm]
AN
Angle rotation
[°]
M
Movement outcome M = (RxF)
[Nmm]
A
Length of arms
[mm]
N
Number of turns
ⁿ/ₐ
DM
Average winding diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
TS610D
TS610D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
12
4.90
DIN 2194 Grade 2
Greasing only for carbon ...
TS611D
TS611D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
11
5.30
DIN 2194 Grade 2
Greasing only for carbon ...
TS612D
TS612D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
10
5.80
DIN 2194 Grade 2
Greasing only for carbon ...
TS613D
TS613D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
9
6.50
DIN 2194 Grade 2
Greasing only for carbon ...
TS614D
TS614D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
8
7.30
DIN 2194 Grade 2
Greasing only for carbon ...
TS615D
TS615D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
7
8.30
DIN 2194 Grade 2
Greasing only for carbon ...
TS616D
TS616D
Stainless steel wire to U...
Righthand coiling
0.50
360
20
30
6
9.70
DIN 2194 Grade 2
Greasing only for carbon ...
TS617D
TS617D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
12
6.10
DIN 2194 Grade 2
Greasing only for carbon ...
TS618D
TS618D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
11
6.70
DIN 2194 Grade 2
Greasing only for carbon ...
TS619D
TS619D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
10
7.40
DIN 2194 Grade 2
Greasing only for carbon ...
TS620D
TS620D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
9
8.20
DIN 2194 Grade 2
Greasing only for carbon ...
TS621D
TS621D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
8
9.20
DIN 2194 Grade 2
Greasing only for carbon ...
TS622D
TS622D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
7
10.50
DIN 2194 Grade 2
Greasing only for carbon ...
TS623D
TS623D
Stainless steel wire to U...
Righthand coiling
0.63
360
40
35
6
12.30
DIN 2194 Grade 2
Greasing only for carbon ...
TS624D
TS624D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
12
8.00
DIN 2194 Grade 2
Greasing only for carbon ...
TS625D
TS625D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
11
8.70
DIN 2194 Grade 2
Greasing only for carbon ...
TS626D
TS626D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
10
9.60
DIN 2194 Grade 2
Greasing only for carbon ...
TS627D
TS627D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
9
10.60
DIN 2194 Grade 2
Greasing only for carbon ...
TS628D
TS628D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
8
12.00
DIN 2194 Grade 2
Greasing only for carbon ...
TS629D
TS629D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
7
13.70
DIN 2194 Grade 2
Greasing only for carbon ...
TS630D
TS630D
Stainless steel wire to U...
Righthand coiling
0.80
360
80
40
6
15.90
DIN 2194 Grade 2
Greasing only for carbon ...
TS631D
TS631D
Stainless steel wire to U...
Righthand coiling
1.00
360
160
45
12
9.70
DIN 2194 Grade 2
Greasing only for carbon ...
TS632D
TS632D
Stainless steel wire to U...
Righthand coiling
1.00
360
160
45
11
10.60
DIN 2194 Grade 2
Greasing only for carbon ...
TS633D
TS633D
Stainless steel wire to U...
Righthand coiling
1.00
360
160
45
10
11.70
DIN 2194 Grade 2
Greasing only for carbon ...
TS634D
TS634D
Stainless steel wire to U...
Righthand coiling
1.00
360
160
45
9
13.00
DIN 2194 Grade 2
Greasing only for carbon ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表