您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TN4-12-632-2 - Male To Female Standoff - Round, Insulator, Nylon/Brass
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Male To Female Standoff
Male To Female Standoff - Round, Insulator, Nylon/Brass
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11020000/p160145/tn4-12-632-2.prj},{NB=TN6-40-832-2},{PN=TN6-40-832-2},{AMERSID=1090819},{APACID=-},{EMEAID=-},{MAT=Nylon},{MAT2=Brass},{COLOR=Natural},{TYPE=2},{L=2.500},{LM=63.5},{A=0.375},{B=0.250},{C=0.063},{D=0.188},{PQ=100},{AM=0.375},{BM=0.250},{CM=0.630},{DM=0.188},{PITCH=0.03125},{NTS=0.16400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Spacer Material
ⁿ/ₐ
MAT2
Insert Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
L
L Insulator Length Inch
ⁿ/ₐ
LM
L Insulator Length mm
[mm]
A
A Body Diameter
ⁿ/ₐ
B
B Stud Length
ⁿ/ₐ
C
C Unthreded Stud Length Max
ⁿ/ₐ
D
D Internal Thread Depth
ⁿ/ₐ
PQ
Pack Quantity
ⁿ/ₐ
TN4-12-632-2
TN4-12-632-2
1090807
-
-
Nylon
Brass
Natural
2
0.750
19.1
0.250
0.250
0.063
0.172
100
TN4-16-632-2
TN4-16-632-2
1090808
-
-
Nylon
Brass
Natural
2
1.000
25.4
0.250
0.250
0.063
0.172
100
TN4-20-632-2
TN4-20-632-2
1090809
-
-
Nylon
Brass
Natural
2
1.250
31.8
0.250
0.250
0.063
0.172
100
TN4-24-632-2
TN4-24-632-2
1090810
-
-
Nylon
Brass
Natural
2
1.500
38.1
0.250
0.250
0.063
0.172
100
TN4-28-632-2
TN4-28-632-2
1090811
-
-
Nylon
Brass
Natural
2
1.750
44.5
0.250
0.250
0.063
0.172
100
TN4-32-632-2
TN4-32-632-2
1090812
-
-
Nylon
Brass
Natural
2
2.000
50.8
0.250
0.250
0.063
0.172
100
TN6-16-832-2
TN6-16-832-2
1090813
-
-
Nylon
Brass
Natural
2
1.000
25.4
0.375
0.250
0.063
0.188
100
TN6-20-832-2
TN6-20-832-2
1090814
-
-
Nylon
Brass
Natural
2
1.250
31.8
0.375
0.250
0.063
0.188
100
TN6-24-832-2
TN6-24-832-2
1090815
-
-
Nylon
Brass
Natural
2
1.500
38.1
0.375
0.250
0.063
0.188
100
TN6-28-832-2
TN6-28-832-2
1090816
-
-
Nylon
Brass
Natural
2
1.750
44.5
0.375
0.250
0.063
0.188
100
TN6-32-832-2
TN6-32-832-2
1090817
-
-
Nylon
Brass
Natural
2
2.000
50.8
0.375
0.250
0.063
0.188
100
TN6-36-832-2
TN6-36-832-2
1090818
-
-
Nylon
Brass
Natural
2
2.250
57.2
0.375
0.250
0.063
0.188
100
TN6-40-832-2
TN6-40-832-2
1090819
-
-
Nylon
Brass
Natural
2
2.500
63.5
0.375
0.250
0.063
0.188
100
TN8-14-1024-2
TN8-14-1024-2
1090820
-
-
Nylon
Brass
Natural
2
0.875
22.2
0.500
0.281
0.094
0.188
100
TN8-20-1024-2
TN8-20-1024-2
1090821
-
-
Nylon
Brass
Natural
2
1.250
31.8
0.500
0.281
0.094
0.188
100
TN8-24-1024-2
TN8-24-1024-2
1090822
-
-
Nylon
Brass
Natural
2
1.500
38.1
0.500
0.281
0.094
0.188
100
TN8-28-1024-2
TN8-28-1024-2
1090823
-
-
Nylon
Brass
Natural
2
1.750
44.5
0.500
0.281
0.094
0.188
100
TN8-32-1024-2
TN8-32-1024-2
1090824
-
-
Nylon
Brass
Natural
2
2.000
50.8
0.500
0.281
0.094
0.188
100
TN8-36-1024-2
TN8-36-1024-2
1090825
-
-
Nylon
Brass
Natural
2
2.250
57.2
0.500
0.281
0.094
0.188
100
TN8-40-1024-2
TN8-40-1024-2
1090826
-
-
Nylon
Brass
Natural
2
2.500
63.5
0.500
0.281
0.094
0.188
100
TN10-20-1/420-2
TN10-20-1/420-2
1090827
-
-
Nylon
Brass
Natural
2
1.250
31.8
0.625
0.875
0.125
0.328
100
TN10-24-1/420-2
TN10-24-1/420-2
1090828
-
-
Nylon
Brass
Natural
2
1.500
38.1
0.625
0.875
0.125
0.328
100
TN10-28-1/420-2
TN10-28-1/420-2
1090829
-
-
Nylon
Brass
Natural
2
1.750
44.5
0.625
0.875
0.125
0.328
100
TN10-32-1/420-2
TN10-32-1/420-2
1090830
-
-
Nylon
Brass
Natural
2
2.000
50.8
0.625
0.875
0.125
0.328
100
TN10-36-1/420-2
TN10-36-1/420-2
1090831
-
-
Nylon
Brass
Natural
2
2.250
57.2
0.625
0.875
0.125
0.328
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ESEU - Round cylinder
Festo
22.08.2023
BTS005A - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
Essentra Components
12.08.2014
RAF-602 - Male To Female Standoff - Hexagonal, Metal
Essentra Components
12.08.2014
HSM3-6.4-15-1 - Female To Female Standoff - Hexagonal, Metric Threaded, Ins...
Essentra Components
22.08.2014
Insulating insert - M8
DOCERAM
05.04.2022
PAC-50 - Double Acting Air Cylinders - Universal Mount
Reid Supply
21.07.2021
Round cylinders series RNDC
Metalwork
14.06.2024
PAC-100 - Double Acting Air Cylinders - Universal Mount
Essentra Components
14.08.2014
TH350 - Spring Plungers, long design
Märkische Stanz-Partner
02.06.2020
Cilindro Pneumatico Custom (su misura) applicazioni Food Ø16 custom - Custo...
CY.PAG
01.04.2022
PAC-100 - Double Acting Air Cylinders - Universal Mount
Reid Supply
21.07.2021
TNM2-6.5-14-1 - Female To Female Standoff - Round, Metric Threaded, Plastic
Essentra Components
12.08.2014
CBMFTS005A - Male To Female Standoff - Hexagonal, Plastic
Essentra Components
12.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表