您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 906 GPC - Threaded plugs with conical thread, Type GPC, with micro encapsolution
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded Plugs, Sealing Plugs
DIN 906 Threaded Plugs with Conical Thread, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/din906_st/din906_st_gpc.prj},{NB=Verschlussschraube DIN 906-ST-R1/2-GPC},{PARTNUMBER=DIN 906-ST-R1/2-GPC},{NORMNR=DIN 906},{D=R1/2},{H=10},{S=10},{FORM=mit Gewindebeschichtung},{VER=7},{NDM=20},{NDM2=20.955},{XD='1','M20x1.5','2','R1/2'},{WEIGHT=0.0190},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
H
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug DIN 906-ST-...
DIN 906-ST-M6x1-GPC
M6x1
6
3
0.0008
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M8x1-GPC
M8x1
8
4
0.0020
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M10x1-GPC
M10x1
8
5
0.0034
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1/8-GPC
R1/8
8
5
0.0030
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M12x1,5-GPC
M12x1,5
10
6
0.0055
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M14x1,5-GPC
M14x1,5
10
7
0.0080
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1/4-GPC
R1/4
10
7
0.0069
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M16x1,5-GPC
M16x1,5
10
8
0.0104
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M18x1,5-GPC
M18x1,5
10
8
0.0146
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R3/8-GPC
R3/8
10
8
0.0120
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M20x1,5-GPC
M20x1,5
10
10
0.0174
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1/2-GPC
R1/2
10
10
0.0190
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M22x1,5-GPC
M22x1,5
10
10
0.0224
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M24x1,5-GPC
M24x1,5
12
12
0.0300
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M26x1,5-GPC
M26x1,5
12
12
0.0374
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R3/4-GPC
R3/4
12
12
0.0370
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M30x1,5-GPC
M30x1,5
12
17
0.0442
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R1-GPC
R1
12
17
0.0573
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M36x1,5-GPC
M36x1,5
15
19
0.0862
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M42x1,5-GPC
M42x1,5
18
22
0.1426
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R11/4-GPC
R11/4
18
22
0.1340
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M45x1,5-GPC
M45x1,5
18
22
0.1650
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-M48x1,5-GPC
M48x1,5
20
24
0.2090
73181542
YES
Threaded plug DIN 906-ST-...
DIN 906-ST-R11/2-GPC
R11/2
20
24
0.1987
73181542
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表