您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TFV F37 6000psi - Flare flange connection | Tube to port connection, F37 seal
Parker
Parflange® F37
6000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/cfc_parts/tfv_flare_flange_connection_6000psi.prj},{NB=TFV -Flare flange connection F37-632-60X6.0TFVCF},{ERMETO=F37-632-60X6.0TFVCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=2},{TUBE=60X6.0},{D1=45.5},{A=44.5},{B=96.8},{C=11.0},{WEIGHT=2.62000},{PPATH=assemblies/tfv_flare_flange_connection_6000psi_asmtpl.prj},{V=1},{G=114},{H=133.50},{M=128},{N=120},{O=137},{L=40},{R1=18.0},{R2=57.0},{D2=72.0},{D3=61.0},{H1=0.00},{D140=22},{D125=10.0},{ZOOM=1.05},{ZFACTOR=1.4},{ROD=60},{RW=6.0},{OD=70},{NUTOD=62.75},{D10=45.500},{ERMETO2=F37-632-60X6.0TFVCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
TUBE
Tube
[mm]
D1
Diameter
[mm]
A
Width
[mm]
B
Height
[mm]
C
Pipe distance measured
[mm]
WEIGHT
Weight
[kg]
TFV -Flare flange connect...
F37-608-16X2.0TFVCF
Steel, zinc plated, Cr(VI...
1/2
16X2.0
9.5
18.2
40.5
8.0
0.29800
TFV -Flare flange connect...
F37-608-18X2.0TFVCF
Steel, zinc plated, Cr(VI...
1/2
18X2.0
11.5
18.2
40.5
8.0
0.24000
TFV -Flare flange connect...
F37-608-20X2.0TFVCF
Steel, zinc plated, Cr(VI...
1/2
20X2.0
13.5
18.2
40.5
8.0
0.24000
TFV -Flare flange connect...
F37-608-20X2.5TFVCF
Steel, zinc plated, Cr(VI...
1/2
20X2.5
13.5
18.2
40.5
8.0
0.26600
TFV -Flare flange connect...
F37-608-25X2.5TFVCF
Steel, zinc plated, Cr(VI...
1/2
25X2.5
13.5
18.2
40.5
10.0
0.25000
TFV -Flare flange connect...
F37-608-25X3.0TFVCF
Steel, zinc plated, Cr(VI...
1/2
25X3.0
13.0
18.2
40.5
8.0
0.24000
TFV -Flare flange connect...
F37-612-20X2.0TFVCF
Steel, zinc plated, Cr(VI...
3/4
20X2.0
13.5
23.8
50.8
8.0
0.41000
TFV -Flare flange connect...
F37-612-20X2.5TFVCF
Steel, zinc plated, Cr(VI...
3/4
20X2.5
12.5
23.8
50.8
8.0
0.00010
TFV -Flare flange connect...
F37-612-25X2.5TFVCF
Steel, zinc plated, Cr(VI...
3/4
25X2.5
17.5
23.8
50.8
10.0
0.54000
TFV -Flare flange connect...
F37-612-25X3.0TFVCF
Steel, zinc plated, Cr(VI...
3/4
25X3.0
16.5
23.8
50.8
8.0
0.58000
TFV -Flare flange connect...
F37-612-30X3.0TFVCF
Steel, zinc plated, Cr(VI...
3/4
30X3.0
19.0
23.8
50.8
8.5
0.49000
TFV -Flare flange connect...
F37-612-30X4.0TFVCF
Steel, zinc plated, Cr(VI...
3/4
30X4.0
19.0
23.8
50.8
8.5
0.50100
TFV -Flare flange connect...
F37-616-25X2.5TFVCF
Steel, zinc plated, Cr(VI...
1
25X2.5
17.5
27.8
57.2
10.0
0.61000
TFV -Flare flange connect...
F37-616-25X3.0TFVCF
Steel, zinc plated, Cr(VI...
1
25X3.0
16.5
27.8
57.2
8.0
0.62000
TFV -Flare flange connect...
F37-616-30X3.0TFVCF
Steel, zinc plated, Cr(VI...
1
30X3.0
21.5
27.8
57.2
8.5
0.72000
TFV -Flare flange connect...
F37-616-30X4.0TFVCF
Steel, zinc plated, Cr(VI...
1
30X4.0
19.5
27.8
57.2
8.5
0.70000
TFV -Flare flange connect...
F37-616-38X2.5TFVCF
Steel, zinc plated, Cr(VI...
1
38X2.5
25.0
27.8
57.2
9.5
0.64000
TFV -Flare flange connect...
F37-616-38X3.0TFVCF
Steel, zinc plated, Cr(VI...
1
38X3.0
25.0
27.8
57.2
9.0
0.63000
TFV -Flare flange connect...
F37-616-38X4.0TFVCF
Steel, zinc plated, Cr(VI...
1
38X4.0
25.0
27.8
57.2
10.0
0.67000
TFV -Flare flange connect...
F37-616-38X5.0TFVCF
Steel, zinc plated, Cr(VI...
1
38X5.0
25.0
27.8
57.2
8.0
0.66000
TFV -Flare flange connect...
F37-620-30X3.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/4
30X3.0
21.5
31.8
66.6
8.5
1.16000
TFV -Flare flange connect...
F37-620-30X4.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/4
30X4.0
19.5
31.8
66.6
8.5
1.19000
TFV -Flare flange connect...
F37-620-38X3.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/4
38X3.0
29.5
31.8
66.6
9.0
1.02000
TFV -Flare flange connect...
F37-620-38X4.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/4
38X4.0
27.0
31.8
66.6
10.0
1.07240
TFV -Flare flange connect...
F37-620-38X5.0TFVCF
Steel, zinc plated, Cr(VI...
1 1/4
38X5.0
25.5
31.8
66.6
8.0
1.10000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TT F37 6000psi - Flare flange connection | Tube to tube connection
Parker
29.02.2024
TFV F37 3000psi - Flare flange connection | Tube to port connection, F37 se...
Parker
29.02.2024
TF F37 6000psi - Flare flange connection | Tube to flange connection, flat ...
Parker
29.02.2024
LB - Flange L-block | SAE 6000/ISO 6162-2
Parker
29.02.2024
GE-R-ED EO - Male Stud connector
Parker
29.02.2024
TB - Flange T-block | SAE 6000/ISO 6162-2
Parker
29.02.2024
LF Complete Part 6000psi - Elbow flange | SAE 3000/ISO 6162-1
Parker
29.02.2024
TBR - Flange T-block reducer | ISO 6164
Parker
29.02.2024
TFV - Flare flange connection | Tube to port connection, F37 seal
Parker
29.02.2024
TFB F37 6000psi - Flare flange connection | Tube to port connection, bonded...
Parker
29.02.2024
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint - Threaded flanges
Parker
29.02.2024
TT F37 3000psi - Flare flange connection | Tube to tube connection
Parker
29.02.2024
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint
Parker
29.02.2024
R - Retaining ring flange | SAE 6000/ISO 6162-2 footprint
Parker
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表