您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys H 075 for belt width 075 (3/4" = 19,05 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_h075_asmtab.prj},{NB=T41142},{NAME=Timing belt pulley inch profile 26 H 075/2F},{DESCRIPTION=26 H 075},{CNSORDERNO=T41142},{TYPE=2F},{MAT=St},{Z=26},{DP=105.11},{DE=103.73},{DF=111},{DM=80},{F=26.4},{L=40},{D=12},{N=322},{KG=2.19},{I=94.0},{VER=75},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj},{CNSORDERNO2=15075026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T41129
Timing belt pulley inch p...
14 H 075
T41129
2F
St
14
56.59
55.22
63
40
26.4
40
10
309
0.58
T41130
Timing belt pulley inch p...
15 H 075
T41130
2F
St
15
60.64
59.27
66
45
26.4
40
10
310
0.69
T41131
Timing belt pulley inch p...
16 H 075
T41131
2F
St
16
64.68
63.31
71
45
26.4
40
10
311
0.77
T41132
Timing belt pulley inch p...
17 H 075
T41132
2F
St
17
68.72
67.35
75
45
26.4
40
12
312
0.84
T41134
Timing belt pulley inch p...
18 H 075
T41134
2F
St
18
72.77
71.39
79
55
26.4
40
12
313
1.01
510898
Timing belt pulley inch p...
19 H 075
510898
2F
St
19
76.81
75.44
83
60
26.4
40
12
314
1.15
T41136
Timing belt pulley inch p...
20 H 075
T41136
2F
St
20
80.85
79.48
87
62
26.4
40
12
315
1.27
T41137
Timing belt pulley inch p...
21 H 075
T41137
2F
St
21
84.89
83.52
91
65
26.4
40
12
316
1.41
T41138
Timing belt pulley inch p...
22 H 075
T41138
2F
St
22
88.94
87.56
93
68
26.4
40
12
317
1.55
T41139
Timing belt pulley inch p...
23 H 075
T41139
2F
St
23
92.98
91.61
97
72
26.4
40
12
318
1.71
T41140
Timing belt pulley inch p...
24 H 075
T41140
2F
St
24
97.03
95.65
103
72
26.4
40
12
320
1.83
T41141
Timing belt pulley inch p...
25 H 075
T41141
2F
St
25
101.06
99.69
106
72
26.4
40
12
321
1.96
T41142
Timing belt pulley inch p...
26 H 075
T41142
2F
St
26
105.11
103.73
111
80
26.4
40
12
322
2.19
T41143
Timing belt pulley inch p...
27 H 075
T41143
2F
St
27
109.15
107.78
115
80
26.4
40
12
323
2.32
T41144
Timing belt pulley inch p...
28 H 075
T41144
2F
St
28
113.19
111.82
119
80
26.4
40
12
325
2.47
T41145
Timing belt pulley inch p...
30 H 075
T41145
2F
St
30
121.29
119.90
127
80
26.4
40
14
327
2.76
T41146
Timing belt pulley inch p...
32 H 075
T41146
2F
St
32
129.36
127.99
135
80
26.4
40
14
328
3.08
T41147
Timing belt pulley inch p...
33 H 075
T41147
2F
St
33
133.40
132.03
140
80
26.4
40
14
330
3.25
T41148
Timing belt pulley inch p...
34 H 075
T41148
2F
St
34
137.45
136.07
143
80
26.4
40
14
331
3.42
T41149
Timing belt pulley inch p...
35 H 075
T41149
2F
St
35
141.49
140.12
148
80
26.4
40
14
333
3.61
T41150
Timing belt pulley inch p...
36 H 075
T41150
2F
St
36
145.53
144.16
152
80
26.4
40
14
334
3.79
T41151
Timing belt pulley inch p...
38 H 075
T41151
2F
St
38
153.62
152.24
158
80
26.4
40
14
335
4.16
T41152
Timing belt pulley inch p...
40 H 075
T41152
2F
St
40
161.70
160.33
168
80
26.4
40
14
338
4.58
T41161
Timing belt pulley inch p...
44 H 075
T41161
4F
GG
44
177.87
176.50
184
80
26.4
40
18
339
2.57
T41162
Timing belt pulley inch p...
48 H 075
T41162
4F
GG
48
194.04
192.67
200
90
26.4
45
18
342
3.56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表