您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars T10 DIN 7721-2
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_t10.prj},{NB=T41035},{NAME=Timing bar profile T10 Z22 L160mm},{DESCRIPTION=T 10 22},{CNSORDERNO=T41035},{Z=22},{DE=68.20},{L1=160},{L=160},{N=218},{KG=1.43},{CNSORDERNO2=36000022}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T41021
Timing bar profile T10 Z1...
T 10 10
T41021
10
29.98
140
140
206
0.22
T41024
Timing bar profile T10 Z1...
T 10 11
T41024
11
33.16
140
140
207
0.29
T41025
Timing bar profile T10 Z1...
T 10 12
T41025
12
36.35
140
140
208
0.34
T41026
Timing bar profile T10 Z1...
T 10 13
T41026
13
39.55
140
140
209
0.42
T41027
Timing bar profile T10 Z1...
T 10 14
T41027
14
42.70
160
160
210
0.55
T41028
Timing bar profile T10 Z1...
T 10 15
T41028
15
45.90
160
160
211
0.64
T41029
Timing bar profile T10 Z1...
T 10 16
T41029
16
49.10
160
160
212
0.74
T41030
Timing bar profile T10 Z1...
T 10 17
T41030
17
52.25
160
160
213
0.85
T41031
Timing bar profile T10 Z1...
T 10 18
T41031
18
55.45
160
160
214
0.96
T41032
Timing bar profile T10 Z1...
T 10 19
T41032
19
58.65
160
160
216
1.07
T41033
Timing bar profile T10 Z2...
T 10 20
T41033
20
61.80
160
160
216
1.20
T41034
Timing bar profile T10 Z2...
T 10 21
T41034
21
65.00
160
160
217
1.29
T41035
Timing bar profile T10 Z2...
T 10 22
T41035
22
68.20
160
160
218
1.43
T41036
Timing bar profile T10 Z2...
T 10 23
T41036
23
71.35
160
160
313
1.58
T41037
Timing bar profile T10 Z2...
T 10 24
T41037
24
74.55
160
160
219
1.73
T41038
Timing bar profile T10 Z2...
T 10 26
T41038
26
80.90
160
160
220
2.05
T41039
Timing bar profile T10 Z2...
T 10 28
T41039
28
87.25
160
160
222
2.39
T41040
Timing bar profile T10 Z3...
T 10 30
T41040
30
93.65
160
160
223
2.76
T41041
Timing bar profile T10 Z3...
T 10 32
T41041
32
100.00
160
160
224
3.18
T41042
Timing bar profile T10 Z3...
T 10 34
T41042
34
106.40
160
160
323
3.61
T41043
Timing bar profile T10 Z3...
T 10 36
T41043
36
112.75
160
160
225
4.06
T41044
Timing bar profile T10 Z3...
T 10 38
T41044
38
119.10
160
160
327
4.62
T41045
Timing bar profile T10 Z4...
T 10 40
T41045
40
125.45
160
160
226
5.13
T41046
Timing bar profile T10 Z4...
T 10 45
T41046
45
141.40
160
160
333
6.50
T41047
Timing bar profile T10 Z4...
T 10 48
T41047
48
150.95
160
160
335
7.39
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表