您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 8M 50 for belt width 50 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_8m50_asmtab.prj},{NB=T22153},{NAME=Timing belt pulley profile HTD 40 8M 50/2F},{DESCRIPTION=40 8M 50},{CNSORDERNO=T22153},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=60},{L=70},{D=14},{N=321},{KG=3.60},{I=90.0},{VER=50},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj},{CNSORDERNO2=42050040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22144
Timing belt pulley profil...
22 8M 50
T22144
2F
St
22
56.02
54.65
60
43
0
60
70
12
308
1.10
T22145
Timing belt pulley profil...
24 8M 50
T22145
2F
St
24
61.11
59.74
66
45
0
60
70
12
310
1.30
T22146
Timing belt pulley profil...
26 8M 50
T22146
2F
St
26
66.21
64.84
71
48
0
60
70
12
311
1.60
T22147
Timing belt pulley profil...
28 8M 50
T22147
2F
St
28
71.30
70.08
75
50
0
60
70
14
312
1.70
T22148
Timing belt pulley profil...
30 8M 50
T22148
2F
St
30
76.39
75.13
83
55
0
60
70
14
314
2.00
T22149
Timing belt pulley profil...
32 8M 50
T22149
2F
St
32
81.49
80.16
87
60
0
60
70
14
315
2.35
T22150
Timing belt pulley profil...
34 8M 50
T22150
2F
St
34
86.58
85.21
91
66
0
60
70
14
316
2.80
T22151
Timing belt pulley profil...
36 8M 50
T22151
2F
St
36
91.67
90.30
98
70
0
60
70
14
319
3.10
T22152
Timing belt pulley profil...
38 8M 50
T22152
2F
St
38
96.77
95.39
103
75
0
60
70
14
320
3.30
T22153
Timing belt pulley profil...
40 8M 50
T22153
2F
St
40
101.86
100.49
106
75
0
60
70
14
321
3.60
T22154
Timing belt pulley profil...
44 8M 50
T22154
2F
St
44
112.05
110.67
119
75
0
60
70
14
325
4.40
T22155
Timing belt pulley profil...
48 8M 50
T22155
2F
St
48
122.23
120.86
127
75
0
60
70
14
327
5.00
T22156
Timing belt pulley profil...
56 8M 50
T22156
7F
St
56
142.60
141.23
148
90
116
60
60
18
333
5.68
T41504
Timing belt pulley profil...
64 8M 50
T41504
7F
St
64
162.97
161.60
168
100
137
60
60
18
338
6.93
T41505
Timing belt pulley profil...
72 8M 50
T41505
7F
St
72
183.35
181.97
192
100
158
60
60
18
340
7.95
T41506
Timing belt pulley profil...
80 8M 50
T41506
7
GG
80
203.72
202.35
0
110
180
60
60
18
0
7.96
T41507
Timing belt pulley profil...
90 8M 50
T41507
7
GG
90
229.18
227.81
0
110
204
60
60
18
0
9.20
T41508
Timing belt pulley profil...
112 8M 50
T41508
8
GG
112
285.21
283.83
0
110
254
60
60
18
0
12.16
T41509
Timing belt pulley profil...
144 8M 50
T41509
8
GG
144
366.69
365.32
0
110
336
60
60
20
0
15.68
T41510
Timing belt pulley profil...
168 8M 50
T41510
8
GG
168
427.81
426.44
0
120
400
60
60
20
0
18.99
T41511
Timing belt pulley profil...
192 8M 50
T41511
8
GG
192
488.92
487.55
0
130
460
60
60
20
0
24.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys HTD 8M 30 for belt width 30 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 20 for belt width 20 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 50 for taper bush for belt width 50 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 85 for belt width 85 mm
Haberkorn
19.07.2021
ZRR-8M-BR50-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 50mm
MÄDLER
10.04.2024
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Timing belt pulleys with pilot bore 8M-50 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
SDS Gewindereduzierung - SDS Gewindereduzierung
VOSS
24.02.2020
22004 - Toothed pulley profile HTD 8M
norelem
26.06.2024
Timing belt pulleys for taper bushes 8M -50 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 8M 30 for taper bush for belt width 30 mm
Haberkorn
19.07.2021
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
KLPL-HTD-PR-AL - Clamping Plates for Timing Belts, HTD-Profile, Material Al...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表