您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys L 100 for belt width 100 (1" = 25,4 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_l100_asmtab.prj},{NB=T21801},{NAME=Timing belt pulley inch profile 28 L 100/2F},{DESCRIPTION=28 L 100},{CNSORDERNO=T21801},{TYPE=2F},{MAT=St},{Z=28},{DP=84.89},{DE=84.13},{DF=91},{DM=58},{F=31.8},{L=45},{D=12},{N=316},{KG=1.58},{I=76.0},{VER=100},{PPATH=t_belt_pulleys_with_pilot_bore_l_asmtpl.prj},{CNSORDERNO2=14100028}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T41124
Timing belt pulley inch p...
10 L 100
T41124
2F
St
10
30.32
29.56
36
20
31.8
45
8
300
0.17
547798
Timing belt pulley inch p...
11 L 100
547798
2F
St
11
33.35
32.59
38
24
31.8
45
8
301
0.22
T41125
Timing belt pulley inch p...
12 L 100
T41125
2F
St
12
36.38
35.62
42
24
31.8
45
8
302
0.26
T21790
Timing belt pulley inch p...
13 L 100
T21790
2F
St
13
39.41
38.65
44
28
31.8
45
8
303
0.32
T21791
Timing belt pulley inch p...
14 L 100
T21791
2F
St
14
42.44
41.68
48
28
31.8
45
10
304
0.35
T41126
Timing belt pulley inch p...
15 L 100
T41126
2F
St
15
45.48
44.72
51
34
31.8
45
10
305
0.43
T21792
Timing belt pulley inch p...
16 L 100
T21792
2F
St
16
48.51
47.75
54
36
31.8
45
10
306
0.50
T21793
Timing belt pulley inch p...
17 L 100
T21793
2F
St
17
51.54
50.78
57
36
31.8
45
10
307
0.56
T21794
Timing belt pulley inch p...
18 L 100
T21794
2F
St
18
54.57
53.81
60
40
31.8
45
10
308
0.64
T21795
Timing belt pulley inch p...
19 L 100
T21795
2F
St
19
57.61
56.84
63
40
31.8
45
10
309
0.70
T21796
Timing belt pulley inch p...
20 L 100
T21796
2F
St
20
60.64
59.88
66
40
31.8
45
10
310
0.77
T21797
Timing belt pulley inch p...
21 L 100
T21797
2F
St
21
63.67
62.91
71
45
31.8
45
10
311
0.88
T21798
Timing belt pulley inch p...
22 L 100
T21798
2F
St
22
66.70
65.94
75
45
31.8
45
12
312
0.95
T65250
Timing belt pulley inch p...
23 L 100
T65250
2F
St
23
69.73
68.97
79
55
31.8
45
12
313
1.11
T21799
Timing belt pulley inch p...
24 L 100
T21799
2F
St
24
72.77
72.00
79
55
31.8
45
12
313
1.18
T65251
Timing belt pulley inch p...
25 L 100
T65251
2F
St
25
75.80
75.04
83
58
31.8
45
12
314
1.30
T21800
Timing belt pulley inch p...
26 L 100
T21800
2F
St
26
78.83
78.07
87
58
31.8
45
12
315
1.40
T65252
Timing belt pulley inch p...
27 L 100
T65252
2F
St
27
81.86
81.10
87
58
31.8
45
12
315
1.47
T21801
Timing belt pulley inch p...
28 L 100
T21801
2F
St
28
84.89
84.13
91
58
31.8
45
12
316
1.58
T21802
Timing belt pulley inch p...
30 L 100
T21802
2F
St
30
90.96
90.20
97
70
31.8
45
12
318
1.78
T21803
Timing belt pulley inch p...
32 L 100
T21803
2F
St
32
97.03
96.26
103
70
31.8
45
12
320
2.11
T65253
Timing belt pulley inch p...
33 L 100
T65253
2F
St
33
100.05
99.29
106
70
31.8
45
12
321
2.23
T65254
Timing belt pulley inch p...
34 L 100
T65254
2F
St
34
103.08
102.32
111
70
31.8
45
12
322
2.39
T65255
Timing belt pulley inch p...
35 L 100
T65255
2F
St
35
106.12
105.35
111
70
31.8
45
12
322
2.45
T21804
Timing belt pulley inch p...
36 L 100
T21804
2F
St
36
109.15
108.39
115
70
31.8
45
12
323
2.59
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表