slovenčina
English
Stainless steel connecting links standard simplex DIN 8187
Haberkorn
Driving elements
Chains
Standard stainless steel DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_stainless_steel_din_8187/simplex_c_l_bea_iso_in_s_s.prj},{NB=T18530},{NAME=Stainless steel connecting link standard simplex 08 B-1 (1/2\"x5/16\")},{ISO=08B-1},{P=12.700},{TYPE=1},{CNSORDERNO=T18530},{A=23.200},{B=4.400},{C=1.500},{D=11.810},{E=8.100},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1},{CNSORDERNO2=650112026}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
T18529
Stainless steel connectin...
06B-1
9.525
4
T18529
T18530
Stainless steel connectin...
08B-1
12.700
1
T18530
T18531
Stainless steel connectin...
10B-1
15.875
1
T18531
T18532
Stainless steel connectin...
12B-1
19.050
1
T18532
T29355
Stainless steel connectin...
16B-1
25.400
1
T29355
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表