您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 193 - T-shaped connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 193
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_193/gn_193.prj},{NB=T-shaped connecting clamps GN 193-V50-B50-76-2-BL},{FORMX=},{CODE=GN.53631},{DESCRIPTION=GN 193-V50-B50-76-2-BL},{DIM01=-},{D11=0},{DIM02=50x50},{S11=50},{DIM03=50},{D22=50},{DIM04=-},{S22=0},{DIM05=M10},{DIM06=76},{NDM=10.000},{DIM07=176},{DIM08=98},{DIM09=70},{DIM10=126.0},{DIM11=GN 911-M10-63},{WEIGHT=1070},{OB=BL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 Hole
[mm]
DIM02
s1 Square hole
[mm]
DIM03
d2 Hole
[mm]
DIM04
s2 Square hole
[mm]
DIM05
d3
ⁿ/ₐ
DIM06
k
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
m
[mm]
DIM11
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
T-shaped connecting clamp...
GN.52811
GN 193-B20-B20-50-2-BL
20
-
20
-
M8
50
120
68
46
85.0
GN 911-M8-40
446
T-shaped connecting clamp...
GN.52851
GN 193-B25-B25-50-2-BL
25
-
25
-
M8
50
120
68
46
85.0
GN 911-M8-40
436
T-shaped connecting clamp...
GN.52891
GN 193-B30-B30-50-2-BL
30
-
30
-
M8
50
120
68
46
85.0
GN 911-M8-40
422
T-shaped connecting clamp...
GN.52911
GN 193-B30-B30-60-2-BL
30
-
30
-
M8
60
141
79
59
101.5
GN 911-M8-55
742
T-shaped connecting clamp...
GN.52971
GN 193-B32-B32-60-2-BL
32
-
32
-
M8
60
141
79
59
101.5
GN 911-M8-55
730
T-shaped connecting clamp...
GN.52991
GN 193-B35-B35-60-2-BL
35
-
35
-
M8
60
141
79
59
101.5
GN 911-M8-55
696
T-shaped connecting clamp...
GN.53031
GN 193-B40-B40-60-2-BL
40
-
40
-
M8
60
141
79
59
101.5
GN 911-M8-55
684
T-shaped connecting clamp...
GN.53051
GN 193-B40-B40-76-2-BL
40
-
40
-
M10
76
176
98
70
126.0
GN 911-M10-63
1198
T-shaped connecting clamp...
GN.53111
GN 193-B42-B42-76-2-BL
42
-
42
-
M10
76
176
98
70
126.0
GN 911-M10-63
1188
T-shaped connecting clamp...
GN.53131
GN 193-B45-B45-76-2-BL
45
-
45
-
M10
76
176
98
70
126.0
GN 911-M10-63
1164
T-shaped connecting clamp...
GN.53171
GN 193-B48-B48-76-2-BL
48
-
48
-
M10
76
176
98
70
126.0
GN 911-M10-63
1134
T-shaped connecting clamp...
GN.53191
GN 193-B50-B50-76-2-BL
50
-
50
-
M10
76
176
98
70
126.0
GN 911-M10-63
1104
T-shaped connecting clamp...
GN.52831
GN 193-B20-V20-50-2-BL
20
-
-
20x20
M8
50
120
68
46
85.0
GN 911-M8-40
476
T-shaped connecting clamp...
GN.52871
GN 193-B25-V25-50-2-BL
25
-
-
25x25
M8
50
120
68
46
85.0
GN 911-M8-40
452
T-shaped connecting clamp...
GN.52931
GN 193-B30-V30-50-2-BL
30
-
-
30x30
M8
50
120
68
46
85.0
GN 911-M8-40
540
T-shaped connecting clamp...
GN.52951
GN 193-B30-V30-60-2-BL
30
-
-
30x30
M8
60
141
79
59
101.5
GN 911-M8-55
728
T-shaped connecting clamp...
GN.53011
GN 193-B35-V35-60-2-BL
35
-
-
35x35
M8
60
141
79
59
101.5
GN 911-M8-55
696
T-shaped connecting clamp...
GN.53071
GN 193-B40-V40-60-2-BL
40
-
-
40x40
M8
60
141
79
59
101.5
GN 911-M8-55
638
T-shaped connecting clamp...
GN.53091
GN 193-B40-V40-76-2-BL
40
-
-
40x40
M10
76
176
98
70
126.0
GN 911-M10-63
1118
T-shaped connecting clamp...
GN.53151
GN 193-B45-V45-76-2-BL
45
-
-
45x45
M10
76
176
98
70
126.0
GN 911-M10-63
1138
T-shaped connecting clamp...
GN.53211
GN 193-B50-V50-76-2-BL
50
-
-
50x50
M10
76
176
98
70
126.0
GN 911-M10-63
1086
T-shaped connecting clamp...
GN.53331
GN 193-V20-V20-50-2-BL
-
20x20
-
20x20
M8
50
120
68
46
85.0
GN 911-M8-40
430
T-shaped connecting clamp...
GN.53371
GN 193-V25-V25-50-2-BL
-
25x25
-
25x25
M8
50
120
68
46
85.0
GN 911-M8-40
420
T-shaped connecting clamp...
GN.53431
GN 193-V30-V30-50-2-BL
-
30x30
-
30x30
M8
50
120
68
46
85.0
GN 911-M8-40
410
T-shaped connecting clamp...
GN.53451
GN 193-V30-V30-60-2-BL
-
30x30
-
30x30
M8
60
141
79
59
101.5
GN 911-M8-55
728
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表