您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 7066.2. - Nitrogen cylinder
Steinel Normalien
6 Nitrogen systems
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/sz_7066_2.prj},{NB=SZ7066.2.038x125 125},{NENNX=SZ7066.2.038x125},{VERB=},{D=38},{HUBST=125},{HUB=125},{D1=22},{M=M6},{H=6},{PA=197},{F1=750},{F2=1200},{RKO=1.000},{PF=Mittig},{SD=18},{SDT=5},{SDH=11},{MOG=M6},{MOGX=6},{MOGA=2},{MOGTK=20},{MOGW=90},{DABSTR=25.5},{DBODFREI=30.4},{TBODFREI=0.2},{VERBX='','Basisausführung','V','Verbundfedern', 'B','mit integriertem Bertschutz','VB', 'Verbundfedern, mit integriertem Berstschutz'},{AB=8.75},{DB=6},{WG=0.822},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D
Nominal diameter
[mm]
HUB
Nominal stroke
[mm]
L
Housing length
[mm]
N
Total length
[mm]
D1
Piston Diameter
[mm]
M
Tight end piston thread
ⁿ/ₐ
H
Thread depth
[mm]
PA
Filling pressure
[bar]
F1
Initial force
[daN]
F2
Final strength
[daN]
FG
Filling thread
ⁿ/ₐ
FGT
Filling thread depth
ⁿ/ₐ
MOG
Mounting thread
ⁿ/ₐ
MOGA
Num. Mounting thread
ⁿ/ₐ
MOGTK
Pitch circle
ⁿ/ₐ
MOGT
Thread depth
ⁿ/ₐ
WG
Weight
[kg]
SZ7066.2.019x005
SZ7066.2.019x005
19
5
45
50
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.077
SZ7066.2.019x010
SZ7066.2.019x010
19
10
50
60
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.082
SZ7066.2.019x015
SZ7066.2.019x015
19
15
55
70
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.087
SZ7066.2.019x019
SZ7066.2.019x019
19
19
59
78
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.091
SZ7066.2.019x025
SZ7066.2.019x025
19
25
65
90
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.097
SZ7066.2.019x032
SZ7066.2.019x032
19
32
72
104
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.104
SZ7066.2.019x038
SZ7066.2.019x038
19
38
78
116
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.110
SZ7066.2.019x050
SZ7066.2.019x050
19
50
90
140
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.122
SZ7066.2.019x063
SZ7066.2.019x063
19
63
103
166
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.135
SZ7066.2.019x080
SZ7066.2.019x080
19
80
120
200
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.153
SZ7066.2.019x100
SZ7066.2.019x100
19
100
140
240
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.175
SZ7066.2.019x125
SZ7066.2.019x125
19
125
165
290
11
-
0
158
150
240
M8
8.0
-
0
0
0
0.200
SZ7066.2.025x005
SZ7066.2.025x005
25
5
45
50
14
-
0
195
300
480
M8
8.0
-
0
0
0
0.132
SZ7066.2.025x010
SZ7066.2.025x010
25
10
50
60
14
-
0
195
300
480
M8
8.0
-
0
0
0
0.132
SZ7066.2.025x015
SZ7066.2.025x015
25
15
55
70
14
-
0
195
300
480
M8
8.0
-
0
0
0
0.153
SZ7066.2.025x019
SZ7066.2.025x019
25
19
59
78
14
-
0
195
300
480
M8
8.0
-
0
0
0
0.160
SZ7066.2.025x025
SZ7066.2.025x025
25
25
65
90
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.170
SZ7066.2.025x032
SZ7066.2.025x032
25
32
72
104
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.183
SZ7066.2.025x038
SZ7066.2.025x038
25
38
78
116
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.193
SZ7066.2.025x050
SZ7066.2.025x050
25
50
90
140
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.212
SZ7066.2.025x063
SZ7066.2.025x063
25
63
103
166
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.236
SZ7066.2.025x080
SZ7066.2.025x080
25
80
120
200
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.268
SZ7066.2.025x100
SZ7066.2.025x100
25
100
140
240
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.304
SZ7066.2.025x125
SZ7066.2.025x125
25
125
165
290
14
M6
6
195
300
480
M8
8.0
-
0
0
0
0.348
SZ7066.2.032x005
SZ7066.2.032x005
32
5
50
55
18
-
0
196
500
800
M8
8.0
M6
2
15
0
0.259
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 8063.1. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8080.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8060.2 - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8065.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 7080.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8066.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
ST 7471 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 9827 - Guide pillars
Steinel Normalien
14.05.2024
SZ 6992 - Shape-cutting punch continuously shaped, rectangular with head
Steinel Normalien
14.05.2024
2487.12.00320. - Gas spring POWERLINE
FIBRO
27.02.2024
ST8845-444 - Control panel
Steinel Normalien
14.05.2024
ST8845-01-01 - Control panel
Steinel Normalien
14.05.2024
ST8845-80-01 - Control panel
Steinel Normalien
14.05.2024
ST 3559 - Die sets, 2 guide pillars mounted at rear, sliding guide
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表