您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SX-B2-M & SX-P2-M - Servo Gear Box - Precision 2:1 to 625:1 Ratios 3mm Shafts
WMBerg
METRIC
Assemblies
Gear Boxes
Powered by
CAD模型選擇
{wmberg/m2001/m_assemblies/gear_boxes/mc10.prj},{NB=SX-B2-41M},{PN=SX-B2-41M},{DES=Servo Gear Box},{BT=Berg Quality Class QW Ball Bea},{CN=Master Inch/Metric Catalog},{CP=MC11},{INFO=Infotext},{R=625:1},{D=84.0},{DT=SAME},{ISS=3},{A1=54.0000},{A2=65.0000},{A3=57.0000},{A4=75.0000},{B1=89.0000},{B2=25.4000},{B3=23.8000},{B4=38.0000},{C1=10.0000},{C2=12.7000},{C3=25.4000},{C4=6.0000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
R
Nominal Ratio
ⁿ/ₐ
D
Height
[mm]
DT
Direction Rotation
[mm]
SX-B2-1M
SX-B2-1M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
2:1
63.5
SAME
SX-B2-2M
SX-B2-2M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
3:1
63.5
SAME
SX-B2-3M
SX-B2-3M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
4:1
63.5
SAME
SX-B2-4M
SX-B2-4M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
5:1
63.5
SAME
SX-B2-SM
SX-B2-SM
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
6:1
63.5
SAME
SX-B2-6M
SX-B2-6M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
7:1
63.5
SAME
SX-B2-7M
SX-B2-7M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
8:1
63.5
SAME
SX-B2-8M
SX-B2-8M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
9:1
63.5
SAME
SX-B2-9M
SX-B2-9M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
10:1
63.5
SAME
SX-B2-10M
SX-B2-10M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
12:1
63.5
SAME
SX-B2-11M
SX-B2-11M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
15:1
63.5
SAME
SX-B2-12M
SX-B2-12M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
16:1
63.5
SAME
SX-B2-13M
SX-B2-13M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
20:1
63.5
SAME
SX-B2-14M
SX-B2-14M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
25:1
63.5
SAME
SX-B2-15M
SX-B2-15M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
30:1
67.0
OPPOSITE
SX-B2-16M
SX-B2-16M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
32:1
67.0
OPPOSITE
SX-B2-17M
SX-B2-17M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
36:1
67.0
OPPOSITE
SX-B2-18M
SX-B2-18M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
40:1
67.0
OPPOSITE
SX-B2-19M
SX-B2-19M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
45:1
67.0
OPPOSITE
SX-B2-20M
SX-B2-20M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
48:1
67.0
OPPOSITE
SX-B2-21M
SX-B2-21M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
50:1
67.0
OPPOSITE
SX-B2-22M
SX-B2-22M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
60:1
67.0
OPPOSITE
SX-B2-23M
SX-B2-23M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
64:1
67.0
OPPOSITE
SX-B2-24M
SX-B2-24M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
75:1
67.0
OPPOSITE
SX-B2-25M
SX-B2-25M
Servo Gear Box
Berg Quality Class QW Bal...
Master Inch/Metric Catalo...
80:1
67.0
OPPOSITE
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HX-M & WX-M - Gear Boxes Worm Wheel & Helical
WMBerg
06.06.2023
MX-16M & MX17M - Bevel Gear Box - Precision 1:1 & 1:2 Ratios 5mm Shaft
WMBerg
06.06.2023
SX-B3-M & SX-P3-M - Servo Gear Boxes - Precision 2:1 to 625:1 Ratios 4mm Sh...
WMBerg
06.06.2023
Standard
NTN Corporation
17.10.2023
MX-14M - Miniature Miter Gear Box - Precision 1:1 Ratio 4mm Shaft
WMBerg
06.06.2023
Type V - Bevel Gearbox
ATEK Antriebstechnik
25.10.2022
MX-101 to MX-103 - Miter Gear Box - Precision 1:1 Ratio 3, 4, & 6 (mm) Shaf...
WMBerg
06.06.2023
F-UCPM Pillow Blocks
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Coupling - Coupling
Bahr Modultechnik
27.02.2023
Closure Strip 3019 silver grey - Series 40/50
Maschinenbau Kitz
02.05.2024
Type 4X Fiberglass Enclosures, Multi-Hole Pushbutton Enclosures
Eaton B-Line
17.10.2023
CGS50 & CGA50 - Precision Spur Gears - 0.4 Module 3mm Bore 3mm Face Clamp H...
WMBerg
06.06.2023
MX-5 to MX-13 - Bevel Gear Box - 1/8", 3/16" and 1/4" Shafts
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表