您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 289 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 289 Swivel Clamp Connector Joints, Aluminum, with Two-Part Clamp Pieces
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn289/gn289_k2_asmtab.prj},{NB=Gelenk-Klemmverbinder GN 289-B42-V50-S-2-BL (0)},{PARTNUMBER=GN 289-B42-V50-S-2-BL},{NORMNR=GN 289},{D1D2=-},{D1S2=B42-V50},{S1S2=-},{ROT=0},{D1=42},{S1=0},{D2=0},{S2=50},{B=65},{D3=M10},{D4=M10},{K=76},{L1=268},{L2=70},{M=85},{Z1=M10-60},{Z2=M10-55},{L3Z1=78 | 92},{L3Z2=78 | 92},{OBVIS=blank},{KHD3=GN 911-M10-55},{KHD4=GN 911-M10-63},{NDM=10},{KDM=8.160},{T=35},{PPATH=gn289_asmtpl.prj},{WEIGHT=1.8830},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1D2
Bore - Bore
ⁿ/ₐ
D1S2
Bore - Square
ⁿ/ₐ
S1S2
Square - Square
ⁿ/ₐ
B
Swivel width
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
[mm]
L3Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GN 289-B40-B40-S-2-SW
B40-B40
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7310
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B40-S-2-BL
B40-B40
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7310
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-V40-S-2-SW
-
B40-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.8430
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-V40-S-2-BL
-
B40-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.8430
76090000
YES
Swivel Clamp Connector Jo...
GN 289-V40-V40-S-2-SW
-
-
V40-V40
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7400
76090000
YES
Swivel Clamp Connector Jo...
GN 289-V40-V40-S-2-BL
-
-
V40-V40
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7400
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B42-S-2-SW
B40-B42
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.8550
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B42-S-2-BL
B40-B42
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.8550
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B45-S-2-SW
B40-B45
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7200
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B45-S-2-BL
B40-B45
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7200
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-V45-S-2-SW
-
B40-V45
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7990
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-V45-S-2-BL
-
B40-V45
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7990
76090000
YES
Swivel Clamp Connector Jo...
GN 289-V40-V45-S-2-SW
-
-
V40-V45
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.9110
76090000
YES
Swivel Clamp Connector Jo...
GN 289-V40-V45-S-2-BL
-
-
V40-V45
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.9110
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B48-S-2-SW
B40-B48
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6990
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B48-S-2-BL
B40-B48
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6990
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B50-S-2-SW
B40-B50
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.6910
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-B50-S-2-BL
B40-B50
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.6910
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-V50-S-2-SW
-
B40-V50
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.7590
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B40-V50-S-2-BL
-
B40-V50
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.7590
76090000
YES
Swivel Clamp Connector Jo...
GN 289-V40-V50-S-2-SW
-
-
V40-V50
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.8270
76090000
YES
Swivel Clamp Connector Jo...
GN 289-V40-V50-S-2-BL
-
-
V40-V50
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.8270
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B42-V40-S-2-SW
-
B42-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.9670
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B42-V40-S-2-BL
-
B42-V40
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
blank
1.9670
76090000
YES
Swivel Clamp Connector Jo...
GN 289-B42-B42-S-2-SW
B42-B42
-
-
65
76
268
70
85
M10-60
M10-55
78 | 92
78 | 92
black
1.9790
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 284 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Ganter
19.06.2024
GN 289 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 279 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Ty...
Ganter
19.06.2024
GN 193 - T-Angle Connector Clamps, Aluminum, with screw, stainless steel
Ganter
19.06.2024
GN 134 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Ganter
19.06.2024
GN 492 - Double tube linear actuators, double slider, Type R1 Right hand th...
Ganter
19.06.2024
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type AKN, ...
Ganter
19.06.2024
GN 480.1 - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type LS, ...
Ganter
19.06.2024
GN 166 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Ganter
19.06.2024
GN 990 - Construction tubings, square
Ganter
19.06.2024
GN 288 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Ganter
19.06.2024
GN 289 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Elesa+Ganter
21.06.2024
GN 287 - Stainless Steel-Swivel Clamp Connector Joints, with screw, stainle...
Ganter
19.06.2024
GN 287 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表