您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 286 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
GN 286 Aluminum Swivel Clamp Connector Joints
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/gn286/gn_286_k2_s_asmtab.prj},{NB=Gelenk-Klemmeverbinder GN 286-B40-B50-S-2-BL (0)},{PARTNUMBER=GN 286-B40-B50-S-2-BL},{D1=B40},{D2=B50},{ROT=0},{FORM=S},{KS=Klemmschrauben mit Innensechskant},{B=65},{D3=M10},{D4=M10},{NDM3=10},{KDM3=8.157},{K1=74.0},{K2=74.0},{L1=230},{L2=77.5},{M1=115},{M2=115},{Z1=M10-50},{Z2=M10-55},{L3Z1=-},{L3Z2=78 | 92},{D2X='B40','B42','B45','B48','B50'},{OBVIS=blank},{VERS=2},{PPATH=gn_286_k2_s/gn_286_k2_s_asmtpl.prj},{WEIGHT=1.3550},{CTN=76090000},{ROHS=YES},{INFOWINCO=Produktdetails},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
[mm]
L3Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GN 286-B20-B20-S-2-BL
B20
B20
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
-
63 | 78
blank
0.4300
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B20-B20-S-2-SW
B20
B20
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
-
63 | 78
black
0.4300
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B20-B25-S-2-BL
B20
B25
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
-
63 | 78
blank
0.4300
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B20-B25-S-2-SW
B20
B25
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
-
63 | 78
black
0.4300
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B20-B30-S-2-BL
B20
B30
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
-
63 | 78
blank
0.4350
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B20-B30-S-2-SW
B20
B30
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
-
63 | 78
black
0.4350
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B25-B25-S-2-BL
B25
B25
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3800
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B25-B25-S-2-SW
B25
B25
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3800
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B25-B30-S-2-BL
B25
B30
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.4300
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B25-B30-S-2-SW
B25
B30
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
63 | 78
63 | 78
black
0.4300
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B30-B30-S-2-BL
B30
B30
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3400
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B30-B30-S-2-SW
B30
B30
40
42.5
42.5
144
52.0
72
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3400
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B40-S-2-BL
B40
B40
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B40-S-2-SW
B40
B40
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
black
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B42-S-2-BL
B40
B42
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.5580
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B42-S-2-SW
B40
B42
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
black
1.5580
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B45-S-2-BL
B40
B45
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.3550
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B45-S-2-SW
B40
B45
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
black
1.3550
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B48-S-2-BL
B40
B48
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.3550
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B48-S-2-SW
B40
B48
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
black
1.3550
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B50-S-2-BL
B40
B50
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.3550
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B40-B50-S-2-SW
B40
B50
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
black
1.3550
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B42-B42-S-2-BL
B42
B42
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.5400
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B42-B42-S-2-SW
B42
B42
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
black
1.5400
76090000
YES
Swivel Clamp Connector Jo...
GN 286-B42-B45-S-2-BL
B42
B45
65
74.0
74.0
230
77.5
115
115
M10-50
M10-55
-
78 | 92
blank
1.5000
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 282 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表