품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 485 - Swivel clamp connector bases, Aluminium
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps (Aluminum)
GN 485 Base Plate Swivel Mounting Clamps, Aluminium
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn485/gn_485.prj},{NB=Fusslasche-Klemmhalter GN 485-20-MT},{IDNR=},{PARTNUMBER=GN 485-20-MT},{NORMNR=GN 485},{K=20},{B=35},{D1=38.0},{D2=M5},{D2X=5.000},{D3=5.5},{D4=9.0},{L1=30.0},{L2=20.0},{L3=8.0},{L4=2.5},{L5=10.0},{M=27},{LD3=M5-20},{LGS=M5-20},{OB=matt, gleitgeschliffen},{MATERIAL=Stahl/Kunststoff},{WEIGHT=0.0310},{VERS=2.000},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
K
[mm]
B
[mm]
D1
[mm]
D2
for screw
ⁿ/ₐ
D3
Swivel bore
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
[mm]
LD3
Clamping kit for d3
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel clamp connector ba...
GN 485-16-ELS
16
29
31.5
M4
4.5
7.5
25.0
17.0
7.0
3.0
8.0
22
M4-16
Anodized black
0.0200
76090000
YES
Swivel clamp connector ba...
GN 485-16-MT
16
29
31.5
M4
4.5
7.5
25.0
17.0
7.0
3.0
8.0
22
M4-16
Matte, ground
0.0180
76090000
YES
Swivel clamp connector ba...
GN 485-20-ELS
20
35
38.0
M5
5.5
9.0
30.0
20.0
8.0
2.5
10.0
27
M5-20
Anodized black
0.0325
76090000
YES
Swivel clamp connector ba...
GN 485-20-MT
20
35
38.0
M5
5.5
9.0
30.0
20.0
8.0
2.5
10.0
27
M5-20
Matte, ground
0.0310
76090000
YES
Swivel clamp connector ba...
GN 485-25-ELS
25
41
45.0
M6
6.5
10.5
37.0
24.5
10.0
4.0
12.5
32
M6-25
Anodized black
0.0570
76090000
YES
Swivel clamp connector ba...
GN 485-25-MT
25
41
45.0
M6
6.5
10.5
37.0
24.5
10.0
4.0
12.5
32
M6-25
Matte, ground
0.0550
76090000
YES
Swivel clamp connector ba...
GN 485-30-ELS
30
44
50.0
M6
6.5
10.5
44.5
29.5
12.5
6.5
15.0
36
M6-30
Anodized black
0.0923
76090000
YES
Swivel clamp connector ba...
GN 485-30-MT
30
44
50.0
M6
6.5
10.5
44.5
29.5
12.5
6.5
15.0
36
M6-30
Matte, ground
0.0900
76090000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성