您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SWI1240A - Non Threaded Spacer - Plastic
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Non Threaded Spacer
Non Threaded Spacer - Plastic
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11040000/p160160/swi1240a.prj},{NB=SWI1860A},{PN=SWI1860A},{AMERSID=1065709},{APACID=-},{EMEAID=-},{MAT=Nylon},{COLOR=Natural},{A=0.375},{AM=9.50},{B=0.750},{BM=19.100},{C=0.065},{CM=1.700},{SS=5/16},{PQ=10000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Inside Diameter Inch
[Inch]
AM
A Inside Diameter mm
[mm]
B
B Outside Diameter Inch
[Inch]
BM
B Outside Diameter mm
[mm]
C
C Length Inch
[Inch]
CM
C Length mm
[mm]
SS
Screw Size
ⁿ/ₐ
PQ
Pack Quantity
ⁿ/ₐ
SWI1240A
SWI1240A
1065700
-
-
Nylon
Natural
0.125
3.20
0.305
7.700
0.500
12.700
#4
2000
SWI1550A
SWI1550A
1065701
-
-
Nylon
Natural
0.194
4.90
0.500
12.700
1.000
25.400
#10
1000
SWI1570A
SWI1570A
1065702
-
-
Nylon
Natural
0.205
5.20
0.500
12.700
0.510
13.000
#10
1000
SWI1610A
SWI1610A
1065703
-
-
Nylon
Natural
0.250
6.40
0.740
18.800
0.250
6.400
#12
5000
SWI1620A
SWI1620A
1065704
-
-
Nylon
Natural
0.253
6.40
0.500
12.700
0.125
3.200
1/4
15000
SWI1640A
SWI1640A
1065705
-
-
Nylon
Natural
0.257
6.50
0.500
12.700
0.500
12.700
1/4
2000
SWI1690A
SWI1690A
1065706
-
-
Nylon
Natural
0.257
6.50
0.500
12.700
0.312
7.900
1/4
1000
SWI1760A
SWI1760A
1065707
-
-
Nylon
Natural
0.286
7.30
0.500
12.700
0.103
2.600
1/4
6000
SWI1840A
SWI1840A
1065708
-
-
Nylon
Natural
0.335
8.50
0.750
19.100
0.250
6.400
5/16
7400
SWI1860A
SWI1860A
1065709
-
-
Nylon
Natural
0.375
9.50
0.750
19.100
0.065
1.700
5/16
10000
SWI1880A
SWI1880A
1065710
-
-
Nylon
Natural
0.375
9.50
0.875
22.200
0.375
9.500
5/16
3500
SWI1910A
SWI1910A
1065711
-
-
Nylon
Natural
0.376
9.60
0.546
13.900
0.484
12.300
5/16
2000
SWI1930A
SWI1930A
1065712
-
-
Nylon
Natural
0.380
9.70
0.625
15.900
0.062
1.600
3/8
5000
SWI1960A
SWI1960A
1065713
-
-
Nylon
Natural
0.380
9.70
0.750
19.100
0.187
4.700
3/8
1000
SWI2020A
SWI2020A
1065714
-
-
Nylon
Natural
0.500
12.70
0.750
19.100
0.375
9.500
7/16
1000
SWI2040A
SWI2040A
1065715
-
-
Nylon
Natural
0.500
12.70
1.000
25.400
0.100
2.500
7/16
8000
SWI2050A
SWI2050A
1065716
-
-
Nylon
Natural
0.500
12.70
1.250
31.800
0.063
1.600
7/16
1000
SWI2090A
SWI2090A
1065717
-
-
Nylon
Natural
0.505
12.80
0.750
19.100
0.125
3.200
1/2
1000
SWI2100A
SWI2100A
1065718
-
-
Nylon
Natural
0.512
13.00
1.258
32.000
0.064
1.600
1/2
6000
SWI2150A
SWI2150A
1065719
-
-
Nylon
Natural
0.629
16.00
1.125
28.600
0.128
3.300
9/16
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
005150000005 - Non Threaded Spacer - Plastic
Essentra Components
12.08.2014
R901-1 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
005150000014 - Non Threaded Spacer - Plastic
Essentra Components
12.08.2014
MSW1000A - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
SS4-2 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
RAF-102 - Unthreaded Spacers
Essentra Components
28.07.2014
SWS0010A - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表