目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 129.2 - Stainless Steel-Hinges
Elesa+Ganter
铰链及连接件
GN 129.2
GN 129.2 NI
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn129_2/gn129_2_ni/gn129_2_ni_asmtab.prj},{NB=Edelstahl-Scharnier GN 129.2-45-40-C-A4 (0-6-5)},{PARTNUMBER=GN 129.2-45-40-C-A4},{L1=45},{L2=40},{B=13},{D1=M6},{NDM=6},{D2=6},{H1=13},{H2=13.5},{L3=18},{L4=6},{L5=11},{L6=5},{L7=10},{M1=30},{M2=28.2},{S=12},{T=9},{MATVIS=Edelstahl (1.4401)},{MAT1= 'NI', 'Edelstahl (1.4305)', 'A4', 'Edelstahl (1.4401)'},{W=0},{POS1=6},{POS2=5},{PPATH=../gn_129_2_st/gn129_2_asmtpl.prj},{WEIGHT=0.1004},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
D1
Thread
ⁿ/ₐ
D2
Pin
[mm]
H1
[mm]
H2
[mm]
L3
[mm]
L4
max.
[mm]
L5
[mm]
L6
max.
[mm]
L7
[mm]
M1
[mm]
M2
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Hinge GN ...
GN 129.2-45-40-C-NI
45
40
13
M6
6
13
13.5
18
6
11
5
10
30
28.2
12
9
0.1004
83021000
YES
Stainless Steel-Hinge GN ...
GN 129.2-45-40-C-A4
45
40
13
M6
6
13
13.5
18
6
11
5
10
30
28.2
12
9
0.1004
83021000
YES
Stainless Steel-Hinge GN ...
GN 129.2-50-51-C-NI
50
51
18
M8
8
18
18.0
26
8
14
8
14
29
35.0
16
11
0.2100
83021000
YES
Stainless Steel-Hinge GN ...
GN 129.2-50-51-C-A4
50
51
18
M8
8
18
18.0
26
8
14
8
14
29
35.0
16
11
0.2100
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表