您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 9825 - Guide pillar for industrial tool making, with shoulder
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_9825.prj},{NB=ST9825.050X200},{BESTNR=ST9825.050X200},{D1=50},{D1X=0.000},{D1Y=0.000},{L=200},{D2=63},{D8=80},{L1=7},{L2=70},{BM=mit Bund (Führungstoleranz g6)},{WG=3.100},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D2
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST9825.025X125
ST9825.025X125
25
125
32
49
6
40
with collar (guide tolera...
0.480
ST9825.025X140
ST9825.025X140
25
140
32
49
6
40
with collar (guide tolera...
0.540
ST9825.025X160
ST9825.025X160
25
160
32
49
6
40
with collar (guide tolera...
0.610
ST9825.025X180
ST9825.025X180
25
180
32
49
6
40
with collar (guide tolera...
0.690
ST9825.025X200
ST9825.025X200
25
200
32
49
6
40
with collar (guide tolera...
0.770
ST9825.025X224
ST9825.025X224
25
224
32
49
6
40
with collar (guide tolera...
0.860
ST9825.032X140
ST9825.032X140
32
140
40
57
7
45
with collar (guide tolera...
0.880
ST9825.032X160
ST9825.032X160
32
160
40
57
7
45
with collar (guide tolera...
1.000
ST9825.032X180
ST9825.032X180
32
180
40
57
7
45
with collar (guide tolera...
1.150
ST9825.032X200
ST9825.032X200
32
200
40
57
7
45
with collar (guide tolera...
1.270
ST9825.032X224
ST9825.032X224
32
224
40
57
7
45
with collar (guide tolera...
1.420
ST9825.032X250
ST9825.032X250
32
250
40
57
7
45
with collar (guide tolera...
1.600
ST9825.040X160
ST9825.040X160
40
160
50
67
7
56
with collar (guide tolera...
1.600
ST9825.040X180
ST9825.040X180
40
180
50
67
7
56
with collar (guide tolera...
1.800
ST9825.040X200
ST9825.040X200
40
200
50
67
7
56
with collar (guide tolera...
2.000
ST9825.040X224
ST9825.040X224
40
224
50
67
7
56
with collar (guide tolera...
2.210
ST9825.040X250
ST9825.040X250
40
250
50
67
7
56
with collar (guide tolera...
2.480
ST9825.040X280
ST9825.040X280
40
280
50
67
7
56
with collar (guide tolera...
2.800
ST9825.050X180
ST9825.050X180
50
180
63
80
7
70
with collar (guide tolera...
2.780
ST9825.050X200
ST9825.050X200
50
200
63
80
7
70
with collar (guide tolera...
3.100
ST9825.050X224
ST9825.050X224
50
224
63
80
7
70
with collar (guide tolera...
3.480
ST9825.050X250
ST9825.050X250
50
250
63
80
7
70
with collar (guide tolera...
3.900
ST9825.050X280
ST9825.050X280
50
280
63
80
7
70
with collar (guide tolera...
4.400
ST9825.050X315
ST9825.050X315
50
315
63
80
7
70
with collar (guide tolera...
4.900
ST9825.063X200
ST9825.063X200
63
200
80
97
8
80
with collar (guide tolera...
4.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表