您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7460 - Guide bushes with sliding guide for, industrial tool making
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7460.prj},{NB=ST7460.040},{BESTNR=ST7460.040},{D1=40},{D2=50},{D3=50},{D4=63},{L1=63},{L2=50},{L3=6.3},{L4=5.0},{R1=3},{BM=für Großwerkzeuge Vollbronze},{WG=0.400},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
R1
Radius
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7460.025
ST7460.025
25
32
32
40
40
30
6.3
3.0
3
for large tools solid bro...
0.120
ST7460.032
ST7460.032
32
40
40
50
50
40
6.3
4.0
3
for large tools solid bro...
0.210
ST7460.040
ST7460.040
40
50
50
63
63
50
6.3
5.0
3
for large tools solid bro...
0.400
ST7460.050
ST7460.050
50
63
63
71
71
56
6.3
6.3
5
for large tools solid bro...
0.750
ST7460.063
ST7460.063
63
80
80
90
80
63
10.0
8.0
6
for large tools solid bro...
1.260
ST7460.080
ST7460.080
80
100
100
112
100
80
10.0
10.0
8
for large tools solid bro...
1.910
ST7460.100
ST7460.100
100
125
125
140
125
106
10.0
12.5
10
for large tools solid bro...
4.480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表