您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SHZ - Cable gland brass with single strain relief clamp
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® strain relief / Bending protection
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_zugentlastung_biegeschutz/shz.prj},{NB=SKINDICHT SHZ PG 16 Art. Nr. 52000950(F=8)},{EAN=4044773415735},{ATN=52000950},{PG=PG 16},{ID=20.000},{RS=1.500},{FMIN=8.0},{FMAX=16.0},{F=8},{NDM=22.5},{KDM=21.2},{SW1=24},{A1=26.7},{SW2=24},{A2=27.4},{C=42.0},{D=6.0},{E=18.5},{G=36.0},{H=13.5},{J=4.3},{K=4.0},{L=28.5},{N=5.0},{SCH=2.0},{MATERIAL=Messing vernickelt},{SW=MIN},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
PG
Thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW2
Wrench size
[mm]
A2
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [Pc]
ⁿ/ₐ
SKINDICHT® SHZ PG 7 ...
4044773435320
52005590
PG 7
5.0
5.0
14
15.5
15
17.0
30.0
5.0
Brass, nickel-plated
50
SKINDICHT® SHZ PG 9 ...
4044773435276
52005600
PG 9
5.0
8.0
17
18.9
17
19.3
34.0
5.0
Brass, nickel-plated
50
SKINDICHT® SHZ PG 11 ...
4044773415933
52000930
PG 11
7.0
10.0
20
22.2
20
22.8
35.0
6.0
Brass, nickel-plated
25
SKINDICHT® SHZ PG 13,5 ...
4044773415773
52000940
PG 13,5
7.0
13.0
22
24.4
22
25.1
40.0
6.0
Brass, nickel-plated
25
SKINDICHT® SHZ PG 16 ...
4044773415735
52000950
PG 16
8.0
16.0
24
26.7
24
27.4
42.0
6.0
Brass, nickel-plated
25
SKINDICHT® SHZ PG 21 ...
4044773415681
52000960
PG 21
11.0
20.0
30
33.5
30
34.3
47.0
7.0
Brass, nickel-plated
25
SKINDICHT® SHZ PG 29 ...
4044773415636
52000970
PG 29
18.0
27.0
40
43.5
41
47.0
53.0
8.0
Brass, nickel-plated
10
SKINDICHT® SHZ PG 36 ...
4044773415582
52000980
PG 36
24.0
35.0
50
54.0
50
57.4
61.0
8.0
Brass, nickel-plated
10
SKINDICHT® SHZ PG 42 ...
4044773435245
52005610
PG 42
30.0
42.5
57
61.0
57
65.4
66.0
9.0
Brass, nickel-plated
5
SKINDICHT® SHZ PG 48 ...
4044773435214
52005620
PG 48
36.0
47.0
64
69.0
64
73.5
68.0
10.0
Brass, nickel-plated
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表