您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APB 2000 - Take-up roller bearing units
SKF
Bearings units and housings
Bearing units
roller_bearing_units_with_a_take-up_housing
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/roller_bearing_units_with_a_take-up_housing/apb_2000.prj},{NB=SKF_WSTU 212-SRB-CRE},{DESIGNATION=WSTU 212-SRB-CRE},{DDA=69.850},{DD2=100.990},{A=79.375},{AA=MIN},{A1=45.974},{A2=68.263},{B=71.603},{BB=MIN},{H=169.069},{H1=150.876},{H2=123.825},{L=146.050},{L1=225.425},{L2=MIN},{LL2=28.575},{L3=114.300},{N=41.275},{N1=38.100},{N2=69.850},{SS1=36.449},{S=0.794},{T=69.056},{C=212},{CC=240},{LS=MIN},{MASS=10},{MC=134.140},{OFFSET=1.590},{W1=MIN},{CB=MIN},{HOLE1=MIN},{HOLER=MIN},{HOLER2=MIN},{MID=MIN},{TOP=MIN},{TCUT=MIN},{TCUT1=MIN},{MIDC=MIN},{MIDC1=MIN},{MIDC2=MIN},{MIDC3=MIN},{MIDC31=MIN},{MIDC4=MIN},{MIDC5=MIN},{MIDC6=MIN},{BORE=130.000},{BW=31.000},{BORE1=MIN},{BCUT=MIN},{BCUT1=MIN},{CIL=MIN},{CILH=MIN},{S2SET=0.000},{S2CON=101.000},{GCUT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
TYPE
ⁿ/ₐ
LOCK
Locking method
ⁿ/ₐ
SEALING
Sealing Solution
ⁿ/ₐ
BPOS
Bearing Position
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
DD2
d2 - Collar outside diameter
[mm]
A
A - Housing width
[mm]
AA
A - Housing foot width
[mm]
A1
A1 - Width of piloting groove
[mm]
A2
A2 - Width of flange in which piloting grooves are provided
[mm]
B
B - Inner ring width
[mm]
BB
B - Inner ring width
[mm]
H
H - Overall housing height
[mm]
H1
H1 - Height base to center
[mm]
H2
H2 - Height of attachment end
[mm]
L
L - Distance from attachment end face to centre line of bearing
[mm]
L1
L1 - Housing length
[mm]
L2
L2 - Housing length
[mm]
LL2
LL2 - Length of attachment end
[mm]
L3
L3 - Length of guiding slot
[mm]
N
N - Diameter of attachment bolt hole
[mm]
N1
N1 - Length of attachment slot
[mm]
N2
N2 - Height of attachment slot
[mm]
SS1
s1 - Inner ring center to end
[mm]
S
S - Centre line of locating support
[mm]
T
T - Overall unit width
[mm]
C
C - Basic dynamic load rating
[kN]
CC
Co - Basic static load rating
[kN]
LS
Limiting speed
[1/min]
MASS
Mass
[kg]
BW
BW - Bearing Width
[mm]
S2SET
Seal to Set Screw bearing
[mm]
S2CON
Seal to ConCentra bearing
[mm]
SKF_WSTU 200-SRB-SRE
WSTU 200-SRB-SRE
WSTU
Set screws
Radial lip seal
Non-locating
50.800
73.787
58.738
17.475
50.800
73.025
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
50.089
0.794
74.625
85
100
4
23.000
59.868
0.000
SKF_WSTU 50M-SRB-CRE
WSTU 50M-SRB-CRE
WSTU
SKF ConCentra
Radial lip seal
Non-locating
50.000
75.997
58.738
17.475
50.800
64.592
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
34.468
0.794
58.738
104
107
4
23.000
0.000
76.000
SKF_TATUE 303-TRB-STH
TATUE 303-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
80.963
130.175
88.900
127.000
244.475
211.138
241.300
228.600
272
430
1550
19
SKF_WSTU 108-SRB-CRE
WSTU 108-SRB-CRE
WSTU
SKF ConCentra
Radial lip seal
Non-locating
38.100
65.989
58.738
13.462
52.388
64.592
104.775
88.900
61.913
80.963
128.588
17.463
69.850
22.225
15.875
36.513
32.004
0.794
57.150
97
90
3
23.000
0.000
66.000
SKF_WSTU 200-SRB-SRH
WSTU 200-SRB-SRH
WSTU
Set screws
Radial lip seal
Locating
50.800
73.787
58.738
17.475
50.800
73.025
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
50.089
0.794
75.413
85
100
4
23.000
59.868
0.000
SKF_WSTU 115-SRB-SRE
WSTU 115-SRB-SRE
WSTU
Set screws
Radial lip seal
Non-locating
49.213
73.787
58.738
17.475
50.800
73.025
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
50.089
0.794
74.613
85
100
4
23.000
59.868
0.000
SKF_WSTU 50M-SRB-CRH
WSTU 50M-SRB-CRH
WSTU
SKF ConCentra
Radial lip seal
Locating
50.000
75.997
58.738
17.475
50.800
64.592
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
34.468
0.794
59.531
104
107
4
23.000
0.000
76.000
SKF_WSTU 211-SRB-SRE
WSTU 211-SRB-SRE
WSTU
Set screws
Radial lip seal
Non-locating
68.263
111.125
79.375
45.974
68.263
92.075
169.069
150.876
123.825
146.050
225.425
28.575
114.300
41.275
38.100
69.850
60.757
0.794
93.663
158
208
11
31.000
88.671
0.000
SKF_TATUE 70M-TRB-STH
TATUE 70M-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
70.000
111.125
76.200
114.300
211.138
182.563
215.900
203.200
170
236
1900
13
SKF_WSTU 107-SRB-SRE
WSTU 107-SRB-SRE
WSTU
Set screws
Radial lip seal
Non-locating
36.513
62.738
58.738
13.462
52.388
69.850
104.775
88.900
61.913
80.963
128.588
17.463
69.850
22.225
15.875
36.513
45.085
0.794
69.850
74
81
3
23.000
48.463
0.000
SKF_WSTU 108-SRB-CRH
WSTU 108-SRB-CRH
WSTU
SKF ConCentra
Radial lip seal
Locating
38.100
65.989
58.738
13.462
52.388
64.592
104.775
88.900
61.913
80.963
128.588
17.463
69.850
22.225
15.875
36.513
32.004
0.794
58.750
97
90
3
23.000
0.000
66.000
SKF_WSTU 115-SRB-SRH
WSTU 115-SRB-SRH
WSTU
Set screws
Radial lip seal
Locating
49.213
73.787
58.738
17.475
50.800
73.025
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
50.089
0.794
75.406
85
100
4
23.000
59.868
0.000
SKF_WSTU 211-SRB-SRH
WSTU 211-SRB-SRH
WSTU
Set screws
Radial lip seal
Locating
68.263
111.125
79.375
45.974
68.263
92.075
169.069
150.876
123.825
146.050
225.425
28.575
114.300
41.275
38.100
69.850
60.757
0.794
95.250
158
208
11
31.000
88.671
0.000
SKF_WSTU 107-SRB-SRH
WSTU 107-SRB-SRH
WSTU
Set screws
Radial lip seal
Locating
36.513
62.738
58.738
13.462
52.388
69.850
104.775
88.900
61.913
80.963
128.588
17.463
69.850
22.225
15.875
36.513
45.085
0.794
71.438
74
81
3
23.000
48.463
0.000
SKF_WSTU 208-SRB-SRE
WSTU 208-SRB-SRE
WSTU
Set screws
Radial lip seal
Non-locating
63.500
101.600
71.438
27.000
65.088
85.725
149.225
130.175
107.950
127.000
195.263
26.988
111.125
34.925
31.750
63.500
54.864
0.794
85.725
148
183
8
31.000
78.435
0.000
SKF_TATUE 55M-TRB-STH
TATUE 55M-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
55.000
82.550
65.088
95.250
174.625
147.638
171.450
177.800
151
186
2500
7
SKF_TATUE 200-TRB-STH
TATUE 200-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
50.800
80.169
63.500
88.900
161.925
131.763
165.100
152.400
139
163
2850
5
SKF_WSTU 208-SRB-SRH
WSTU 208-SRB-SRH
WSTU
Set screws
Radial lip seal
Locating
63.500
101.600
71.438
27.000
65.088
85.725
149.225
130.175
107.950
127.000
195.263
26.988
111.125
34.925
31.750
63.500
54.864
0.794
87.325
148
183
8
31.000
78.435
0.000
SKF_WSTU 115-SRB-CRE
WSTU 115-SRB-CRE
WSTU
SKF ConCentra
Radial lip seal
Non-locating
49.213
75.997
58.738
17.475
50.800
64.592
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
34.468
0.794
58.738
104
107
4
23.000
0.000
76.000
SKF_TATUE 211-TRB-STH
TATUE 211-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
68.263
111.125
76.200
114.300
211.138
182.563
215.900
203.200
170
236
1900
13
SKF_WSTU 115-SRB-CRH
WSTU 115-SRB-CRH
WSTU
SKF ConCentra
Radial lip seal
Locating
49.213
75.997
58.738
17.475
50.800
64.592
120.650
101.600
84.138
100.013
157.163
23.813
92.075
28.575
19.050
49.213
34.468
0.794
59.531
104
107
4
23.000
0.000
76.000
SKF_TATUE 300-TRB-STH
TATUE 300-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
76.200
111.125
76.200
114.300
211.138
182.563
215.900
203.200
170
236
1900
12
SKF_TATUE 208-TRB-STH
TATUE 208-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
63.500
101.600
73.025
101.600
188.913
158.750
190.500
177.800
173
220
2250
9
SKF_TATUE 115-TRB-STH
TATUE 115-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
49.213
80.169
63.500
88.900
161.925
131.763
165.100
152.400
139
163
2850
6
SKF_TATUE 80M-TRB-STH
TATUE 80M-TRB-STH
TATUE
Set screws
Heavy-duty seal
Locating
80.000
130.175
88.900
127.000
244.475
211.138
241.300
228.600
272
430
1550
20
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AYT_001HC_HY - Y-bearing take-up units
SKF
06.06.2024
AFC_102_104 - ROLLER BEARING UNITS WITH A FLANGED HOUSING
SKF
22.09.2023
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
APB_200 - ROLLER BEARING UNITS WITH A PLUMMER BLOCK HOUSING
SKF
06.06.2024
with Setscrew
FYH INC.
16.11.2022
UCT Chevron Type Steel Frame
NTN Corporation
17.10.2023
AYF_004HC_HY - Y-bearing 3-bolt bracket flanged units
SKF
06.06.2024
AYF_002HC_HH_HY_AYD_001HP - Y-bearing oval flanged units
SKF
13.06.2024
HDTKP,HDTKPN - Ball Bearing Units - Take-up Type
Misumi
03.06.2021
AFC_200 - FNL flanged housings for bearings on an adapter sleeve
SKF
29.05.2024
XST (with set screw collar lock) (inch)
FYH INC.
16.11.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表