您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AHR 001 002 - Rod ends with a female thread
SKF
Bearings units and housings
Plain bearings
Rod ends
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/plain_bearings/rod_ends/ahr_001_002.prj},{NB=SKF_SIL 40 TXE-2LS},{DESIGNATION=SIL 40 TXE-2LS},{DD=40.000},{DD2=94.000},{B=28.000},{THD=M 42x3},{C1=24.000},{HH1=145.000},{ALPHA=6.000},{DDK=53.000},{DD3=},{DD4=58},{DD4A=},{L3=65.000},{L4=194.000},{L5=25},{L7=50.000},{WW=50},{N=},{N1=},{R1=0.6},{SBWIH=},{LOAD1=280.00},{LOAD2=166.00},{K=300},{MASS=2.300},{RODEND=SIL 40 TXE-2LS},{ND=42.000},{TP=3.000},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DD2
d2 max. - Diameter head
[mm]
B
B - Width inner ring
[mm]
C1
C1 max. - Width head
[mm]
HH1
h1 - Height shank end face - centre rod end eye
[mm]
ALPHA
α - Angle of tilt
[deg]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SKF_SIL 8 C
SIL 8 C
8.000
25.000
8.000
6.500
36.000
15.000
5.85
12.90
SKF_SILKAC 30 M
SILKAC 30 M
30.000
71.000
37.000
27.000
110.000
17.000
64.00
69.50
SKF_SI 50 ES-2RS
SI 50 ES-2RS
50.000
114.000
35.000
31.000
195.000
6.000
156.00
270.00
SKF_SI 60 ES-2RS
SI 60 ES-2RS
60.000
137.000
44.000
39.000
225.000
6.000
245.00
400.00
SKF_SIA 40 ES-2RS
SIA 40 ES-2RS
40.000
94.000
28.000
24.000
142.000
6.000
100.00
166.00
SKF_SI 70 ES-2RS
SI 70 ES-2RS
70.000
162.000
49.000
43.000
265.000
6.000
315.00
530.00
SKF_SI 80 ES-2RS
SI 80 ES-2RS
80.000
182.000
55.000
48.000
295.000
5.000
400.00
655.00
SKF_SIR 20 ES
SIR 20 ES
20.000
58.000
16.000
19.500
50.000
9.000
30.00
41.50
SKF_SIR 30 ES
SIR 30 ES
30.000
66.000
22.000
28.500
60.000
6.000
62.00
78.00
SKF_SIR 40 ES
SIR 40 ES
40.000
96.000
28.000
35.500
85.000
7.000
100.00
200.00
SKF_SIR 50 ES
SIR 50 ES
50.000
118.000
35.000
40.500
105.000
6.000
156.00
280.00
SKF_SI 20 ES-2RS
SI 20 ES-2RS
20.000
54.000
16.000
13.500
77.000
9.000
30.00
57.00
SKF_SIL 50 ES-2RS
SIL 50 ES-2RS
50.000
114.000
35.000
31.000
195.000
6.000
156.00
270.00
SKF_SILKAC 25 M
SILKAC 25 M
25.000
61.000
31.000
23.000
94.000
15.000
46.50
53.00
SKF_SIR 60 ES
SIR 60 ES
60.000
132.000
44.000
50.500
130.000
6.000
245.00
325.00
SKF_SILA 60 ES-2RS
SILA 60 ES-2RS
60.000
137.000
44.000
39.000
175.000
6.000
245.00
400.00
SKF_SI 30 ES-2RS
SI 30 ES-2RS
30.000
75.000
22.000
20.000
110.000
6.000
62.00
116.00
SKF_SILKAC 22 M
SILKAC 22 M
22.000
55.000
28.000
21.000
84.000
15.000
38.00
45.00
SKF_SIR 70 ES
SIR 70 ES
70.000
156.500
49.000
55.500
150.000
6.000
315.00
450.00
SKF_SIR 80 ES
SIR 80 ES
80.000
178.500
55.000
60.500
170.000
6.000
400.00
560.00
SKF_SIR 90 ES
SIR 90 ES
90.000
208.000
60.000
65.500
210.000
5.000
490.00
780.00
SKF_SIL 30 C
SIL 30 C
30.000
75.000
22.000
20.000
110.000
6.000
65.50
118.00
SKF_SI 40 ES-2RS
SI 40 ES-2RS
40.000
94.000
28.000
24.000
145.000
6.000
100.00
166.00
SKF_SILKAC 20 M
SILKAC 20 M
20.000
51.000
25.000
18.500
77.000
14.000
31.50
35.50
SKF_SIL 70 ES-2RS
SIL 70 ES-2RS
70.000
162.000
49.000
43.000
265.000
6.000
315.00
530.00
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表