您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BC1 502 - INSOCOAT cylindrical roller bearings, single row
SKF
Bearings units and housings
Engineered products
INSOCOAT ® bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/engineered_products/insocoat_bearings/bc1_502.prj},{NB=SKF_NU 217 ECM/C3VL0241},{DESIGNATION=NU 217 ECM/C3VL0241},{SUPPRESS=0},{DD=85.000},{D=150.000},{B=28.000},{D1=131.000},{F=100.500},{SSMAX=1.5},{R12=2.000},{R34=2.000},{E=136.5},{PITCH=118.500},{DW=18.000},{LW=19.000},{DDAMIN=96},{DDAMAX=98},{DDBMIN=103},{DAMIN=136},{DAMAX=139},{RAMAX=2},{RBMAX=2},{LOAD1=190.000},{LOAD2=200.000},{LOAD3=25.000},{SPEED1=4800},{SPEED2=5300},{Z=17.000},{II=1.000},{MASS=2.250},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Speed rating - Reference speed
[r/min]
SPEED2
Speed rating - Limiting speed
[r/min]
SKF_NU 1010 ECP/C3VL0241
NU 1010 ECP/C3VL0241
50.000
80.000
16.000
46.800
56.000
6.700
9500
9500
SKF_NU 310 ECM/C3VL0241
NU 310 ECM/C3VL0241
50.000
110.000
27.000
127.000
112.000
15.000
6700
8000
SKF_NU 211 ECM/C3VL0241
NU 211 ECM/C3VL0241
55.000
100.000
21.000
96.500
95.000
12.200
7500
8000
SKF_NU 1012 ML/C3VL0241
NU 1012 ML/C3VL0241
60.000
95.000
18.000
37.400
44.000
5.300
8000
13000
SKF_NU 212 ECM/C3VL0241
NU 212 ECM/C3VL0241
60.000
110.000
22.000
108.000
102.000
13.400
6700
7500
SKF_NU 312 ECM/C3VL0241
NU 312 ECM/C3VL0241
60.000
130.000
31.000
173.000
160.000
21.200
5600
6700
SKF_NU 1013 ECP/C3VL0241
NU 1013 ECP/C3VL0241
65.000
100.000
18.000
62.700
81.500
9.800
7500
7500
SKF_NU 313 ECM/C3VL0241
NU 313 ECM/C3VL0241
65.000
140.000
33.000
212.000
196.000
25.500
5300
6000
SKF_NU 314 ECM/C3VL0241
NU 314 ECM/C3VL0241
70.000
150.000
35.000
236.000
228.000
29.000
4800
5600
SKF_NU 315 ECP/VL0241
NU 315 ECP/VL0241
75.000
160.000
37.000
280.000
265.000
33.500
4500
5300
SKF_NU 1015 M/C3VL0241
NU 1015 M/C3VL0241
75.000
115.000
20.000
58.300
71.000
8.500
6700
6700
SKF_NU 216 ECM/C3VL0241
NU 216 ECM/C3VL0241
80.000
140.000
26.000
160.000
166.000
21.200
5300
5600
SKF_NU 316 ECM/C3VL0241
NU 316 ECM/C3VL0241
80.000
170.000
39.000
300.000
290.000
36.000
4300
5000
SKF_NU 217 ECM/C3VL0241
NU 217 ECM/C3VL0241
85.000
150.000
28.000
190.000
200.000
25.000
4800
5300
SKF_NU 317 ECM/C3VL0241
NU 317 ECM/C3VL0241
85.000
180.000
41.000
340.000
335.000
41.500
4000
4800
SKF_NU 218 ECM/C3VL0241
NU 218 ECM/C3VL0241
90.000
160.000
30.000
208.000
220.000
27.000
4500
5000
SKF_NU 1018 M/C3VL0241
NU 1018 M/C3VL0241
90.000
140.000
24.000
80.900
104.000
12.700
5600
5600
SKF_NU 318 ECM/C3VL0241
NU 318 ECM/C3VL0241
90.000
190.000
43.000
365.000
360.000
43.000
3800
4500
SKF_NU 319 ECM/C3VL0241
NU 319 ECM/C3VL0241
95.000
200.000
45.000
390.000
390.000
46.500
3600
4300
SKF_NU 220 ECM/C3VL0241
NU 220 ECM/C3VL0241
100.000
180.000
34.000
285.000
305.000
36.500
4000
4500
SKF_NU 320 ECM/C3VL0241
NU 320 ECM/C3VL0241
100.000
215.000
47.000
450.000
440.000
51.000
3200
3800
SKF_NU 322 ECM/C3VL0241
NU 322 ECM/C3VL0241
110.000
240.000
50.000
530.000
540.000
61.000
3000
3400
SKF_NU 222 ECM/C3VL0241
NU 222 ECM/C3VL0241
110.000
200.000
38.000
335.000
365.000
42.500
3600
4000
SKF_NU 224 ECM/C3VL0241
NU 224 ECM/C3VL0241
120.000
215.000
40.000
390.000
430.000
49.000
3400
3600
SKF_NU 324 ECM/C3VL0241
NU 324 ECM/C3VL0241
120.000
260.000
55.000
610.000
620.000
69.500
2800
3200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表