您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BB1 001 BA1 001 BAQ 001 - Reali-Slim thin section ball bearings
SKF
Bearings units and housings
Thin section bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/thin_section_bearings/bb1_001_ba1_001_baq_001.prj},{NB=SKF_KDN.KG055XP0},{DESIGNATION=KDN.KG055XP0},{DD=139.700},{D=190.500},{H=25.400},{B=25.400},{DD1=158.547},{D1=171.653},{RI=MIN},{RO=MIN},{BD=12.700},{SS=Without},{MAT=Bearing steel},{MASS=2.131884139},{TYPEX=X},{TYPE=Four-point contact ball bearing (type X)},{PITCH=82.550},{Z=19},{BOP=-1.270},{RO1=MIN},{RI1=MIN},{S1=MIN},{S2=MIN},{PPATH=reali_slim_thin_section_ball_bearings/parts/bb1_001_ba1_001_baq_001_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
H
H - Radial cross section
[mm]
B
B - Width
[mm]
DD1
d1 - Shoulder diameter inner ring
[mm]
D1
D1 - Shoulder diameter outer ring
[mm]
RI
d2 - Recess diameter inner ring
[mm]
RO
D2 - Recess diameter outer ring
[mm]
BD
BD - Ball diameter
[mm]
SS
Sealing solution
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MASS
Weight bearing
[kg]
TYPEX
Type
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SKF_KDN.KAA10CL0
KDN.KAA10CL0
25.400
34.925
4.763
4.763
28.956
31.369
0.000
0.000
2.381
Without
Bearing steel
0.01179340162
C
Radial contact ball beari...
SKF_KDN.JHA10XL0
KDN.JHA10XL0
25.400
34.925
4.763
6.350
0.000
0.000
28.143
32.360
2.381
Seal on both sides
Bearing steel
0.01587573295
X
Four-point contact ball b...
SKF_KDN.KAA10XL0
KDN.KAA10XL0
25.400
34.925
4.763
4.763
28.956
31.369
0.000
0.000
2.381
Without
Bearing steel
0.01179340162
X
Four-point contact ball b...
SKF_KDN.SC045CP0
KDN.SC045CP0
114.300
133.350
9.525
9.525
121.336
126.314
0.000
0.000
4.763
Without
Stainless steel
0.2177243376
C
Radial contact ball beari...
SKF_KDN.KA100AR0
KDN.KA100AR0
254.000
266.700
6.350
6.350
258.724
261.976
0.000
0.000
3.175
Without
Bearing steel
0.2041165665
A
Angular contact ball bear...
SKF_KDN.NAA17XL0
KDN.NAA17XL0
44.450
53.980
4.763
4.763
48.006
50.419
0.000
0.000
2.381
Without
Bearing steel
0.02041165665
X
Four-point contact ball b...
SKF_KDN.J08008CP0
KDN.J08008CP0
80.000
96.000
8.000
8.000
0.000
0.000
86.550
89.420
3.969
Seal on both sides
Bearing steel
0.11
C
Radial contact ball beari...
SKF_KDN.KAA10AG0
KDN.KAA10AG0
25.400
34.925
4.763
4.763
28.956
31.369
0.000
0.000
2.381
Without
Bearing steel
0.01133980925
A
Angular contact ball bear...
SKF_KDN.JHA15CL0
KDN.JHA15CL0
38.100
47.625
4.763
6.350
0.000
0.000
40.843
45.060
2.381
Seal on both sides
Bearing steel
0.02358680324
C
Radial contact ball beari...
SKF_KDN.K02508XP0
KDN.K02508XP0
25.000
41.000
8.000
8.001
30.900
35.100
0.000
0.000
3.969
Without
Bearing steel
0.06
X
Four-point contact ball b...
SKF_KDN.NA040CP0
KDN.NA040CP0
101.595
114.308
6.350
6.350
106.324
109.576
0.000
0.000
3.175
Without
Bearing steel
0.0861825503
C
Radial contact ball beari...
SKF_KDN.NA020AR0
KDN.NA020AR0
50.800
63.505
6.350
6.350
55.524
58.776
0.000
0.000
3.175
Without
Bearing steel
0.045359237
A
Angular contact ball bear...
SKF_KDN.JG140XP0
KDN.JG140XP0
355.600
406.400
25.400
25.400
0.000
0.000
369.672
396.291
12.700
Seal on both sides
Bearing steel
4.898797596
X
Four-point contact ball b...
SKF_KDN.SAA15CL0
KDN.SAA15CL0
38.100
47.625
4.763
4.763
41.656
44.069
0.000
0.000
2.381
Without
Stainless steel
0.01769010243
C
Radial contact ball beari...
SKF_KDN.J13008XP0
KDN.J13008XP0
130.000
146.000
8.000
8.001
0.000
0.000
136.550
139.420
3.969
Seal on both sides
Bearing steel
0.18
X
Four-point contact ball b...
SKF_KDN.JU042XP0
KDN.JU042XP0
107.950
127.000
9.525
12.700
0.000
0.000
111.760
121.742
4.763
Seal on both sides
Bearing steel
0.2630835746
X
Four-point contact ball b...
SKF_KDN.K02508AR0
KDN.K02508AR0
25.000
41.000
8.000
8.001
30.900
35.100
0.000
0.000
3.969
Without
Bearing steel
0.06
A
Angular contact ball bear...
SKF_KDN.SAA15AG0
KDN.SAA15AG0
38.100
47.625
4.763
4.763
41.656
44.069
0.000
0.000
2.381
Without
Stainless steel
0.01723651006
A
Angular contact ball bear...
SKF_KDN.SAA15XL0
KDN.SAA15XL0
38.100
47.625
4.763
4.763
41.656
44.069
0.000
0.000
2.381
Without
Stainless steel
0.01769010243
X
Four-point contact ball b...
SKF_KDN.SF090XP0
KDN.SF090XP0
228.600
266.700
19.050
19.050
242.697
252.603
0.000
0.000
9.525
Without
Stainless steel
1.769010243
X
Four-point contact ball b...
SKF_KDN.KB030XP0
KDN.KB030XP0
76.200
92.075
7.938
7.938
82.067
86.182
0.000
0.000
3.969
Without
Bearing steel
0.1088621688
X
Four-point contact ball b...
SKF_KDN.JA030CP0
KDN.JA030CP0
76.200
88.900
6.350
6.350
0.000
0.000
79.959
85.242
3.175
Seal on both sides
Bearing steel
0.0635029318
C
Radial contact ball beari...
SKF_KDN.NAA15CL0
KDN.NAA15CL0
38.100
47.630
4.763
4.763
41.656
44.069
0.000
0.000
2.381
Without
Bearing steel
0.01769010243
C
Radial contact ball beari...
SKF_KDN.JU080CP0
KDN.JU080CP0
203.200
222.250
9.525
12.700
0.000
0.000
207.010
216.992
4.763
Seal on both sides
Bearing steel
0.4808079122
C
Radial contact ball beari...
SKF_KDN.KB025CP0
KDN.KB025CP0
63.500
79.375
7.938
7.938
69.380
73.495
0.000
0.000
3.969
Without
Bearing steel
0.090718474
C
Radial contact ball beari...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表