您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 915 (ISO 4028) - FN 95 - rostfrei A2 - Hexagon socket set screws with dog point
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 915
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_915/rs/din_915_a2_fn95.prj},{NB=SFS FN 95 152804 Gewindestift DIN 915 rostfreier Stahl rostfrei A2 M6x30},{ARTNR=152804},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=95},{D=6.000},{D3=4.773},{P=1.000},{L=30.000},{DP=4.000},{S=3.000},{T=3.500},{Z=3.250},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DP
Diameter of the flat
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
Z
Length of the point
[mm]
SFS FN 95 152801 Gewindes...
152801
rostfreier Stahl
rostfrei A2
500
95
3.000
2.387
0.500
6.000
2.000
1.500
2.000
1.750
SFS FN 95 119480 Gewindes...
119480
rostfreier Stahl
rostfrei A2
500
95
3.000
2.387
0.500
8.000
2.000
1.500
2.000
1.750
SFS FN 95 119482 Gewindes...
119482
rostfreier Stahl
rostfrei A2
500
95
3.000
2.387
0.500
10.000
2.000
1.500
2.000
1.750
SFS FN 95 119483 Gewindes...
119483
rostfreier Stahl
rostfrei A2
500
95
4.000
3.141
0.700
6.000
2.500
2.000
1.500
1.250
SFS FN 95 147567 Gewindes...
147567
rostfreier Stahl
rostfrei A2
500
95
4.000
3.141
0.700
8.000
2.500
2.000
2.500
2.250
SFS FN 95 119485 Gewindes...
119485
rostfreier Stahl
rostfrei A2
500
95
4.000
3.141
0.700
10.000
2.500
2.000
2.500
2.250
SFS FN 95 147568 Gewindes...
147568
rostfreier Stahl
rostfrei A2
500
95
4.000
3.141
0.700
12.000
2.500
2.000
2.500
2.250
SFS FN 95 138759 Gewindes...
138759
rostfreier Stahl
rostfrei A2
500
95
4.000
3.141
0.700
16.000
2.500
2.000
2.500
2.250
SFS FN 95 147569 Gewindes...
147569
rostfreier Stahl
rostfrei A2
500
95
5.000
4.019
0.800
6.000
3.500
2.500
3.000
2.750
SFS FN 95 119488 Gewindes...
119488
rostfreier Stahl
rostfrei A2
500
95
5.000
4.019
0.800
8.000
3.500
2.500
3.000
2.750
SFS FN 95 119489 Gewindes...
119489
rostfreier Stahl
rostfrei A2
500
95
5.000
4.019
0.800
10.000
3.500
2.500
3.000
2.750
SFS FN 95 119490 Gewindes...
119490
rostfreier Stahl
rostfrei A2
500
95
5.000
4.019
0.800
12.000
3.500
2.500
3.000
2.750
SFS FN 95 119491 Gewindes...
119491
rostfreier Stahl
rostfrei A2
500
95
5.000
4.019
0.800
16.000
3.500
2.500
3.000
2.750
SFS FN 95 119492 Gewindes...
119492
rostfreier Stahl
rostfrei A2
500
95
5.000
4.019
0.800
20.000
3.500
2.500
3.000
2.750
SFS FN 95 152802 Gewindes...
152802
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
6.000
4.000
3.000
2.000
1.750
SFS FN 95 119493 Gewindes...
119493
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
8.000
4.000
3.000
2.000
1.750
SFS FN 95 119494 Gewindes...
119494
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
10.000
4.000
3.000
3.500
3.250
SFS FN 95 147571 Gewindes...
147571
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
12.000
4.000
3.000
3.500
3.250
SFS FN 95 119495 Gewindes...
119495
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
16.000
4.000
3.000
3.500
3.250
SFS FN 95 119496 Gewindes...
119496
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
20.000
4.000
3.000
3.500
3.250
SFS FN 95 152803 Gewindes...
152803
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
25.000
4.000
3.000
3.500
3.250
SFS FN 95 152804 Gewindes...
152804
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
30.000
4.000
3.000
3.500
3.250
SFS FN 95 159137 Gewindes...
159137
rostfreier Stahl
rostfrei A2
200
95
6.000
4.773
1.000
35.000
4.000
3.000
3.500
3.250
SFS FN 95 119498 Gewindes...
119498
rostfreier Stahl
rostfrei A2
200
95
8.000
6.466
1.250
12.000
5.500
4.000
5.000
4.300
SFS FN 95 119499 Gewindes...
119499
rostfreier Stahl
rostfrei A2
200
95
8.000
6.466
1.250
16.000
5.500
4.000
5.000
4.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表