您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 705 A - FN 679 - rostfrei A1 - Adjusting rings, form A
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
DIN 705 A
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/din_705_a/rs/din_705_a_a1_fn679.prj},{NB=SFS FN 679 288918 Stellring DIN 705 rostfreier Stahl rostrei A1 A10},{ARTNR=288918},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostrei A1},{VERPACKUNG=50},{SFSNR=679},{D1=10.000},{REIHE=1},{B=10.000},{D2=20.000},{D3=M5},{D3N=5.000},{D3K=4.134},{D3KS=4.019},{D4=3.000},{L=8.000},{DP=0.500},{N=0.800},{T=1.630},{S=0.000},{GS=M5x8},{KERBSTIFT=3x20},{KEGELSTIFT=3x20},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Inner diameter
[mm]
B
Width
[mm]
D2
Outer diameter
[mm]
D3
Thread drilling
[mm]
GS
Headless pin
[mm]
SFS FN 679 152173 Stellri...
152173
rostfreier Stahl
rostrei A1
50
679
4.000
5.000
8.000
M2.5
M2.5x3
SFS FN 679 152174 Stellri...
152174
rostfreier Stahl
rostrei A1
50
679
5.000
6.000
10.000
M3
M3x4
SFS FN 679 295892 Stellri...
295892
rostfreier Stahl
rostrei A1
50
679
6.000
8.000
12.000
M4
M4x5
SFS FN 679 288917 Stellri...
288917
rostfreier Stahl
rostrei A1
50
679
8.000
8.000
16.000
M4
M4x6
SFS FN 679 288918 Stellri...
288918
rostfreier Stahl
rostrei A1
50
679
10.000
10.000
20.000
M5
M5x8
SFS FN 679 116689 Stellri...
116689
rostfreier Stahl
rostrei A1
10
679
12.000
12.000
22.000
M6
M6x8
SFS FN 679 142970 Stellri...
142970
rostfreier Stahl
rostrei A1
10
679
14.000
12.000
25.000
M6
M6x8
SFS FN 679 152177 Stellri...
152177
rostfreier Stahl
rostrei A1
10
679
16.000
12.000
28.000
M6
M6x8
SFS FN 679 295893 Stellri...
295893
rostfreier Stahl
rostrei A1
10
679
20.000
14.000
32.000
M6
M6x8
SFS FN 679 139221 Stellri...
139221
rostfreier Stahl
rostrei A1
10
679
25.000
16.000
40.000
M8
M8x10
SFS FN 679 289488 Stellri...
289488
rostfreier Stahl
rostrei A1
10
679
30.000
16.000
45.000
M8
M8x10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表