您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
DIN 127 B - FN 536 - rostfrei A4 - Spring lock washers
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 127 B
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_127_b/rs/din_127_b_a4.prj},{NB=SFS FN 536 177947 Federring DIN 127 rostfreier Stahl rostfrei A4 B8},{ARTNR=177947},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=1000},{SFSNR=536},{D=8.000},{DA=8.500},{DW=14.800},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
SFS FN 536 112308 Federri...
112308
rostfreier Stahl
rostfrei A4
1000
536
2.000
2.400
4.400
0.500
SFS FN 536 147719 Federri...
147719
rostfreier Stahl
rostfrei A4
1000
536
2.500
2.900
5.100
0.600
SFS FN 536 302580 Federri...
302580
rostfreier Stahl
rostfrei A4
100
536
3.000
3.400
6.200
0.800
SFS FN 536 112310 Federri...
112310
rostfreier Stahl
rostfrei A4
1000
536
3.000
3.400
6.200
0.800
SFS FN 536 147723 Federri...
147723
rostfreier Stahl
rostfrei A4
1000
536
3.500
3.900
6.700
0.800
SFS FN 536 112313 Federri...
112313
rostfreier Stahl
rostfrei A4
1000
536
4.000
4.400
7.600
0.900
SFS FN 536 302581 Federri...
302581
rostfreier Stahl
rostfrei A4
100
536
4.000
4.400
7.600
0.900
SFS FN 536 112315 Federri...
112315
rostfreier Stahl
rostfrei A4
1000
536
5.000
5.400
9.200
1.200
SFS FN 536 302582 Federri...
302582
rostfreier Stahl
rostfrei A4
100
536
5.000
5.400
9.200
1.200
SFS FN 536 112318 Federri...
112318
rostfreier Stahl
rostfrei A4
1000
536
6.000
6.500
11.800
1.600
SFS FN 536 112316 Federri...
112316
rostfreier Stahl
rostfrei A4
100
536
6.000
6.500
11.800
1.600
SFS FN 536 177947 Federri...
177947
rostfreier Stahl
rostfrei A4
1000
536
8.000
8.500
14.800
2.000
SFS FN 536 112319 Federri...
112319
rostfreier Stahl
rostfrei A4
100
536
8.000
8.500
14.800
2.000
SFS FN 536 112322 Federri...
112322
rostfreier Stahl
rostfrei A4
500
536
10.000
10.700
18.100
2.200
SFS FN 536 112321 Federri...
112321
rostfreier Stahl
rostfrei A4
100
536
10.000
10.700
18.100
2.200
SFS FN 536 112324 Federri...
112324
rostfreier Stahl
rostfrei A4
500
536
12.000
12.700
21.100
2.500
SFS FN 536 112323 Federri...
112323
rostfreier Stahl
rostfrei A4
100
536
12.000
12.700
21.100
2.500
SFS FN 536 112326 Federri...
112326
rostfreier Stahl
rostfrei A4
500
536
14.000
14.700
24.100
3.000
SFS FN 536 307871 Federri...
307871
rostfreier Stahl
rostfrei A4
500
536
16.000
17.000
27.400
3.500
SFS FN 536 112328 Federri...
112328
rostfreier Stahl
rostfrei A4
50
536
16.000
17.000
27.400
3.500
SFS FN 536 307872 Federri...
307872
rostfreier Stahl
rostfrei A4
200
536
20.000
21.200
33.600
4.000
SFS FN 536 112330 Federri...
112330
rostfreier Stahl
rostfrei A4
50
536
20.000
21.200
33.600
4.000
SFS FN 536 112331 Federri...
112331
rostfreier Stahl
rostfrei A4
100
536
24.000
25.500
40.000
5.000
SFS FN 536 302583 Federri...
302583
rostfreier Stahl
rostfrei A4
50
536
24.000
25.500
40.000
5.000
SFS FN 536 278736 Federri...
278736
rostfreier Stahl
rostfrei A4
50
536
30.000
31.700
48.200
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表