您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw thread, form O
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
DIN 7504 N
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/din_7504_n/rs/din_7504_n_a2_fn394.prj},{NB=SFS FN 394 305612 Bohrschraube DIN 7504 rostfreier Stahl rostfrei A2 ST4.2x19-N},{ARTNR=305612},{WERKSTOFF=rostfreier Stahl},{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=394},{D=4.2},{D3=3.100},{P=1.400},{L=19.0},{DK=8.000},{LG=10.300},{DP=3.600},{A=1.400},{K=3.100},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
LG
Distance from the last full form thread to the bearing face
[mm]
DP
Diameter of the drillbit
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
SFS FN 394 305600 Bohrsch...
305600
rostfreier Stahl
rostfrei A2
100
394
3.5
2.640
1.300
13.0
7.000
6.200
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 394 305601 Bohrsch...
305601
rostfreier Stahl
rostfrei A2
100
394
3.5
2.640
1.300
16.0
7.000
9.200
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 394 305602 Bohrsch...
305602
rostfreier Stahl
rostfrei A2
100
394
3.5
2.640
1.300
19.0
7.000
12.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 394 305603 Bohrsch...
305603
rostfreier Stahl
rostfrei A2
100
394
3.5
2.640
1.300
22.0
7.000
15.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 394 305604 Bohrsch...
305604
rostfreier Stahl
rostfrei A2
100
394
3.5
2.640
1.300
25.0
7.000
18.100
2.800
1.300
2.600
0.100
6.000
3.900
SFS FN 394 305605 Bohrsch...
305605
rostfreier Stahl
rostfrei A2
100
394
3.9
2.920
1.300
13.0
7.500
5.800
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 394 305606 Bohrsch...
305606
rostfreier Stahl
rostfrei A2
100
394
3.9
2.920
1.300
16.0
7.500
8.800
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 394 305607 Bohrsch...
305607
rostfreier Stahl
rostfrei A2
100
394
3.9
2.920
1.300
19.0
7.500
11.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 394 305608 Bohrsch...
305608
rostfreier Stahl
rostfrei A2
100
394
3.9
2.920
1.300
22.0
7.500
14.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 394 305609 Bohrsch...
305609
rostfreier Stahl
rostfrei A2
100
394
3.9
2.920
1.300
25.0
7.500
17.700
3.200
1.300
2.800
0.100
6.250
4.200
SFS FN 394 305610 Bohrsch...
305610
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
13.0
8.000
4.300
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305611 Bohrsch...
305611
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
16.0
8.000
7.300
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305612 Bohrsch...
305612
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
19.0
8.000
10.300
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305613 Bohrsch...
305613
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
22.0
8.000
13.300
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305614 Bohrsch...
305614
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
25.0
8.000
16.300
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305615 Bohrsch...
305615
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
32.0
8.000
23.000
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305616 Bohrsch...
305616
rostfreier Stahl
rostfrei A2
100
394
4.2
3.100
1.400
38.0
8.000
29.000
3.600
1.400
3.100
0.200
6.500
4.400
SFS FN 394 305617 Bohrsch...
305617
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
13.0
9.500
3.700
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305618 Bohrsch...
305618
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
16.0
9.500
5.800
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305619 Bohrsch...
305619
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
19.0
9.500
8.700
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305620 Bohrsch...
305620
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
22.0
9.500
11.700
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305621 Bohrsch...
305621
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
25.0
9.500
14.700
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305622 Bohrsch...
305622
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
32.0
9.500
21.500
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305623 Bohrsch...
305623
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
38.0
9.500
27.500
4.100
1.600
3.700
0.200
8.000
4.900
SFS FN 394 305624 Bohrsch...
305624
rostfreier Stahl
rostfrei A2
100
394
4.8
3.580
1.600
45.0
9.500
34.500
4.100
1.600
3.700
0.200
8.000
4.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 N - FN 392 - galvanized blue - Self-drilling screws with tapping s...
SFS Group Schweiz AG
24.05.2024
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7971 C (ISO 1481) - FN 360 - verzinkt blau - Pan head tapping screws wi...
SFS Group Schweiz AG
24.05.2024
DIN 7504 M - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7981 C-H - Pan head tapping screws with cross recessed, form C
Fabory
13.02.2023
Modéle 212430 - Self drilling screw Pozidriv cross recess pan head - Stainl...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
03.04.2024
DIN 7504 P - FN 393 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
24.05.2024
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 K - Steel zinc-plated
Böllhoff
26.10.2021
BN 20581 - Octagon (8 Lobe) socket pan head self-drilling screws, fully thr...
Bossard Catalog
16.05.2024
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
BN 85320 - Pozi pan head self-drilling screws form Z, fully threaded (DIN 7...
Bossard Catalog
03.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表