您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7047 H (DIN 966 A) - FN 343 - rostfrei A2 - Slotted raised countersunk head screws (Einheitskopf) mit Kreuzschlitz - Product class, form H
SFS Group Schweiz AG
11 Rostfreie Befestiger
schlitz_kreuzschlitz
ISO 7047 H
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/schlitz_kreuzschlitz/iso_7047_h/rs/iso_7047_h_a2_fn343.prj},{NB=SFS FN 343 125270 Linsen-Senkschraube ISO 7047 rostfreier Stahl rostfrei A2 M5x25-H},{ARTNR=125270},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=343},{D=5.000},{D3=4.019},{P=0.800},{L=25.000},{A=1.600},{DK=9.300},{F=1.200},{K=2.700},{R=1.300},{RT=9.500},{X=2.000},{M=5.400},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RT
radius of the raised portion of a head
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 343 139516 Linsen-...
139516
rostfreier Stahl
rostfrei A2
500
343
3.000
2.387
0.500
6.000
1.000
3.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 343 125258 Linsen-...
125258
rostfreier Stahl
rostfrei A2
500
343
3.000
2.387
0.500
8.000
1.000
5.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 343 145225 Linsen-...
145225
rostfreier Stahl
rostfrei A2
500
343
3.000
2.387
0.500
10.000
1.000
7.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 343 140863 Linsen-...
140863
rostfreier Stahl
rostfrei A2
500
343
3.000
2.387
0.500
12.000
1.000
9.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 343 145422 Linsen-...
145422
rostfreier Stahl
rostfrei A2
500
343
3.000
2.387
0.500
16.000
1.000
13.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 343 147327 Linsen-...
147327
rostfreier Stahl
rostfrei A2
500
343
3.000
2.387
0.500
20.000
1.000
17.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 343 125259 Linsen-...
125259
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
6.000
1.400
1.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 145424 Linsen-...
145424
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
8.000
1.400
3.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 125261 Linsen-...
125261
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
10.000
1.400
5.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 125262 Linsen-...
125262
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
12.000
1.400
7.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 125263 Linsen-...
125263
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
16.000
1.400
11.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 125264 Linsen-...
125264
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
20.000
1.400
15.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 145427 Linsen-...
145427
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
25.000
1.400
20.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 145428 Linsen-...
145428
rostfreier Stahl
rostfrei A2
500
343
4.000
3.141
0.700
30.000
1.400
25.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 343 125265 Linsen-...
125265
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
8.000
1.600
3.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125266 Linsen-...
125266
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
10.000
1.600
5.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125267 Linsen-...
125267
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
12.000
1.600
7.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125268 Linsen-...
125268
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
16.000
1.600
11.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125269 Linsen-...
125269
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
20.000
1.600
15.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125270 Linsen-...
125270
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
25.000
1.600
20.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125271 Linsen-...
125271
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
30.000
1.600
25.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125272 Linsen-...
125272
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
35.000
1.600
30.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 125273 Linsen-...
125273
rostfreier Stahl
rostfrei A2
500
343
5.000
4.019
0.800
40.000
1.600
35.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 343 341831 Linsen-...
341831
rostfreier Stahl
rostfrei A2
500
343
6.000
4.773
1.000
10.000
2.000
4.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 343 125274 Linsen-...
125274
rostfreier Stahl
rostfrei A2
500
343
6.000
4.773
1.000
12.000
2.000
6.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表